Banjos - PWS Series - Europe | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Banjos - PWS Series - Europe

Banjos - PWS Series - Europe

Banjo sockets for plug-in sensors and designed to accept (piggy backed) other functional fittings such as flow controls and blocking valves.

Especificaciones técnicas

  • Función: Banjo Socket for Plug-in Sensors
  • Tipo de montaje: Cylinder
  • Tipo de conexión: Male (M5, 1/8", 1/4", 3/8", 1/2")
  • Conexión del puerto: Female
  • Tamaño del puerto: M5, 1/8 inch, 1/4 inch, 3/8 inch, 1/2 inch
  • Tipo de puerto: Metric, BSPP
  • Rango de presión: 0 to 10 bar
  • Temperatura de funcionamiento: -15 to 60 °C
  • Material del cuerpo: Thermoplastic, Brass
Safety Warning

Descripción completa del producto

PWS banjo fittings are used to connect a plug-in sensor element to a cylinder port that monitors back pressure of the cylinder exhaust. Sensor are easily plugged into the banjo fitting and locked into place with a spring clip. The banjo fitting is designed to accept (piggy backed) other functional fittings such as flow controls and blocking valves. Ideal for sensors used on variable stroke applications such as robotics where other sensor type devices such as limit switches are impractical.

Markets
• Factory Automation
• Vehicle Assembly Facilities
• Packaging Machinery
• Miscellaneous Industrial
• Miscellaneous Manufacturing

Features / Benefits
• Compact
• Lightweight
• Spring clip locking

Applications
• Monitoring back pressure of the cylinder exhaust.

Documentos relacionados

×
Productos

687PDC
A87859