B22 - Industrial Interchange, Manual Connect, Quick Connect Air Couplers - 20 Series | Parker NA

Industrial Interchange, Manual Connect, Quick Connect Air Couplers - 20 Series | #B22

B22

Industrial Interchange, Manual Connect, Quick Connect Air Couplers - 20 Series | #B22

20 Series brass coupler with male threads


Especificaciones técnicas

  • Material del cuerpo: Brass
  • D.I. de la manguera de la conexión (pulg): na
  • Tamaño de la rosca de la conexión (pulg): 1/4 - 18
  • Estilo de la rosca: Male
  • Tipo de conexión: NPTF
  • Tamaño del cuerpo (pulg): 1/4
  • Presión de trabajo máxima: 300 psi
  • Medio: Low pressure fluids and compressed air
  • Mitad de acoplamiento: Coupler
  • Temperatura mínima de funcionamiento: -40 °F
  • Temperatura máxima de funcionamiento: 250 °F
  • Material de la junta: Nitrile
  • Tipo de válvula: Tubular
  • Aplicación: Pneumatic
  • Tipo de recubrimiento: na
  • Cumplimiento con especificaciones: Connects with A-A-59439 (MIL-C-4109F, ISO 6150-B
  • Tipo de manguito: Manual
  • Tipo de bloqueo: Locking balls
Safety Warning

Información del artículo

20 Series Quick Connect Air Couplers, up to 300 psi, connect with Industrial Interchange Nipples. Couplers are manual sleeve, single shut off couplers that mate with nipples conforming to A-A-59439 (MIL-C-4109F, ISO 6150-B) standards.  20 Series couplers have steel, tubular style valves that deliver high flow with minimal pressure drop. An integral sleeve guard helps to resist accidental disconnection when in use. Couplers are available in a range of sizes, materials, and fitting ends to be versatile for use in a wide variety of applications with air or fluid pressures up to 300 psi.

Technical Characteristics:
• Sizes: 1/4”, 3/8", 1/2”
• Materials: Brass, Steel, 303 Stainless Steel
• Port Ends: Female NPTF, Male NPTF, Standard Hose Barb,
  Push-Lok Hose Barb
• Seal Options: Nitrile, Ethylene Propylene, Fluorocarbon

Markets:
• Industrial
• Construction
• Automotive service and repair
• Factory automation

Features/Benefits:
• High flow valves with minimal pressure drop for efficient performance
• Global connectivity with nipples conforming to A-A-59439 (MIL-C-4109F, ISO 6150-B) standards
• Sleeve guard helps to prevent accidental disconnection when in use
• Optional sleeve-lock adds additional protection against accidental disconnection
• Grip-ring sleeve version has a larger knurled diameter to provide easy operation when gloves are worn   
• Stainless steel springs, locking balls and brass valves are also offered for applications where corrosion resistance is desired.

Applications:  
• Air compressors
• Pneumatic air tools and hoses
• Water lines
• Grease guns
• Cleaning equipment
• Paint applicators
• Drop-down air lines
• Blow guns

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

×


Encontrar un distribuidor

Puntos de venta

Contacto local

Parker Hannifin Corporation

Quick Coupling Division

8145 Lewis Road

Minneapolis, MN 55427 USA

Teléfono

+1 (763) 544-7781

Fax

+1 (763) 544-3418

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
687539