0R50B - Quick Exhaust Valves - 0R Series | Parker NA

Quick Exhaust Valves - 0R Series | #0R50B

0R50B

Quick Exhaust Valves - 0R Series | #0R50B

0R quick exhaust valves provide rapid exhaust of cylinder exhaust and increase cylinder stroke speeds. Diaphragm materials are available in Urethane, Nitrile, Fluorocarbon, and PTFE to meet a wide variety of temperature and pressure operating conditions.


Especificaciones técnicas

  • Temperatura de funcionamiento (F): 0 - 180
  • Materiales : Diafragma: Standard - Urethane (Nitrile static seals)
  • Tamaño del puerto 3 (pulg): 1/2
  • Tamaño del puerto 2 (pulg): 1/2
  • Tamaño del puerto 1 (pulg): 1/2
  • Tipo de puerto: NPTF
  • Tipo de productos: Rapid Exhaust, Shuttle Valve
  • Tipo de montaje: Inline
  • Conexión del puerto: Female to Female
  • Tamaño del puerto: 1/8 inch, 1/4 inch, 3/8 inch, 1/2 inch, 3/4 inch
  • Tipo de puerto: NPT, BSPP
  • Coeficiente del caudal: 2.7 to 10.0 Cv
  • Caudal: 150 to 550 SCFM
  • Presión de trabajo: 3 to 200 psig, 0 to 13.8 bar
  • Temperatura de funcionamiento: -18 to 260 °C, 0 to 500 °F
  • Medio: Air
  • Lubricante: None
  • Material del cuerpo: Die Cast Aluminum
  • Material de la junta: Urethane, Nitrile Butadiene Rubber (NBR), Fluorocarbon, PTFE
Safety Warning

Información del artículo

Parker 0R Quick Exhaust Valves provide rapid exhaust of control air allowing for increased cylinder speed to be accomplished while improving efficiency. When a cylinder can quickly exhaust pressure, cylinder stroke speed will be reduced. The 0R quick exhaust valve has a greater exhaust capacity than the many four-way directional control valves, so increased cylinder speed can be accomplished with a smaller and less expensive control valve. Diaphragm materials are available in Urethane, Nitrile, Fluorocarbon, and PTFE to meet a wide variety of temperature and pressure operating conditions. 0R Quick Exhaust Valves can also be used as shuttle valves, which determine a single pneumatic output from two separate inputs. If pressure is applied to both ports simultaneously, the valve will select the port with the higher pressure.

Markets:
• Factory Automation
• Heavy Industries

Features/Benefits:
• Cast aluminum housing
• Nitrile and Flourocarbon diaphram
• Allows for increased cylinder speeds

Applications:
• Rapidly cycling of actuators
• General industrial

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

×


Encontrar un distribuidor

Puntos de venta

Contacto local

PNEUMATIC NORTH AMERICA

8676 EAST M-89

RICHLAND

MI

UNITED STATES

49083

Teléfono

2696295000

Fax

2696295385

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
687577