071/0040/1.33 - Ratio Reducing Valves - Code 61 | Parker NA

Ratio Reducing Valves - Code 61 | #071/0040/1.33

071/0040/1.33

Ratio Reducing Valves - Code 61 | #071/0040/1.33

The Code 61 is a compact, in-line ratio reducing valve which reduces downstream fluid pressure to create safe and appropriate pressure for equipment to operate.


Especificaciones técnicas

  • Tamaño de la conexión: 1/2 to 4 inch
  • Presión de trabajo máxima: 5076 psi, 350 bar
  • Peso: 1.81 to 34.02 kg
  • Aplicación: Water Systems
  • Industria: Mining
Safety Warning

Información del artículo

Parker Conflow’s Code 61 is a compact, in-line ratio reducing valve which reduces downstream fluid pressure to safe and appropriate pressures for equipment to operate. It is effective in reducing downstream fluid pressure in underground mines by a set proportion and to a fixed ratio, making no allowance for inlet pressure variations.

Its in-line design reduces the risk of damage to the valve and it is also extremely robust – the High Pressure version being manufactured from stainless steel.

The Code 61 valve is ideal for use where the inlet pressure is fairly constant or where pressure reduction is required but does not need to be closely maintained. It is widely used at the shaft bottom, before distribution throughout the mine.

Code 61 is available in four sizes 1/2", 1", 1 1/2", 2", 3" and 4" and operates at a maximum working pressure of 105 bar. High Pressure Units can be selected up to 350 bar (1/2”) and 206 bar (1”). Ratio reduction is provided from 1.1:1 to 20:1 of inlet pressure.

Markets:
• Quarrying
• Mining

Features/Benefits:
• Pressure ratio is constant.
• Suitable for use with water and oil
• Compact in-line fitting, reduces risk of damage.
• Low maintenance.
• Available in both low and high pressure.
• Cast body and steel – robust and low maintenance.
• Stainless steel version for high pressure appliocations.

Applications:
• To reduce the water mains pressure in underground mines at the shaft bottom before distribution throughout the mine. This is particularly useful in deep mines where the pressure head is high or where the pipe systems are not suitable for high pressures.
• To control pressure in fire fighting systems.

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

×


Encontrar un distribuidor

Puntos de venta

Contacto local

Parker Hannifin Corporation

Instrumentation Products Division

1005 A Cleaner Way

Huntsville, AL 35805 USA

Teléfono

+1 (256) 881-2040

Fax

+1 (256) 881-5072

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
687516