19-07-Z499-1285 - Rectangular Strip Electrically Conductive Elastomer Extruded Gaskets | Parker NA

Rectangular Strip Electrically Conductive Elastomer Extruded Gaskets | #19-07-Z499-1285

Rectangular Strip Electrically Conductive Elastomer Extruded Gaskets | #19-07-Z499-1285

Parker Chomerics Rectangular Strip Electrically Conductive Elastomer Extruded Gaskets are available in various CHO-SEAL® materials. This item is sold as cord stock and quote cart quantity is in 1-foot (305 mm) increments.


Especificaciones técnicas

  • Tipo de adhesivo: None
  • Nominal Dimension B: 0.039 in / 0.99 mm
  • Nominal Dimension A: 0.114 in / 2.90 mm
  • Material de la junta: CHO-SEAL 1285
  • Forma: Rectangular Strip
  • Material de relleno: Silver-Aluminum
  • Elastómero: Silicone
  • Durómetro: 65 Shore A
  • Gravedad específica: 2
  • Resistencia a la tracción: 200 psi, 1.38 MPa
  • Temperatura máxima de funcionamiento: 200 °C
  • Conductividad térmica: 2.2 W/m-K
  • Nivel de blindaje de ruido: 105 dB @ 2 GHz
Safety Warning

Información del artículo

Parker Chomerics has developed and enhanced virtually every aspect of conductive elastomer materials technology, from the earliest silver and silver-plated copper filled silicones, to the latest and more cost-effective silver-plated aluminum and nickel-plated graphite composites. Today we offer the most comprehensive selection and highest quality products available.


This item is sold as cord stock and quote cart quantity is in 1-foot (305 mm) increments.


Parker Chomerics Rectangular Strip Electrically Conductive Elastomer Extruded Gaskets are available in various CHO-SEAL® conductive elastomers, consisting of a silicone, fluorosilicone, EPDM or fluorocarbon-fluorosilicone binder with a filler of pure silver, silver-plated copper, silver-plated aluminum, silver-plated nickel, silver-plated glass, nickel-plated graphite, nickel-plated aluminum or non-plated graphite particles.


Standard Extruded Materials:  
•CHO-SEAL 6502 (nickel-aluminum filled silicone)
•CHO-SEAL 6503 (nickel-aluminum filled fluorosilicone)
•CHO-SEAL 1298 (silver-aluminum filled fluorosilicone)
•CHO-SEAL 1285 (silver-aluminum filled silicone)
•CHO-SEAL 1287 (silver-aluminum filled fluorosilicone)
•CHO-SEAL 1215 (silver-copper filled silicone)
•CHO-SEAL 1217 (silver-copper filled fluorosilicone)
•CHO-SEAL S6305 (nickel-graphite filled silicone) UL 94 V-0
•CHO-SEAL 6308 (nickel-graphite filled silicone)
•CHO-SEAL 6370 (nickel-graphite filled silicone) UL 94 V-0
•CHO-SEAL L6303 (nickel-graphite filled fluorosilicone)
•CHO-SEAL 1350 (silver-glass filled silicone)
•CHO-SEAL 1273 (silver-copper filled silicone) UL 94 V-0
•CHO-SEAL 1401 (silver filled silicone)
•CHO-SEAL 6452 (nickel-graphite filled EPDM)


CHO-SEAL® Electrically Conductive Elastomer Extruded Gaskets are reliable over the life of the equipment. The same gasket is both an EMI shield and an environmental seal. Elastomer gaskets resist compression set, accommodate low closure force, and help control airflow. Parker Chomerics offers hundreds of standard extruded products, readily lathe-cut into washers, spliced, bonded, kiss-cut, or die-cut to reduce installation labor and to conserve material, resulting in a cost-effective alternative to other methods of EMI shielding and environmental sealing. 


Parker Chomerics Rectangular Strip Electrically Conductive Elastomer Extruded Gaskets Standard Tolerances (in):
• <0.200: ± 0.005
• 0.200 to 0.349: ± 0.008
• 0.350 to 0.500: ± 0.010
• >0.500: ± 3% Nominal Dimension


Features/Benefits:
• Superior reliability
• Cost effective
• Flexible design
• Co-extruded (with weather seals) options available


Typical Applications:
• Defense
• Aerospace
• Consumer electronics
• Telecom
• Industrial
• Automotive
• Life science

Leer más Mostrar menos

Diseños en CAD + Archivos

Número de pieza
19-07-Z499-1285 IDW IPT PDF STP

OK

x

Documentos relacionados

×

Cantidad
Solicitar un presupuesto

El artículo se ha añadido correctamente a la cesta de presupuesto IR A MIS COTIZACIONES

x

OK

x

Encontrar un distribuidor

Puntos de venta

Contacto local

Chomerics Division Europe

Unit 6, Century Point

Halifax Road

High Wycombe

Bucks

United Kingdom

HP12 3SL

Teléfono

+44 1494 455400

Fax

+44 1494 455466

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
179336