Refrigeration Access Valves | #881AC-8-4


LOADING IMAGES
881AC-8-4
Click to View CAD Model

Refrigeration Access Valves | #881AC-8-4

Parker's access valves offer low cost access ports for refrigeration service. All fittings feature 1/4" SAE male flare access ports and are furnished with a finger tight quick seal cap.


Especificaciones técnicas

  • D.E. de la soldadura de conexión 2 (pulg): na
  • Estilo de la conexión 2: Male Flare
  • D.E. del tubo de la conexión 1 (pulg): 1/2-16
  • Estilo de la conexión 1: Female ACME
  • D.E. del tubo de la conexión 2 (pulg): na
  • Tamaño de la rosca de la conexión 2 (pulg): 1/4
  • Estilo: Male Flare to ACME Threaded Female
  • Forma: Refrigerant Adapter
  • Material del cuerpo: Brass, Brass
  • Temperatura mínima de funcionamiento: -20 °F, -28 °C
  • Temperatura máxima de funcionamiento: 220 °F, 104 °C
  • Presión de trabajo máxima: 500 psi, 34 bar
  • Medio: Fluorocarbon Refrigerants
  • Cumplimiento con especificaciones: Valve Core Meets ARI Standard 720
  • Material de la tuerca: Brass

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Información del artículo

Parker's access valves are designed to offer convenient, low cost access ports for refrigeration service. Access valves may be installed in any position on either high or low side for quick testing, pressure checking, purging or charging. All tees and crosses are tapped to receive an access core in all ¼” SAE flare ends. Access valves with pipe connections have internal ODS solder cups. All valves are assembled with cap and one valve core. Refrigerant adapters are available with ¼” SAE thread to SAE J2197 ACME thread.

Markets:
• Refrigeration
• Air conditioning

Features/Benefits:
• All brass construction
• Low cost
• Machined in accordance with ARI 720
• Tees and crosses machined to receive an access core in all 1/4" SAE flare ends
• Access valves with pipe connections have internal ODS solder cups
• Adapters with ¼” SAE thread to SAE J2197 ACME thread
• Furnished with finger tight quick seal caps
• Use on either high or low side

Applications:
• Pressure testing
• Purging
• Charging refrigeration lines

Leer más Mostrar menos

Diseños en CAD + Archivos


Documentos relacionados

×


Encontrar un distribuidor

Puntos de venta

Contacto local

Parker Hannifin Corporation

Fluid System Connectors Division

300 Parker Drive

Otsego, MI 49078 USA

Teléfono

+1 (269) 692-6555

Fax

+1 (269) 694-4614

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
687547