Refrigeration and HVAC Couplings | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Mitad de acoplamiento

Conexión de entrada

Conexión de salida

Tipo de productos

Temperatura máxima de funcionamiento (F)

Temperatura mínima de servicio (F)

Presión de trabajo máxima (psig)

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Refrigeration and HVAC Couplings

Refrigeration and HVAC Couplings

Parker’s couplings are used in fluid transfer applications for easy maintenance on refrigeration or air conditioning systems.

Especificaciones técnicas

  • Presión de rotura máxima: n/a, 2100 to 9000 psi
  • Tasa de fuga externa: < 0.25 ounce of R-22 Refrigerant per year at Operating Pressure Range, < 0.1 ounce of R-22 Refrigerant per year at Operating Pressure Range, n/a
  • Número de modelo: Please Configure Part for Model Number
Safety Warning

Descripción completa del producto

Parker Hannifin has the broadest coupling product offering in the market. Whether it is quick- connect, self- sealing upon disconnection, or brass or steel construction, Parker has what you need. With applications ranging from room air conditioners to cryogenic pumps, Parker has the product you are looking for.

This complete line approach allows Parker to develop value- added assemblies that will reduce SKU’s and decrease overall task time. Combine this with the outstanding services Parker offers and anything is possible.

These couplings are used in fluid transfer applications for easy maintenance on refrigeration or air conditioning systems. Some are available in self- sealing steel or brass. Others are one-shot brass for pre-charged systems. Stub kits are available with unique copper connections to create a drop in replacement allowing copper to copper brazing.

Markets:
• Air Conditioning
• Refrigeration
• Industrial Refrigeration
• Transportation

Features/Benefits:
• Self- sealing disconnection maintains minimum air inclusion and fluid loss
• Brass coupling provides corrosion resistance
• Final metal to metal seal prevents refrigerant loss
• One-Shot series contains a diaphragm that is pierced upon connection and folded back into the coupling to provide a high flow path and low pressure drop

Applications:
• Air Conditioning – Residential, Commercial, Portable split systems, Manufactured home units
• Heat Pumps – Split units
• Refrigeration – Marine, Split systems
• Transportation
• Cryogenic units using the steel couplings

Documentos relacionados

Literature and Reference Materials
(O-1) Catalog O-1 Refrigerant Couplings and Fittings
×
Productos Mitad de acoplamiento Conexión de entrada Conexión de salida Tipo de productos Temperatura máxima de funcionamiento (F) Temperatura mínima de servicio (F) Presión de trabajo máxima (psig)
5400-S5-12 Female 1-1/4"-18 Threaded 1-7/16"-16UN Threaded Self-Sealing Steel 250 -40 700
5400-S5-16 Female 1-19/32"-20 Threaded 1-3/4"-16UN Threaded Self-Sealing Steel 250 -40 700
5400-S5-4 Female 1/2"-20 Threaded 5/8"-18UNF Threaded Self-Sealing Steel 250 -40 3000
5400-S5-8 Female 7/8"-20 Threaded 1"-20UNEF Threaded Self-Sealing Steel 250 -40 1750
5400-S2-12 Male 1-1/4"-18 Threaded 1-7/16"-16UN Threaded Self-Sealing Steel 250 -40 700
5400-S2-16 Male 1-19/32"-20 Threaded 1-3/4"-16UN Threaded Self-Sealing Steel 250 -40 700
5400-S2-4 Male 1/2"-20 Threaded 5/8"-18UNF Threaded Self-Sealing Steel 250 -40 3000
5400-S2-8 Male 7/8"-20 Threaded 1"-20UNEF Threaded Self-Sealing Steel 250 -40 1750
5505-04B-06 Female 1/4" ODF 3/8" Self-Sealing Brass with Plastic Protective Cap 250 -40 750
5505-04B-08 Female 1/4" ODF 1/2" Self-Sealing Brass with Plastic Protective Cap 250 -40 750
5505-06B-06 Female 3/8" ODF 3/8" Self-Sealing Brass with Plastic Protective Cap 250 -40 750
5505-06B-08 Female 3/8" ODF 1/2" Self-Sealing Brass with Plastic Protective Cap 250 -40 750
5505-08B-08 Female 1/2" ODF 1/2" Self-Sealing Brass with Plastic Protective Cap 250 -40 750
5505-10-12 Female 5/8" ODF 3/4" Self-Sealing Brass 250 -40 750
5505-10B-08 Female 5/8" ODF 1/2" Self-Sealing Brass with Plastic Protective Cap 250 -40 750
5505-12-12 Female 3/4" ODF 3/4" Self-Sealing Brass 250 -40 750
5505-14-12 Female 7/8" ODF 3/4" Self-Sealing Brass 250 -40 750
5505-14-16 Female 7/8" ODF 1" Self-Sealing Brass 250 -40 750
5500-04-08 N/A 1/4" ODF 1/2" Self-Sealing Brass 250 -40 750
5500-10-08 N/A 5/8" ODF 1/2" Self-Sealing Brass 250 -40 750
5500-10-12 N/A 5/8" ODF 3/4" Self-Sealing Brass 250 -40 750
5500-12-12 N/A 3/4" ODF 3/4" Self-Sealing Brass 250 -40 750
5500-14-12 N/A 7/8" ODF 3/4" Self-Sealing Brass 250 -40 750
5500-14-16 N/A 7/8" ODF 1" Self-Sealing Brass 250 -40 750
5500-18-16 N/A 1-1/8" ODF 1" Self-Sealing Brass 250 -40 750
5502-04B-06 Male 1/4" ODF 3/8" Self-Sealing Brass with Plastic Protective Cap 250 -40 750
5502-04B-08 Male 1/4" ODF 1/2" Self-Sealing Brass with Plastic Protective Cap 250 -40 750
5502-06B-06 Male 3/8" ODF 3/8" Self-Sealing Brass with Plastic Protective Cap 250 -40 750
5502-06B-08 Male 3/8" ODF 1/2" Self-Sealing Brass with Plastic Protective Cap 250 -40 750
5502-08B-08 Male 1/2" ODF 1/2" Self-Sealing Brass with Plastic Protective Cap 250 -40 750
5502-10-12 Male 5/8" ODF 3/4" Self-Sealing Brass 250 -40 750
5502-10B-08 Male 5/8" ODF 1/2" Self-Sealing Brass 250 -40 750
5502-12-12 Male 3/4" ODF 3/4" Self-Sealing Brass 250 -40 750
5502-14-12 Male 7/8" ODF 3/4" Self-Sealing Brass 250 -40 750
5502-14-16 Male 7/8" ODF 1" Self-Sealing Brass 250 -40 750
5500-06-08 Male/Female Assembly 3/8" ODF 1/2" Self-Sealing Brass 250 -40 750
5500-08-08 Male/Female Assembly 1/2" ODF 1/2" Self-Sealing Brass 250 -40 750
5400-S6-12 N/A 1-7/16"-16UN Threaded N/A Self-Sealing Steel Dust Cap with Gasket N/A N/A N/A
5400-S6-16 N/A 1-3/4"-16UN Threaded N/A Self-Sealing Steel Dust Cap with Gasket N/A N/A N/A
5400-S6-4 N/A 5/8"-18UNF Threaded N/A Self-Sealing Steel Dust Cap with Gasket N/A N/A N/A
5400-S6-8 N/A 1"-20UNEF Threaded N/A Self-Sealing Steel Dust Cap with Gasket N/A N/A N/A
5400-S8-12 N/A 1-7/16"-16UN Threaded N/A Self-Sealing Steel Dust Plug with Gasket N/A N/A N/A
5400-S8-16 N/A 1-3/4"-16UN Threaded N/A Self-Sealing Steel Dust Plug with Gasket N/A N/A N/A
5400-S8-4 N/A 5/8"-18UNF Threaded N/A Self-Sealing Steel Dust Plug with Gasket N/A N/A N/A
5400-S8-8 N/A 1"-20UNEF Threaded N/A Self-Sealing Steel Dust Plug with Gasket N/A N/A N/A
150-22-12 N/A 3/4" ODF N/A 5500 Series Steel Mounting Flange N/A N/A N/A
150-22-16 N/A 1" ODF N/A 5500 Series Steel Mounting Flange N/A N/A N/A
150-22-8 N/A 1/2" ODF N/A 5500 Series Steel Mounting Flange N/A N/A N/A
RC01YF-013 N/A N/A N/A Automotive Process Coupling - High Side R-1243YF 250 -40 500
RC01YF-012 N/A N/A N/A Automotive Process Coupling - Low Side R-1243YF 250 -40 500
RC01C-003 N/A M14x1.5-6H 16 mm Automotive Process Coupling - High Side R-134a 250 -40 500
RC01C-012 N/A 7/16"-20 Male 16 mm Automotive Process Coupling - High Side R-134a 250 -40 500
RC01C-011 N/A 7/16"-20 Male 13 mm Automotive Process Coupling - Low Side R-134a 250 -40 500
RC01C-002 N/A M14x1.5-6H 13 mm Automotive Process Coupling - Low Side R-134a 250 -40 500

687PDC
687382