Replaceable Core Filter-Drier - Parts | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Replaceable Core Filter-Drier - Parts

Replaceable Core Filter-Drier - Parts

The Catch-All series replaceable core filter driers provide excellent contamination control to ensure the full life, capacity, and efficiency of air-conditioning or refrigeration systems up to 150 tons.

Especificaciones técnicas

  • Número de modelo: Please Configure Part for Model Number
  • Aplicación: Part, Mounting Bracket Kit, Core Retainer Assembly, Internal Parts Kit
  • Tipo de productos: Please Configure Part for Type Specification
  • Opciones adicionales: Endplates with 1/4" and 1/8" NPT holes are available- Specify Part Number (5318-11), Endplates with 1/4" and 1/8" holes are available- Specify Part Number (6278-5), Not Applicable
  • Materiales de fabricación: Steel, Sermagard Coated (Sermagard coated steel bolts can be used on the Catch- all for added corrosion resistance.), Heat-treated Steel, Zinc-plated, 100 Mesh, 10 Mesh, n/a
  • Kits incluidos: 10, 8, (3)/RSF-480-(B)(C) (6)/RSF-960-(B)(C), 1 Required *Applicable to each Model Number listed, 1 Required for All Others/ (1) RSF480-B/ (3) RSF-960-B/ (2) RSF-960-C, 3, 1, (2)K-RC300/ (3) K-RC400, 2, 1 Included/ *2 May be Required, 6, (1) K-RC960-D/ (
  • Tamaño: 1/16" Thick, 3/8" X 2 1/4" , 5/16" x 1 3/4" , Required for all other models/ (2)C-1440-(A)(B)(C)/ (3) C-1920-(A)(B)(C), 3/8"- 16 Thread, 5/16"x1 1/2", Not Applicable
  • Incluye: Please Configure Part for Kit Contents
Safety Warning

Descripción completa del producto

The Replaceable Core Model Filter-driers - Sporlan Catch-All® Series provide unparalleled control of the most harmful contaminants in HVAC & R systems.  Moisture, acids, and solid debris are effectively captured to ensure the long life, efficiency, and capacity of today’s high performance air-conditioning and refrigeration systems.  Sporlan replaceable core filter driers can be completely disassembled in the field allowing access to all internal parts.  Sporlan offers a wide array of high quality replacement parts that are factory tested to ensure trouble-free performance.

Markets
• Residential & Commercial HVAC
• Food Service Refrigeration
• Commercial Refrigeration
• Specialty & Ultra-low Temperature Refrigeration
• Transportation Air-conditioning and Refrigeration

Features/Benefits
• Complete contaminant control to protect and extend system life and ensure system reliability
• High performance desiccant package provides high water & acid capacity  
• Porous molded core provides excellent filtration of solid debris for TEV and compressor protection
• Models available with activated charcoal for use during system clean-up

Applications:
• Heat Pumps
• Air Conditioning – Residential, Commercial, Chillers
• Refrigeration – Cases, Coolers, Walk in Coolers, Freezers
• Transportation

For over 80 years the Sporlan Division of Parker Hannifin has set the industry standard for the development and manufacture of leading edge HVACR components. Our outside technical sales force and application engineering team focuses on refrigeration system applications and troubleshooting for service technicians, distribution channel partners, and original equipment manufacturers.  

Documentos relacionados

×
Productos

687PDC
840599