938967Q - Replacement Elements - 45M Series | Parker NA

Replacement Elements - 45M Series | #938967Q

938967Q

Replacement Elements - 45M Series | #938967Q

The 45M-Series elements are available as Ecoglass version without inner core and as conventional Microglass version.
These elements have a Multi-layered design with the latest in filter media technology for high capacity and efficiency.


Especificaciones técnicas

  • Tamaño del recipiente: Length 2
  • Elemento de filtro: 20Q Microglass *
  • Valor de filtración (micras): 20 µm
  • Longitud: 208 mm
  • Diámetro: 80 mm
  • Material de la junta: Nitrile
  • Opciones: Standard
  • Marca: Parker
  • División: Hydraulic & Industrial Process Filtration Division EMEA
  • Industria: Industrial Manufacturing Equipment
    Off-Road Machinery
  • Aplicación: Hydraulic Filtration
  • Tecnología: Filtration, Hydraulics
  • Tipo de productos: Filter Element
  • Serie del producto: 45M
  • Material del filtro: Microglass III
    Ecoglass III
  • Para tipo de fluido: Mineral and vegetable oils and some synthetic oils
  • Presión de trabajo: up to 40 bar
  • Temperatura de funcionamiento: -40 to 100 °C
  • Diferencia de presiones máxima: 20 bar (ISO 2941)
  • Índice de caudal máximo: 260 L/min
Safety Warning

Información del artículo

Items marked with an asterisk * in the drop-down menus are standard choices.

The 45M Series utilises a cast iron head and steel bowl design and can be specified with Microglass or Ecoglass filter media.
Filter bowl is designed for rapid element replacement.

45M series filters can are offered with two types of element:
• The conventional element, making use of the Microglass media and in some sizes also available with ParGel Water Removal media.
• The Ecoglass element, an environmentally friendly design without metal content. This Eco element is fitted on a re-usable metal inner core.
Having no metal content in the element reduces the overall weight with 50% and makes it possible to dispose of the used element in a environmentally friendly way by incineration, also lowering disposal costs.

Using genuine Parker replacement elements guarantees Parker’s quality of filtration. Using after market filters with unknown media quality may save initial cost, but can increase overall costs by requiring more element change outs and potentially causing system downtime. Protect your investment by always buying genuine Parker replacement elements.

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

Literature and Reference Materials
BROCHURE]-45M Series
×


Encontrar un distribuidor

Puntos de venta

Contacto local

Hydraulic & Industrial Process Filtration Division EMEA

Hydraulic & Industrial Process Filtration Division EMEA

Salmentie 260

Urjala

Finland

FI-31700

Teléfono

Tel: +358 20 753 2500

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
C89472