Replacement Elements - CN Series | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Para su uso con

Longitud

Tipo de elemento de filtro

Material de la junta

Valor de filtración (micras)

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Replacement Elements - CN Series

Replacement Elements - CN Series

High efficiency genuine replacement elements for Parker 15/40/80CN Series medium pressure hydraulic filters.

Especificaciones técnicas

  • División: Hydraulic & Industrial Process Filtration Division EMEA
  • Marca: Parker
  • Tecnología: Filtration
  • Tipo de productos: Hydraulic Oil Filter
  • Tipo de filtro: Medium Pressure Inline Filter
  • Serie del producto: Replacement Elements - CN Series
  • Industria: • Industrial Manufacturing Equipment<br/>- Automotive<br/>- Food & Beverage<br/>- Rubber & Plastics<br/>- Metals<br/><br/>• Off-road Machinery<br/>- Agriculture<br/>- Construction<br/>- Forestry<br/>- Lawn & Turf<br/>- Mining<br/>- Materials Handling<br/><br/>• Government<br/>- Military<br/>- Defence<br/><br/>• Power Generation & Renewable Energy<br/><br/>• Transportation<br/>- Rail<br/>- Trucks & Buses
  • Aplicación: • Compressor Lube Oil<br/>• Off-line Filter Loops<br/>• Machine Tools (Automotive Standard)<br/>• Hydrostatic Drive Charge Pumps<br/>• Mobile Equipment<br/>• Pilot Lines for Servo Controls<br/>• Oil Patch Drilling Equipment<br/>• Injection Molding
  • Para tipo de fluido: Suitable for use with mineral and vegetable oils, and some synthetic oils.
  • Para su uso con: 15CN, 40CN, 80CN Housings
  • Longitud: Length 1, Length 2
  • Tipo de elemento de filtro: • 02Q Microglass<br/>• 05Q Microglass<br/>• 10Q Microglass<br/>• 20Q Microglass<br/>• 02QE Ecoglass<br/>• 05QE Ecoglass<br/>• 10QE Ecoglass<br/>• 20QE Ecoglass<br/>• ParGel Water Removal<br/>• 10C cellulose<br/>• 150W wire mesh
  • Material de la junta: Fluoroelastomer or Nitrile
  • Caudal: 0 to 600 L/min
  • Valor de filtración (micras): 2 to 150 micron
  • Presión de trabajo: 70 bar Maximum, 1015 psi Maximum
  • Temperatura de funcionamiento: -40 to 100°C (-40 to 212°F) (Seal material Nitrile), -20 to 120°C (-4 to 248°F) (Seal material Fluoroelastomer), -40 to 100 °C (Seal material Fluoroelastomer)
Safety Warning

Descripción completa del producto

The 15/40/80CN Series is a range of medium pressure filters offering an economical 'multipurpose' filter solution.

CN series filters can are offered with two types of element:

• The conventional element, making use of the Microglass media and in some sizes also available with ParGelWater removal media.

• The Ecoglass element, an environmentally friendly design without metal inner core. The Eco elements are used in versions of the CN filter with an Eco inner core fixed permanently inside the bowl of the filter. Having no metal content in the element reduces the overall weight with 50% and makes it possible to dispose of the used element in an environmentally friendly way by incineration, also lowering disposal costs.

These elements are designed with the latest in filter media technology for first class system protection.

Using genuine Parker replacement elements guarantees Parker's quality of filtration. Using after market filters with unknown media quality may save initial cost, but can increase overall costs by requiring more element change outs and potentially causing system downtime. Protect your investment by always buying genuine Parker replacement elements.

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.

Documentos relacionados

Literature and Reference Materials
BROCHURE]-CN Series Filters
×
Productos Para su uso con Longitud Tipo de elemento de filtro Material de la junta Valor de filtración (micras)
932666Q 80CN Length 2 05Q Microglass Fluoroelastomer 5 µm
932667Q 80CN Length 2 10Q Microglass Fluoroelastomer 10 µm
929927Q 80CN Length 2 20Q Microglass Fluoroelastomer 20µm
931412 40CN Length 1 ParGel Water Removal Fluoroelastomer 20µm
931414 40CN Length 2 ParGel Water Removal Fluoroelastomer 20µm
931416 80CN Length 1 ParGel Water Removal Fluoroelastomer 20µm
931418 80CN Length 2 ParGel Water Removal Fluoroelastomer 20µm
936698Q 15CN Length 1 02QE Ecoglass Fluoroelastomer 2 µm
936699Q 15CN Length 1 05QE Ecoglass Fluoroelastomer 5 µm
936700Q 15CN Length 1 10QE Ecoglass Fluoroelastomer 10 µm
936701Q 15CN Length 1 20QE Ecoglass Fluoroelastomer 20µm
936702Q 15CN Length 2 02QE Ecoglass Fluoroelastomer 2 µm
936703Q 15CN Length 2 05QE Ecoglass Fluoroelastomer 5 µm
936704Q 15CN Length 2 10QE Ecoglass Fluoroelastomer 10 µm
936705Q 15CN Length 2 20QE Ecoglass Fluoroelastomer 20µm
936706Q 40CN Length 1 02QE Ecoglass Fluoroelastomer 2 µm
936707Q 40CN Length 1 05QE Ecoglass Fluoroelastomer 5 µm
936708Q 40CN Length 1 10QE Ecoglass Fluoroelastomer 10 µm
G04190Q 15CN Length 2 05Q Microglass Fluoroelastomer 5 µm
932618Q 15CN Length 2 10Q Microglass Fluoroelastomer 10 µm
930370Q 15CN Length 2 20Q Microglass Fluoroelastomer 20µm
926716Q 40CN Length 1 02Q Microglass Fluoroelastomer 2 µm
G04191Q 40CN Length 1 05Q Microglass Fluoroelastomer 5 µm
926836Q 40CN Length 1 10Q Microglass Fluoroelastomer 10 µm
930100Q 40CN Length 1 20Q Microglass Fluoroelastomer 20µm
926717Q 40CN Length 2 02Q Microglass Fluoroelastomer 2 µm
G04192Q 40CN Length 2 05Q Microglass Fluoroelastomer 5 µm
926838Q 40CN Length 2 10Q Microglass Fluoroelastomer 10 µm
930119Q 40CN Length 2 20Q Microglass Fluoroelastomer 20µm
936709Q 40CN Length 1 20QE Ecoglass Fluoroelastomer 20µm
936710Q 40CN Length 2 02QE Ecoglass Fluoroelastomer 2 µm
936711Q 40CN Length 2 05QE Ecoglass Fluoroelastomer 5 µm
936601Q 40CN Length 2 10QE Ecoglass Fluoroelastomer 10 µm
936712Q 40CN Length 2 20QE Ecoglass Fluoroelastomer 20µm
936713Q 80CN Length 1 02QE Ecoglass Fluoroelastomer 2 µm
936714Q 80CN Length 1 05QE Ecoglass Fluoroelastomer 5 µm
936602Q 80CN Length 1 10QE Ecoglass Fluoroelastomer 10 µm
936715Q 80CN Length 1 20QE Ecoglass Fluoroelastomer 20µm
936716Q 80CN Length 2 02QE Ecoglass Fluoroelastomer 2 µm
936717Q 80CN Length 2 05QE Ecoglass Fluoroelastomer 5 µm
936718Q 80CN Length 2 10QE Ecoglass Fluoroelastomer 10 µm
936719Q 80CN Length 2 20QE Ecoglass Fluoroelastomer 20µm
928935Q 15CN Length 1 02Q Microglass Nitrile 2 µm
G04041Q 15CN Length 1 05Q Microglass Nitrile 5 µm
928934Q 15CN Length 1 10Q Microglass Nitrile 10 µm
930367Q 15CN Length 1 20Q Microglass Nitrile 20µm
928953Q 15CN Length 2 02Q Microglass Nitrile 2 µm
G04169Q 15CN Length 2 05Q Microglass Nitrile 5 µm
928952Q 15CN Length 2 10Q Microglass Nitrile 10 µm
932659Q 80CN Length 1 02Q Microglass Fluoroelastomer 2 µm
932660Q 80CN Length 1 05Q Microglass Fluoroelastomer 5 µm
832661Q 80CN Length 1 10Q Microglass Fluoroelastomer 10 µm
929903Q 80CN Length 1 20Q Microglass Fluoroelastomer 20µm
932665Q 80CN Length 2 02Q Microglass Fluoroelastomer 2 µm
930368Q 15CN Length 2 20Q Microglass Nitrile 20µm
926696Q 40CN Length 1 02Q Microglass Nitrile 2 µm
G04048Q 40CN Length 1 05Q Microglass Nitrile 5 µm
926835Q 40CN Length 1 10Q Microglass Nitrile 10 µm
930099Q 40CN Length 1 20Q Microglass Nitrile 20µm
926697Q 40CN Length 2 02Q Microglass Nitrile 2 µm
G04167Q 40CN Length 2 05Q Microglass Nitrile 5 µm
926837Q 40CN Length 2 10Q Microglass Nitrile 10 µm
930118Q 40CN Length 2 20Q Microglass Nitrile 20µm
932656Q 80CN Length 1 02Q Microglass Nitrile 2 µm
932657Q 80CN Length 1 05Q Microglass Nitrile 5 µm
932658Q 80CN Length 1 10Q Microglass Nitrile 10 µm
929899Q 80CN Length 1 20Q Microglass Nitrile 20µm
932662Q 80CN Length 2 02Q Microglass Nitrile 2 µm
932663Q 80CN Length 2 05Q Microglass Nitrile 5 µm
932664Q 80CN Length 2 10Q Microglass Nitrile 10 µm
929923Q 80CN Length 2 20Q Microglass Nitrile 20µm
932610Q 15CN Length 1 02Q Microglass Fluoroelastomer 2 µm
G04189Q 15CN Length 1 05Q Microglass Fluoroelastomer 5 µm
932612Q 15CN Length 1 10Q Microglass Fluoroelastomer 10 µm
930369Q 15CN Length 1 20Q Microglass Fluoroelastomer 20µm
932616Q 15CN Length 2 02Q Microglass Fluoroelastomer 2 µm
925385 15CN Length 1 10C cellulose Fluoroelastomer 10 µm
930114 40CN Length 2 10C cellulose Nitrile 10 µm
G01398 15CN Length 2 150W wire mesh Nitrile 150µm

687PDC
C89472