939245Q - Replacement Elements - HFS-HFD Series | Parker NA

Replacement Elements - HFS-HFD Series | #939245Q

939245Q

Replacement Elements - HFS-HFD Series | #939245Q

The HFS-HFD-Series elements are available in three executions: The Ecoglass version without inner core, the conventional Cellulose and Metal mesh version.These elements are designed with the latest in filter media technology for best system protection.


Especificaciones técnicas

  • Longitud: 3
  • Elemento de filtro: 05QE Ecoglass
  • Serie del producto: HFS-HFD
  • Material de la junta: Nitrile
  • Diferencia de presiones máxima: 10 bar on ECO-adapter (ISO 2941)
  • Tipo de elemento de filtro: Eco element for re-usable ECO-core
Safety Warning

Información del artículo

Items marked with an asterisk * in the drop-down menus are standard choices.

The HFS-HFD Series is a range of High flow, Low pressure, single and duplex filters.

HFS-HFD series filters are offered with three types of element:
• The Conventional Cellulose element.
• The Conventional Metal mesh element.
• The Ecoglass element, a environmentally friendly design without metal inner core. The Eco elements are used in versions of the HFS-HFD filter with a reusable Eco inner core.  Having no metal content in the element reduces the overall weight with 50% and makes it possible to dispose of the used element in a environmentally friendly way by incineration, also lowering disposal costs.

Using genuine Parker replacement elements guarantees Parker’s quality of filtration. Using after market filters with unknown media quality may save initial cost, but can increase overall costs by requiring more element change outs and potentially causing system downtime. Protect your investment by always buying genuine Parker replacement elements.

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

Literature and Reference Materials
HFS-HFD Series Brochure
×


Encontrar un distribuidor

Puntos de venta

Contacto local

Hydraulic & Industrial Process Filtration Division EMEA

Hydraulic & Industrial Process Filtration Division EMEA

Salmentie 260

Urjala

Finland

FI-31700

Teléfono

Tel: +358 20 753 2500

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
C89472