Replacement Elements - High Pressure 15P-30P-30PD Series | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Serie compatible

Valor de filtración (micras)

Longitud

Material de la junta

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Replacement Elements - High Pressure 15P-30P-30PD Series

Replacement Elements - High Pressure 15P-30P-30PD Series

Parker 15P-30P-30PD series replacement elements are engineered with the latest in Microglass technology. The 3,000 psi 15P-30P-30PD series incorporates many advanced features designed for one reason: to improve your bottom line.

Especificaciones técnicas

  • Longitud del cartucho: 4.5 to 9.2 inch, 114.3 to 233.7 mm
  • Diámetro: 1.77 inch, 45.0 mm, 2.44 inch, 62.0 mm
  • Para tipo de fluido: Mineral and Petroleum Based Fluid , Skydrol/Aggressive fluids
  • Tipo de elemento de filtro: Cartridge
  • Tipo de productos: Hydraulic Filter
Safety Warning

Descripción completa del producto

The Parker 15P-30P-30P Series is a high pressure filter designed with the latest filtration technology.

Using the Parker 15P-30P-30P Series replacement elements guarantees Parker's quality of filtration, directly impacting the fluid cleanliness levels. Using aftermarket filters with unknown media quality may save initial cost, but can increase overall costs by requiring more element change outs and potentially causing system downtime. Protect your investment by always buying genuine Parker replacement elements.

Available in Single and Double lengths and are available with optional levels of high collapse (2000 psid and 3000 psid) several micron ratings (2, 5, 10, and 20), these replacement elements ensure the quality of filtration Parker is known for. For ordering, please refer to the “How to Order” section of the literature or contact a Parker Representative.

Documentos relacionados

×
Productos Serie compatible Valor de filtración (micras) Longitud Material de la junta
925566 15P 238 Wiremesh single fluorocarbon
925568 15P 149 wiremesh single fluorocarbon
925570 15P 74 Wiremesh single fluorocarbon
925572 15P 40 wiremesh single fluorocarbon
925574 15P 25 wiremesh single fluorocarbon
925586 15P 238 Wiremesh double fluorocarbon
925590 15P 74 Wiremesh double fluorocarbon
925592 15P 40 wiremesh double fluorocarbon
925831 30P/30PD 40 wiremesh double fluorocarbon
925834 30P/30PD 20C cellulose double fluorocarbon
925835 30P/30PD 10C cellulose double fluorocarbon
927694Q 15P 20Q microglass high collapse 3000 psid double fluorocarbon
929029 30P/30PD 05Q microglass high collapse 2000 psid single ethylene propylene
929047 30P/30PD 10Q microglass high collapse 3000 psid double ethylene propylene
929048 30P/30PD 02Q microglass high collapse 3000 psid double ethylene propylene
930345 30P/30PD 10C cellulose high collapse 3000 psid single ethylene propylene
931984Q 15P 10Q microglass high collapse 3000 psid single neoprene
932610A 15P 02A static control single fluorocarbon
932612A 15P 10A static control single fluorocarbon
932615A 15P 10A static control high collapse 2000 psid single fluorocarbon
932618A 15P 10A static control double fluorocarbon
933336Q 15P 10Q microglass double ethylene propylene
933384Q 15P 02Q microglass single ethylene propylene
933670Q 15P 10Q microglass single ethylene propylene
933822Q 30P/30PD 10Q microglass double ethylene propylene
934221Q 30P/30PD 02Q microglass double ethylene propylene
934256Q 30P/30PD 05Q microglass single ethylene propylene
934368Q 15P 05Q microglass single ethylene propylene
934373Q 15P 05Q microglass high collapse 2000 psid double ethylene propylene
934653Q 15P 05Q microglass double ethylene propylene
935852Q 30P/30PD 02Q microglass high collapse 2000 psid single nitrile
936086Q 15P 02Q microglass high collapse 3000 psid single ethylene propylene
936135Q 30P/30PD 02Q microglass high collapse 3000 psid single ethylene propylene
936184Q 30P/30PD 02Q microglass high collapse 2000 psid single ethylene propylene
936185Q 30P/30PD 02Q microglass high collapse 2000 psid double ethylene propylene
936381Q 15P 02Q microglass high collapse 2000 psid double ethylene propylene
936414Q 15P 05Q microglass high collapse 2000 psid single ethylene propylene
939101Q 15P 05Q Microglass single nitrile
939102Q 15P 10Q microglass single nitrile
939108Q 30P/30PD 02Q Microglass single nitrile
939109Q 30P/30PD 05Q Microglass single nitrile
939110Q 30P/30PD 10Q Microglass single nitrile
939111Q 30P/30PD 20Q Microglass single nitrile
939113Q 30P/30PD 05Q Microglass double nitrile
939114Q 30P/30PD 10Q Microglass double nitrile
940889Q 30P/30PD 02Q microglass single ethylene propylene
942307 30P/30PD 74 wiremesh double fluorocarbon
945676 30P/30PD 20C cellulose high collapse 3000 psid single ethylene propylene
930544Q 15P 20Q microglass high collapse 2000 psid double fluorocarbon
932611Q 15P 05Q microglass single fluorocarbon
932613Q 15P 02Q microglass high collapse 2000 psid single fluorocarbon
932614Q 15P 05Q microglass high collapse 2000 psid single fluorocarbon
932615Q 15P 10Q microglass high collapse 2000 psid single fluorocarbon
932617Q 15P 05Q microglass double fluorocarbon
932619Q 15P 02Q microglass high collapse 2000 psid double fluorocarbon
932620Q 15P 05Q microglass high collapse 2000 psid double fluorocarbon
932621Q 15P 10Q microglass high collapse 2000 psid double fluorocarbon
932622Q 30P/30PD 02Q microglass single fluorocarbon
932623Q 30P/30PD 05Q microglass single fluorocarbon
932624Q 30P/30PD 10Q microglass single fluorocarbon
932625Q 30P/30PD 02Q microglass high collapse 2000 psid single fluorocarbon
932626Q 30P/30PD 05Q microglass high collapse 2000 psid single fluorocarbon
932627Q 30P/30PD 10Q microglass high collapse 2000 psid single fluorocarbon
932628Q 30P/30PD 02Q microglass double fluorocarbon
932629Q 30P/30PD 05Q microglass double fluorocarbon
932631Q 30P/30PD 02Q microglass high collapse 2000 psid double fluorocarbon
932632Q 30P/30PD 05Q microglass high collapse 2000 psid double fluorocarbon
932633Q 30P/30PD 10Q microglass high collapse 2000 psid double fluorocarbon
933135Q 30P/30PD 20Q microglass single fluorocarbon
933576Q 15P 02Q microglass high collapse 3000 psid single fluorocarbon
933577Q 15P 10Q microglass high collapse 3000 psid single fluorocarbon
933578Q 15P 02Q microglass high collapse 3000 psid double fluorocarbon
933579Q 15P 10Q microglass high collapse 3000 psid double fluorocarbon
933580Q 30P/30PD 02Q microglass high collapse 3000 psid single fluorocarbon
933581Q 30P/30PD 10Q microglass high collapse 3000 psid single fluorocarbon
933582Q 30P/30PD 02Q microglass high collapse 3000 psid double fluorocarbon
933583Q 30P/30PD 10Q microglass high collapse 3000 psid double fluorocarbon
934983Q 15P 20Q microglass high collapse 2000 psid single fluorocarbon
930369Q 15P 20Q microglass single fluorocarbon
930370Q 15P 20Q microglass double fluorocarbon
932610Q 15P 02Q microglass single fluorocarbon
932612Q 15P 10Q microglass single fluorocarbon
932616Q 15P 02Q microglass double fluorocarbon
932618Q 15P 10Q microglass double fluorocarbon

687PDC
731421