941043Q - Replacement Elements - High Pressure Filter WPF Series | Parker NA

Replacement Elements - High Pressure Filter WPF Series | #941043Q

Replacement Elements - High Pressure Filter WPF Series | #941043Q

Parker engineers have developed what soon will be the industry standard in high pressure hydraulic filtration. The 7,000 psi WPF series incorporates many advanced features designed for one reason: to improve your bottom line.


Especificaciones técnicas

  • Material de la junta: Fluorocarbon
  • Serie compatible: WPF5
  • Valor de filtración (micras): 10QE microglass
  • Longitud: single
  • Para tipo de fluido: Mineral, Petroleum and Polyalphaolefin (PAO) based fluids
  • Tipo de elemento de filtro: Coreless
  • Tipo de productos: Hydraulic Filter Element
Safety Warning

Información del artículo

Parker’s World Pressure Filter (WPF) Series offers an innovative alternative to conventional high pressure and reverse flow filters. The WPF design incorporates all the benefits of Wireglass media along with a unique reverse flow and bypass valve arrangement.

There is no better high pressure filter available today for durability and performance. The reduction of your operating costs is our primary concern, and we are committed to contributing towards your success.

Using the genuine Parker World Pressure Filter (WPF) Series replacement elements guarantees Parker’s quality of filtration. Using aftermarket filters with unknown media quality may save initial cost, but can increase overall costs by requiring more element change outs and potentially causing system downtime. Protect your investment by always buying genuine Parker replacement elements.

Available in several micron ratings (2, 5, and 10), these patented replacement elements ensure the quality of filtration Parker is known for. For ordering, please refer to the “How to Order” section of the literature or contact a Parker Representative.

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

×


Encontrar un distribuidor

Puntos de venta

Contacto local

PARKER HANNIFIN CORPORATION

Engine Mobile Hydraulic and Fuel Filter Division

16810 FULTON COUNTY ROAD #2

METAMORA

OH

UNITED STATES

43540

Teléfono

4196440234

Fax

4196449912

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
687502