928766 - Replacement Elements - Low Pressure Filter 12AT/50AT/80AT/80UT Series | Parker NA

Replacement Elements - Low Pressure Filter 12AT/50AT/80AT/80UT Series | #928766

928766

Replacement Elements - Low Pressure Filter 12AT/50AT/80AT/80UT Series | #928766

The Parker 12AT/50AT/80AT/80UT Series Low Pressure Spin-On Replacement cans are cost effective, yet uncompromising in performance and quality. The disposable container contains the oil inside and is easy to handle.


Especificaciones técnicas

  • Serie de alojamiento del filtro: 50AT/80AT/80UT
  • Tipo de elemento: Spin-On
  • Elemento de filtro: 10B Microglass
  • Longitud: Single
  • Compatibilidad con fluidos: Mineral and Petrolem Based Fluid
  • Material de la junta: Nitrile
Safety Warning

Información del artículo

Using Parker 12AT/50AT/80AT/80UT Series replacement spin-on cans guarantees Parker’s quality of filtration. Using aftermarket filters with unknown media quality may save initial cost, but can increase overall costs by requiring more element change outs, more waste, and potentially causing system downtime. Protect your investment by always buying genuine Parker replacement elements.

Available in single and double lengths with several micron ratings (3,10, 20, 25) and media options (Microglass & Cellulose), these replacement spin-on cans ensure the quality of filtration Parker is known for. For ordering, please refer to the “How to Order” section of the literature or contact a Parker Representative.

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

×


Encontrar un distribuidor

Puntos de venta

Contacto local

PARKER HANNIFIN CORPORATION

Engine Mobile Hydraulic and Fuel Filter Division

16810 FULTON COUNTY ROAD #2

METAMORA

OH

UNITED STATES

43540

Teléfono

4196440234

Fax

4196449912

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
687502