924448 - Replacement Elements - Low Pressure Filter Moduflow™ Plus Series | Parker NA

Replacement Elements - Low Pressure Filter Moduflow™ Plus Series | #924448

924448

Replacement Elements - Low Pressure Filter Moduflow™ Plus Series | #924448

LEGACY MODUFLOW REPLACEMENT ELEMENT


Especificaciones técnicas

  • Valor de filtración (micras): 40 µm
  • Serie de alojamiento del filtro: CF2
  • Medio: Synthetic
  • Material de la junta: Nitrile
  • Longitud: Single
  • Serie compatible: Moduflow™
  • Valor de filtración (micras): 40.0 micron
  • Longitud: Single
  • Material de la junta: Nitrile
  • Para tipo de fluido: Mineral, Petroleum and Polyalphaolefin (PAO) based fluids
  • Tipo de elemento de filtro: Cartridge
  • Tipo de productos: Hydraulic Filter Element
Safety Warning

Información del artículo

The patented Parker Moduflow™ Plus Series Low Pressure (In-Line Suction/Return/Duplex) Filter element features a one piece element design with customizable bypass settings. The patented, single-piece design means no loose parts and easier maintenance.

Featuring Microglass III media , the Moduflow™ Plus element is constructed with more pleats to provide 60% more surface area within the same filter housing than many comparable filters - meaning more dirt-holding capacity than many competitors, and less need for replacement.

Using the patented Parker GMF Series replacement elements guarantees Parker’s quality of filtration. Using aftermarket filters with unknown media quality may save initial cost, but can increase overall costs by requiring more element change outs and potentially causing system downtime. Protect your investment by always buying genuine Parker replacement elements.

Available in multiple mounting styles, Single and Double lengths, and several micron ratings (2, 5, 10, and 20), these patented replacement elements ensure the quality of filtration Parker is known for. For ordering, please refer to the "How to Order" section of the literature or contact a Parker Representative.

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

×


Encontrar un distribuidor

Puntos de venta

Contacto local

PARKER HANNIFIN CORPORATION

Engine Mobile Hydraulic and Fuel Filter Division

16810 FULTON COUNTY ROAD #2

METAMORA

OH

UNITED STATES

43540

Teléfono

4196440234

Fax

4196449912

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
687502