Balston Replacement Filter Elements | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Cantidad por caja

Elemento de filtro

Eficiencia de filtración

Longitud (pulg)

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Balston Replacement Filter Elements

Balston Replacement Filter Elements

Balston replacement filter cartridges offer high efficiency filtration with superior quality and consistent performance. These robust, durable cartridges are designed to be used in Balston branded filter housings.

Especificaciones técnicas

  • Tamaño del puerto: n/a
  • Presión de trabajo máxima: n/a, n/a
  • Tipo de puerto: N.A.
  • Clasificación de eficiencia del filtro: Various (view Part Number for details)
  • Tipo de filtro: Sample Analzyer, Compressed Air, Sterile Air, Vacuum Pump, Steam, High Pressure Steam, Vapor Removal, Membrane, Liquid
  • Índice de caudal máximo: n/a, n/a m3/min
  • Valor de filtración (micras): 0.01 micron, 100 micron, 5 micron, 10 micron, 20 micron, 40 micron, 70 micron, 0.1 micron, Vapor Removal, 75 micron, 25 micron, 1 micron, 0.6 micron, 0.4 micron, 0.22 micron, 1.6 micron, 80 micron, 30 micron
  • Materiales de fabricación: Borosilicate glass microfibers , sintered stainless steel, polyproylene, nylon, borosilicate glass, proprietary membrane, borosilicate glass
  • Temperatura máxima de funcionamiento: 300 °F, n/a °F, 149 °C, n/a °C
  • Temperatura mínima de funcionamiento: n/a °F, -150 °F, -100 °C, n/a °C
  • Anchura: 0.5 to 2 inch, 12.7 to 50.8 mm
  • Longitud: 31.75 to 508 mm, 1.25 to 20 inch
  • Peso: N/A, n/a g
  • Tamaño del puerto de drenaje: n/a
  • Elemento compatible: N.A.
  • Marca: Balston
  • Tipo de elemento de filtro: AAQ, AQ, BH, BQ , BX, CQ, DH, DQ, DX, 00M, 05M, 10M, 20M, 40M, 70M, BQ, 404, DH21, SA, CX, CH, 371H, R, SR, 000, 101, 102, 103, 107, 105, 95, 10, 20, 30, 50, 60, 70, 80, C, F, M
  • Cantidad por caja: 10, 1, 15, 3, 5, 7
Safety Warning

Descripción completa del producto

Balston replacement filter cartridges offer high efficiency filtration with superior quality and consistent
performance. These robust, durable cartridges are designed to be used in Balston branded filter housings. Using other non-branded filter elements in Balston housing could result in poor filtration performance which could cause damage to your sensitive equipment and components resulting in costly maintenance.

The following filter cartridge types are available

LP are recommended for removal of liquids with a high solids content. These cartridges have an integral prefiter and an external support structure (flow direction from inside-to-outside).

Sintered Stainless Steel (M Type) are constructed of 316 stainless steel and are ideal for removing viscous liquids from gases, and for liquids containing large amounts of solid contaminants. They can also be used as prefilters to high efficiency final filters.

X type are used for removing solids and large amounts of suspended liquids from gases, and provide excellent chemical and temperature resistance to 300°F (150°C). Thick walls ensure optimum coalescing efficiency. The binder is fluorocarbon resin.

Q type are used for removal of solids and trace amounts of liquids from gases. These cartridges are also ideal for liquid service and particulate removal. Offer excellent chemical and temperature resistance.

H type are recommended for oxygen service or when X or Q type filters are unsuitable. Temperature resistance to 1000°F (538°C) in dry gas, and 100°F (38°C) in liquid. Constructed of quartz.

CI cartridges remove trace quantities of oil vapor. A layer of activated carbon situated between two layers of microfiber filter media absorbs the oil. Maximum operating temperature is 180°F (82°C).

Documentos relacionados

Literature and Reference Materials
Balston Replacement Filter Elements
×
Productos Cantidad por caja Elemento de filtro Eficiencia de filtración Longitud (pulg)
CI150-19-107 1.0 107 vapor removal 6
CI200-35-000 1.0 0 vapor removal 9.05
CI200-35-101 1.0 101 vapor removal 9.05
CI200-35-102 1.0 102 vapor removal 9.05
CI200-35-103 1.0 103 vapor removal 9.05
CI200-35-105 1.0 105 vapor removal 9.05
CI200-35-107 1.0 107 vapor removal 9.05
CI200-50-000 1.0 0 vapor removal 12
CI200-50-101 1.0 101 vapor removal 12
CI200-95-103 1.0 103 vapor removal 20
CI200-95-107 1.0 107 vapor removal 20
GS050-05-95 10.0 95 100% 1.252
GS050-11-95 10.0 95 100% 2.25
GS100-12-95 10.0 95 100% 2.5
GS100-25-95 10.0 95 100% 7
GS3/050-05-95 3.0 95 100% 1.25
GS3/050-11-95 3.0 95 100% 2.25
GS3/100-12-95 3.0 95 100% 2.5
GS3/100-25-95 3.0 95 100% 7
LP3/100-25-10 3.0 10 75 micron 7
LP3/100-25-20 3.0 20 25 micron 7
LP3/100-25-30 3.0 30 10 micron 7
LP3/100-25-50 3.0 50 1 micron 7
LP3/100-25-60 3.0 60 0.6 micron 7
LP3/200-18-10 3.0 10 75 micron 5
LP3/200-18-20 3.0 20 25 micron 5
LP3/200-18-30 3.0 30 10 micron 5
LP3/200-18-50 3.0 50 1 micron 5
LP3/200-18-60 3.0 60 0.6 micron 5
050-11-BQ 10.0 BQ 99.99% 2.25
050-11-BX 10.0 BX 99.99% 2.25
050-11-DH 10.0 DH 93% 2.25
050-11-DQ 10.0 DQ 93% 2.25
050-11-DX 10.0 DX 93% 2.25
100-12-00M 1.0 00M 100 micron 2.5
100-12-05M 1.0 05M 5 micron 2.5
100-12-10M 1.0 10M 10 micron 2.5
100-12-20M 1.0 20M 20 micron 2.5
100-12-404 10.0 404 93% 2.5
150-19-AQ 10.0 AQ 99.9999% 6
150-19-BQ 10.0 BQ 99.99% 6
150-19-BX 10.0 BX 99.99% 6
150-19-DH 10.0 DH 93% 6
150-19-DQ 10.0 DQ 93% 6
150-19-DX 10.0 DX 93% 6
150-19-SA 10.0 SA 99.9999+% 6
200-16-371H 10.0 371H 99.90% 3 1/2
200-35-371H 10.0 371H 99.90% 9.05
3/200-80-SA 3.0 SA 99.9999+% 18.75
5/050-05-BX 5.0 BX 99.99% 1.25
5/050-05-DX 5.0 DX 93% 1.25
5/050-11-BX 5.0 BX 99.99% 2.25
5/050-11-DX 5.0 DX 93% 2.25
5/100-12-BX 5.0 BX 99.99% 2.5
5/100-18-BX 5.0 BX 99.99% 5
5/100-18-DX 5.0 DX 93% 5
5/100-18-SA 5.0 SA 99.9999+% 5
CI150-19-105 1.0 105 vapor removal 6
LP100-12-10 10.0 10 75 micron 2.5
LP100-12-20 10.0 20 25 micron 2.5
LP100-12-30 10.0 30 10 micron 2.5
LP100-12-50 10.0 50 1 micron 2.5
LP100-12-60 10 60 0.6 micron 2.5
LP100-12-70 10.0 70 0.4 micron 2.5
LP100-12-80 10.0 80 0.22 micron 2.5
LP100-25-10 10.0 10 75 micron 7
LP100-25-20 10.0 20 25 micron 7
LP100-25-30 10.0 30 10 micron 7
LP3/200-18-70 3.0 70 0.4 micron 5
LP3/200-18-80 3.0 80 0.22 micron 5
LP3/200-50-10 3.0 10 75 micron 12
LP3/200-50-20 3.0 20 25 micron 12
LP3/200-50-30 3.0 30 10 micron 12
LP3/200-50-50 3.0 50 1 micron 12
LP3/200-50-60 3.0 60 0.6 micron 12
LP3/200-50-70 3.0 70 0.4 micron 12
LP3/200-50-80 3.0 80 0.22 micron 12
LP3/200-95-10 3.0 10 75 micron 20
100-12-40M 1.0 40M 40 micorn 2.5
100-12-70M 1.0 70M 70 micron 2.5
100-12-AAQ 10.0 AAQ 99.9999+% 2.5
100-12-AQ 10.0 AQ 99.9999% 2.5
100-12-BH 10.0 BH 99.99% 2.5
100-12-BQ 10.0 BQ 99.99% 2.5
100-12-BX 10.0 BX 99.99% 2.5
100-12-CQ 10.0 CQ 98% 2.5
100-12-DH 10.0 DH 93% 2.5
100-12-DH21 10.0 DH21 93% 2.5
CI200-50-103 1.0 103 vapor removal 12
CI200-50-105 1.0 105 vapor removal 12
CI200-50-107 1.0 107 vapor removal 12
CI200-80-000 1.0 0 vapor removal 18.75
CI200-80-101 1.0 101 vapor removal 18.75
CI200-80-102 1.0 102 vapor removal 18.75
CI200-80-103 1.0 103 vapor removal 18.75
CI200-80-107 1.0 107 vapor removal 18.75
CI200-95-000 1.0 0 vapor removal 20
CI200-95-101 1.0 101 vapor removal 20
LP100-25-50 10.0 50 1 micron 7
LP100-25-60 10.0 60 0.6 micron 7
LP100-25-70 10.0 70 0.4 micron 7
LP100-25-80 10.0 80 0.22 micron 7
LP200-18-10 10.0 10 75 micron 5
LP200-18-20 10.0 20 25 micron 5
LP200-18-30 10.0 30 10 micron 5
LP200-18-50 10.0 50 1 micron 5
LP200-18-60 10.0 60 0.6 micron 5
LP200-50-10 10.0 10 75 micron 12
LP3/200-95-20 3.0 20 25 micron 20
LP3/200-95-30 3.0 30 10 micron 20
LP3/200-95-50 3.0 50 1 micron 20
LP3/200-95-60 3.0 60 0.6 micron 20
LP3/200-95-70 3.0 70 0.4 micron 20
LP3/200-95-80 3.0 80 0.22 micron 20
WF-200-50-C 10.0 C 80 micron 20
WF-200-50-F 10.0 F 5 micron 20
WF-200-50-M 10.0 M 30 micron 20
WF-3/200-50-C 3.0 C 80 micron 20
100-12-DQ 10.0 DQ 93% 2.5
100-12-SA 10.0 SA 99.9999+% 2.5
100-18-BQ 10.0 BQ 99.99% 5
100-18-BX 10.0 BX 99.99% 5
100-18-CX 10.0 CX 98% 5
100-18-DQ 10.0 DQ 93% 5
100-18-DX 10.0 DX 93% 5
100-18-SA 10.0 SA 99.9999+% 5
100-25-00M 1.0 00M 100 micron 7
100-25-05M 1.0 05M 5 micron 7
200-35-AAQ 10.0 AAQ 99.9999+% 9.05
200-35-AQ 10.0 AQ 99.9999% 9.05
200-35-BH 10.0 BH 99.99% 9.05
200-35-BQ 10.0 BQ 99.99% 9.05
200-35-BX 10.0 BX 99.99% 9.05
200-35-DH 10.0 DH 93% 9.05
200-35-DQ 10.0 DQ 93% 9.05
200-35-DX 10.0 DX 93% 9.05
200-35-SA 10.0 SA 99.9999+% 9.05
5/100-25-BX 5.0 BX 99.99% 7
5/100-25-DX 5.0 DX 93% 7
5/130-14-BX 5.0 BX 99.99% 2.6
5/150-19-BX 5.0 BX 99.99% 6
5/150-19-DX 5.0 DX 93% 6
5/150-19-SA 5.0 SA 99.9999+% 6
5/200-35-BX 5.0 BX 99.99% 9.05
5/200-35-DX 5.0 DX 93% 9.05
5/200-70-DX 5.0 DX 99.99% 18
200-75-R 15.0 R 98% 18
200-75-SR 10.0 SR 98% 18
200-80-371H 10.0 371H 99.90% 18.75
200-80-AQ 10.0 AQ 99.9999% 18.75
200-80-BH 10.0 BH 99.99% 18.75
200-80-BQ 10.0 BQ 99.99% 18.75
200-80-BX 10.0 BX 99.99% 18.75
200-80-DH 10.0 DH 93% 18.75
200-80-DQ 10.0 DQ 93% 18.75
200-80-DX 10.0 DX 93% 18.75
200-80-SA 10.0 SA 99.9999+% 18.75
3/100-12-SA 3.0 SA 99.9999+% 2.5
3/100-18-SA 3.0 SA 99.9999+% 5
3/100-25-SA 3.0 SA 99.9999+% 7
3/150-19-SA 3.0 SA 99.9999+% 6
3/200-16-371H 3.0 371H 99.90% 3
3/200-35-371H 3.0 371H 99.90% 9.05
3/200-35-SA 3.0 SA 99.9999+% 9.05
5/200-80-371H 5.0 371H 99.90% 18.75
5/200-80-BX 5.0 BX 93% 18.75
5/200-80-DX 5.0 DX 93% 18.75
7/200-35-371H 7.0 371H 99.90% 9.05
7/200-80-371H 7.0 371H 99.90% 18.75
CI100-12-000 1.0 0 vapor removal 2.5
CI100-12-101 1.0 101 vapor removal 2.5
CI100-12-102 1.0 102 vapor removal 2.5
CI100-12-103 1.0 103 vapor removal 2.5
CI100-12-107 1.0 107 vapor removal 2.5
CI100-25-000 1.0 0 vapor removal 7
CI100-25-101 1.0 101 vapor removal 7
CI100-25-102 1.0 102 vapor removal 7
CI100-25-103 1.0 103 vapor removal 7
CI100-25-105 1.0 105 vapor removal 7
CI100-25-107 1.0 107 vapor removal 7
CI150-19-000 1.0 0 vapor removal 6
CI150-19-101 1.0 101 vapor removal 6
CI150-19-102 1.0 102 vapor removal 6
CI150-19-103 1.0 103 vapor removal 6
050-05-DX 10.0 DX 93% 1.25
050-11-00M 1.0 00M 100 micron 2.25
050-11-05M 1.0 05M 5 micron 2.25
050-11-10M 1.0 10M 10 micron 2.25
050-11-20M 1.0 20M 20 micron 2.25
050-11-40M 1.0 40M 40 micorn 2.25
050-11-70M 1.0 70M 70 micron 2.25
050-11-AAQ 10.0 AAQ 99.9999+% 2.25
050-11-AQ 10.0 AQ 99.9999% 2.25
050-11-BH 10.0 BH 99.99% 2.25
LP200-50-20 10.0 20 25 micron 12
LP200-50-30 10.0 30 10 micron 12
LP200-50-50 10.0 50 1 micron 12
LP200-50-60 10.0 60 0.6 micron 12
LP200-50-70 10.0 70 0.4 micron 12
LP200-50-80 10.0 80 0.22 micron 12
LP200-95-10 10.0 10 75 micron 20
LP200-95-20 10.0 20 25 micron 20
LP200-95-30 10.0 30 10 micron 20
LP200-95-50 10.0 50 1 micron 20
WF-3/200-50-F 3.0 F 5 micron 20
WF-3/200-50-M 3.0 M 30 micron 20
050-05-AAQ 10.0 AAQ 99.9999+% 1.25
050-05-AQ 10.0 AQ 99.9999% 1.25
050-05-BH 10.0 BH 99.99% 1.25
050-05-BQ 10.0 BQ 99.99% 1.25
050-05-BX 10.0 BX 99.99% 1.25
050-05-CQ 10.0 CQ 98% 1.25
050-05-DH 10.0 DH 93% 1.25
050-05-DQ 10.0 DQ 93% 1.25
LP200-95-60 10.0 60 0.6 micron 20
LP200-95-70 10.0 70 0.4 micron 20
LP200-95-80 10.0 80 0.22 micron 20
LP3/100-12-10 3.0 10 75 micron 2.5
LP3/100-12-20 3.0 20 25 micron 2.5
LP3/100-12-30 3.0 30 10 micron 2.5
LP3/100-12-50 3.0 50 1 micron 2.5
LP3/100-12-60 3.0 60 0.6 micron 2.5
LP3/100-12-70 3.0 70 0.4 micron 2.5
LP3/100-12-80 3.0 80 0.22 micron 2.5
100-25-10M 1.0 10M 10 micron 7
100-25-20M 1.0 20M 20 micron 7
100-25-404 10.0 404 93% 7
100-25-40M 1.0 40M 40 micorn 7
100-25-70M 1.0 70M 70 micron 7
100-25-AAQ 10.0 AAQ 99.9999+% 7
100-25-AQ 10.0 AQ 99.9999% 7
100-25-BH 10.0 BH 99.99% 7
100-25-BQ 10.0 BQ 99.99% 7
100-25-BX 10.0 BX 99.99% 7
100-25-CH 10.0 CH 98% 7
100-25-CQ 10.0 CQ 98% 7
100-25-DH 10.0 DH 93% 7
100-25-DH21 10.0 DH21 93% 7
100-25-DQ 10.0 DQ 93% 7
100-25-DX 10.0 DX 93% 7
100-25-SA 10.0 SA 99.9999+% 7
130-14-BX 10.0 BX 99.99% 2.6
150-12-BX 10.0 BX 99.99% 2.5
050-03-CQ 10.0 CQ 98% 1.0
050-05-AH 10.0 AH 99.9999+% 1.25
050-05-BS 10.0 BS 99.99% 1.25
050-05-CH 10.0 CH 98% 1.25
050-05-CS 10.0 CS 98% 1.25
050-05-CX 10.0 CX 98% 1.25
050-07-BH 10.0 BH 99.99% 1.5
050-07-BQ 10.0 BQ 99.99% 1.5
050-07-BX 10.0 BX 99.99% 1.5
050-07-DH 10.0 DH 93% 1.5
050-07-DQ 10.0 DQ 93% 1.5
050-11-AH 10.0 AH 99.9999+% 2.25
050-11-BS 10.0 BS 99.99% 2.25
050-11-BXS 10.0 BX 99.99% 2.25
050-11-CH 10.0 CH 98% 2.25
050-11-CQ 10.0 CQ 98% 2.25
050-11-CS 10.0 CS 98% 2.25
050-11-CX 10.0 CX 98% 2.25
050-11-DS 10.0 DS 93% 2.25
050-11-DXS 10.0 DX 93% 2.25
070-063-BX 10.0 BX 99.99% N/A
070-063-DX 10.0 DX 93% N/A
1/DCI-100-12-000 1.0 CI 99.99% + Adsorption 2.5
1/DCI-100-25-000 1.0 CI 99.99% + Adsorption 7.0
1/DCI-150-19-000 1.0 CI 99.99% + Adsorption 6.0
1/DCI-200-35-000 1.0 CI 99.99% + Adsorption 9.05
1/DCI-200-80-000 1.0 CI 99.99% + Adsorption 13.75
100-09-BX 10.0 BX 99.99% 2.0
100-09-DX 10.0 DX 93% 2.0
100-12-AH 10.0 AH 99.9999+% 2.5
100-12-BS 10.0 BS 99.99% 2.5
100-12-BXS 10.0 BX 99.99% 2.5
100-12-CH 10.0 CH 98% 2.5
100-12-CS 10.0 CS 98% 2.5
100-12-CX 10.0 CX 98% 2.5
100-12-DS 10.0 DS 93% 2.5
100-12-DX 10.0 DX 93% 2.5
100-12-DXS 10.0 DX 93% 2.5
100-18-BXS 10.0 BX 99.99% 5.0
100-18-DS 10.0 DS 93% 5.0
100-185-BH 10.0 BH 99.99% 5.5
100-185-BQ 10.0 BQ 99.99% 5.5
100-185-BX 10.0 BX 99.99% 5.5
100-185-CH 10.0 CH 98% 5.5
100-185-CQ 10.0 CQ 98% 5.5
100-185-DH 10.0 DH 93% 5.5
100-185-DQ 10.0 DQ 93% 5.5
100-185-DX 10.0 DX 93% 5.5
100-25-AH 10.0 AH 99.9999+% 7.0
100-25-CS 10.0 CS 98% 7.0
100-25-CX 10.0 CX 98% 7.0
100-25-DS 10.0 DS 93% 7.0
100-25-DXS 10.0 DX 93% 7.0
150-12-DX 10.0 DX 93% 2.5
150-19-CQ 10.0 CQ 98% 6.0
150-19-CX 10.0 CX 98% 6.0
2/050-05-BX 2.0 BX 99.99% 1.25
2/050-05-DX 2.0 DX 93% 1.25
2/050-11-BX 2.0 BX 99.99% 2.25
2/050-11-DX 2.0 DX 93% 2.25
2/070-063-BX 2.0 BX 99.99% N/A
2/070-063-DX 2.0 DX 93% N/A
2/100-12-BX 2.0 BX 99.99% 2.5
2/100-12-DX 2.0 DX 93% 2.5
2/100-12-SA 2.0 SA 99.9999% 2.5
2/100-18-BX 2.0 BX 99.99% 5.0
2/100-18-DX 2.0 DX 93% 5.0
2/100-18-SA 2.0 SA 99.9999% 5.0
2/100-25-BX 2.0 BX 99.99% 7.0
2/100-25-DX 2.0 DX 93% 7.0
2/100-25-SA 2.0 SA 99.9999% 7.0
2/130-14-BX 2.0 BX 99.99% 2.75
2/130-14-DX 2.0 DX 93% 2.75
2/150-19-BX 2.0 BX 99.99% 6.0
2/150-19-DX 2.0 DX 93% 6.0
2/150-19-SA 2.0 SA 99.9999% 6.0
2/200-176-BX 2.0 BX 99.99% N/A
2/200-176-DX 2.0 DX 93% N/A
2/200-176-SA 2.0 SA 99.9999% N/A
2/200-185-BX 2.0 BX 99.99% N/A
2/200-185-DX 2.0 DX 93% N/A
2/200-185-SA 2.0 SA 99.9999% N/A
2/200-35-BX 2.0 BX 99.99% 9.05
2/200-35-DX 2.0 DX 93% 9.05
2/200-35-SA 2.0 SA 99.9999% 9.05
2/200-80-BX 2.0 BX 99.99% 13.75
2/200-80-DX 2.0 DX 93% 13.75
2/200-80-SA 2.0 SA 99.9999% 13.75
2/BE200-168-DX 2.0 DX 93% N/A
200-16-AQ 10.0 AQ 99.9999+% 3.5
200-16-CX 10.0 CS 98% 3.5
200-16-DH 10.0 DH 93% 3.5
200-16-DX 10.0 DX 93% 3.5
200-16-SA 10.0 SA 99.9999% 3.5
200-176-BX 10.0 BX 99.99% N/A
200-176-DX 10.0 DX 93% N/A
200-176-SA 10.0 SA 99.9999% N/A
200-185-BX 10.0 BX 99.99% N/A
200-185-DX 10.0 DX 93% N/A
200-185-SA 10.0 SA 99.9999% N/A
200-35-BXS 10.0 BX 99.99% 9.05
200-35-CH 10.0 CH 98% 9.05
200-35-CX 10.0 CX 98% 9.05
200-35-DXS 10.0 DX 93% 9.05
200-50-DX 10.0 DX 93% 12.0
200-612-DX 10.0 DX 93% N/A
200-70-SA 10.0 SA 99.9999% 17.0
200-80-BXS 10.0 BX 99.99% 13.75
200-80-CH 10.0 CH 98% 13.75
200-80-CX 10.0 CX 98% 13.75
200-80-DS 10.0 DS 93% 13.75
200-80-DXS 10.0 DX 93% 13.75
200-95-BX 10.0 BX 99.99% 20.0
200-95-DX 10.0 DX 93% 20.0
210-800-DX 1.0 DX 93% N/A
250-150-BX 10.0 BX 99.99% N/A
250-150-DX 10.0 DX 93% N/A
3/200-75-SR 3.0 SR 98% 18.125
3/200-750-R 3.0 R 98% N/A
300-960-BX 1.0 BX 99.99% N/A
4/050-05-BX 4.0 BX 99.99% 1.25
4/050-05-DX 4.0 DX 93% 1.25
4/100-09-BX 4.0 BX 99.99% 2.0
4/100-09-DX 4.0 DX 93% 2.0
4/100-12-BX 4.0 BX 99.99% 2.5
4/100-12-DX 4.0 DX 93% 2.5
4/100-18-BX 4.0 BX 99.99% 5.0
4/100-18-DX 4.0 DX 93% 5.0
4/150-19-BX 4.0 BX 99.99% 6.0
4/150-19-DX 4.0 DX 93% 6.0
4/200-35-BX 4.0 BX 99.99% 9.05
4/200-35-DX 4.0 DX 93% 9.05
4/200-80-BX 4.0 BX 99.99% 13.75
4/200-80-DX 4.0 DX 93% 13.75
5/100-09-BX 5.0 BX 99.99% 2.0
5/100-09-DX 5.0 DX 93% 2.0
5/100-12-CX 5.0 CX 98% 2.5
5/100-12-DX 5.0 DX 93% 2.5
5/100-12-SA 5.0 SA 99.9999% 2.5
5/100-18-CX 5.0 CX 98% 5.0
5/100-185-BX 5.0 BX 99.99% 5.5
5/100-185-DX 5.0 DX 93% 5.5
5/150-12-BX 5.0 BX 99.99% 2.5
5/150-12-DX 5.0 DX 93% 2.5
5/200-16-DX 5.0 DX 93% 3.5
5/200-176-BX 5.0 BX 99.99% N/A
5/200-176-DX 5.0 DX 93% N/A
5/200-176-SA 5.0 SA 99.9999% N/A
5/200-185-BX 5.0 BX 99.99% N/A
5/200-185-DX 5.0 DX 93% N/A
5/200-185-SA 5.0 SA 99.9999% N/A
5/200-35-CX 5.0 CX 98% 9.05
5/200-35-SA 5.0 SA 99.9999% 9.05
5/200-80-CX 5.0 CX 98% 13.75
510-28-000 1.0 CI 99.99% + Adsorption N/A
510-28-HEC 1.0 HEC 99.97% N/A
510-28-HFC 1.0 HFC 99.5% N/A
7/200-35-BX 7.0 BX 99.99% 9.05
7/200-35-DX 7.0 DX 93% 9.05
7/200-80-BX 7.0 BX 99.99% 13.75
7/200-80-DX 7.0 DX 93% 13.75
701950-DX 1.0 DX 93% N/A
703196-BX 1.0 BX 99.99% N/A
850-25-HEC 1.0 HEC 99.97% N/A
850-25-HFC 1.0 HFC 99.5% N/A
850-36-HEC 1.0 HEC 99.97% N/A
850-36-HFC 1.0 HFC 99.5% N/A
A050-03-BQ 100.0 BQ 99.99% 1.0
A050-05-AQ 100.0 AQ 99.9999+% 1.25
A050-11-BQ 100.0 BQ 99.99% 2.25
A050-11-DQ 100.0 DQ 93% 2.25
A100-12-404 100.0 404.0 93% N/A
A100-12-BQ 100.0 BQ 99.99% 2.5
A100-12-CS 100.0 CS 98% 2.5
A100-12-DQ 100.0 DQ 93% 2.5
A100-12-DX 100.0 DX 93% 2.5
A100-25-404 100.0 404.0 93% 7.0
A100-25-DH 100.0 DH 93% 7.0
BZ050-050-BXE 1.0 BX 99.99% N/A
BZ050-11-05M 1.0 05M 5 Micron 2.25
BZ050-110-BQ 1.0 BQ 99.99% N/A
BZ100-090-BX 1.0 BX 99.99% N/A
BZ100-12-DX 1.0 DX 93% 2.5
BZ100-120-BQ 1.0 BQ 99.99% N/A
BZ100-18-DX 1.0 DX 93% 5.0
BZ100-25-DX 1.0 DX 93% 7.0
BZ130-140-BXE 1.0 BX 99.99% N/A
BZ150-167-DQ 0.0 DQ 93% N/A
C050-03-DQ 500.0 DQ 93% 1.0
C050-05-DQ 500.0 DQ 93% 1.25
C100-12-404 500.0 CI 99.99% + Adsorption 2.5
CI100-18-000 1.0 CI 99.99% + Adsorption N/A
CI100-18-107 1.0 CI 99.99% + Adsorption N/A
CI200-176-000 1.0 CI 99.99% + Adsorption N/A
CI200-185-000 1.0 CI 99.99% + Adsorption N/A
CI200-95-105 1.0 CI 99.99% + Adsorption N/A

687PDC
688031