Consiga su cuenta de Parker hoy mismo!
Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.
Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.
Adaptor profile mounting plate for OSP-P and OSP-L rodless actuators bores Ø16mm to Ø80mm. Provides universal attachment for mounting of valves and logic elements etc. Fitted to the cylinder using the mounting screws supplied.
An aluminium adaptor profile mounting plate for OSP-P and OSP-L rodless actuators bores Ø16mm to Ø80mm providing universal attachment for mounting of valves and logic elements etc. Fitted to the cylinder using the galvanised mounting screws supplied or with optional corrosion resistant screws.
Markets
• Factory Automation
• Machine Tools
• Miscellaneous Industrial
• Miscellaneous Manufacturing
• Packaging Machinery
• Printing and Marking Equipment
• Medical
• Other Life science
• Material Handling Equipment
• Food & beverage
• Plastic processing
• Water
• Bus & Coach
• Rail
Features/Benefits
• Solid aluminium version / option stainless steel screws
• Easy to clamp on the cylinder
Applications
• Door opening system
• Pick and place applications
• Durability test bench
• Food processing
• Packaging, labeling and wrapping systems
• Pusher, picker and gripper applications
• Assembly of a modular steering kit
• Roll cleaning
• Overhead thrust cleaning
• Sorting machines with ATEX
• Feeding
• Cutting
| Productos | Diámetro interno | Materiales de fabricación | Para su uso con |
|---|---|---|---|
| 20438FIL | 16 mm | Stainless Steel | OSP-P |
| 20432FIL | 16 mm | Standard | OSP-P |
| 20186FIL | 25 mm | Stainless Steel | OSP-P |
| 20006FIL | 25 mm | Standard | OSP-P |
| 20267FIL | 40 mm | Stainless Steel | OSP-P |
| 20025FIL | 40 mm | Standard | OSP-P |
| 20792ZFIL | 63 mm | Stainless Steel | OSP-P |
| 20006FIL | 25 mm | Standard | OSP-L |
| 20006FIL | 32 mm | Standard | OSP-L |
| 20006FIL | 40 mm | Standard | OSP-L |
| 20006FIL | 32 mm | Standard | OSP-P |
| 20025FIL | 50 mm | Standard | OSP-P |
| 20186FIL | 25 mm | Stainless Steel | OSP-L |
| 20186FIL | 32 mm | Stainless Steel | OSP-L |
| 20186FIL | 32 mm | Stainless Steel | OSP-P |
| 20267FIL | 40 mm | Stainless Steel | OSP-L |
| 20267FIL | 50 mm | Stainless Steel | OSP-L |
| 20267FIL | 50 mm | Stainless Steel | OSP-P |
| 20792ZFIL | 80 mm | Stainless Steel | OSP-P |