Consiga su cuenta de Parker hoy mismo!
Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.
Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.
Clevis mounting for OSP-P and OSP-L rodless actuators bores Ø10-80mm. Provide external guidance and compensation reducing mechanical strain on the piston. Available in aluminium or optional stainless steel for bores Ø16mm to Ø80mm.
OSP Clevis are used to combine fast and easily rodless cylinders with external guides. They are available for OSP-P and OSP-L and for bore Ø10 to Ø80mm. When external guides are used parallelism deviations can lead to mechanical strain on the piston. This can be avoided by the use of a clevis mounting. In the drive direction, the mounting has very little play. Freedom of movement is provided as follows:
• Tilting in direction of movement
• Vertical compensation
• Tilting sideways
• Optional stainless steel version for bores Ø16 to Ø80mm.
Markets
• Factory Automation
• Machine Tools
• Miscellaneous Industrial
• Miscellaneous Manufacturing
• Packaging Machinery
• Printing and Marking Equipment
• Medical
• Other Life science
• Material Handling Equipment
• Food & beverage
• Plastic processing
• Water
• Bus & Coach
• Rail
Features/Benefits
• Solid aluminium version / Option stainless steel screws
• Easy to clamp on the cylinder
Applications
• Door opening system
• Pick and place applications
• Durability test bench
• Food processing
• Packaging, labeling and wrapping systems
• Pusher, picker and gripper applications
• Assembly of a modular steering kit
• Roll cleaning
• Overhead thrust cleaning
• Feeding
• Cutting
| Productos | Diámetro interno | Materiales de fabricación | Para su uso con |
|---|---|---|---|
| 20971FIL | 10 mm | Standard | OSP-P |
| 20463FIL | 16 mm | Stainless Steel | OSP-P |
| 20462FIL | 16 mm | Standard | OSP-P |
| 20092FIL | 25 mm | Stainless Steel | OSP-P |
| 20005FIL | 25 mm | Standard | OSP-P |
| 20094FIL | 32 mm | Stainless Steel | OSP-P |
| 20096FIL | 32 mm | Standard | OSP-P |
| 20093FIL | 40 mm | Stainless Steel | OSP-P |
| 20024FIL | 40 mm | Standard | OSP-P |
| 20095FIL | 50 mm | Stainless Steel | OSP-P |
| 20097FIL | 50 mm | Standard | OSP-P |
| 20467FIL | 63 mm | Stainless Steel | OSP-P |
| 20466FIL | 63 mm | Standard | OSP-P |
| 20478FIL | 80 mm | Stainless Steel | OSP-P |
| 20477FIL | 80 mm | Standard | OSP-P |
| 20005FIL | 25 mm | Standard | OSP-L |
| 20024FIL | 40 mm | Standard | OSP-L |
| 20092FIL | 25 mm | Stainless Steel | OSP-L |
| 20093FIL | 40 mm | Stainless Steel | OSP-L |
| 20094FIL | 32 mm | Stainless Steel | OSP-L |
| 20095FIL | 50 mm | Stainless Steel | OSP-L |
| 20096FIL | 32 mm | Standard | OSP-L |
| 20097FIL | 50 mm | Standard | OSP-L |
| 20466FIL | 63 mm | Standard | OSP-L |
| 20467FIL | 63 mm | Stainless Steel | OSP-L |