HOCP-44825 - Replacement Cartridge Elements – RV Series | Parker NA

Replacement Cartridge Elements – RV Series | #HOCP-44825

HOCP-44825

Replacement Cartridge Elements – RV Series | #HOCP-44825

RV Series Replacement Elements are compatible with RV Series Filter housings. The elements serve as an economical and low maintenance solution to many fuel delivery and industrial filtration applications.


Especificaciones técnicas

  • Serie de alojamiento del filtro: RVFS-3
  • Tipo de elemento: Coalescer
  • Piezas relacionadas: HSP-44425 (25 Micron Paper Separator)
  • Valor de filtración (micras): 25
  • Marca: Racor
  • Serie del producto: RV
  • Para tipo de fluido: Diesel / Kerosene
  • Piezas relacionadas: HSP-44425 (25 Micron Paper Separator)
Safety Warning

Información del artículo

RV Series Replacement Cartridge Elements are designed for use with RV Series Filter Vessel housings. The elements help protect modern diesel and combustion engines by removing water and contaminants that often make their way into fuel during handling, transfer, and storage. The elements are available in three different types:

Coaelscer Filters (HOCP) – These elements can be used when the RV Series Filter Vessel is installed as a fuel filter / water separator ( RVFS). Unlike other coalescer filters, the HOCP filters flow from outside to in. The filters remove free and emulsified water and contaminants from fuels. HOCP filters must be paired with HSP Separator elements. After determining the correct coalescer filter part number, the “Related Parts” field will show the available Separator(s) to purchase.

Silicon-treated Separators (HSP) – HSP elements are also designed for use with RV Series Filter Vessels that have been installed as a fuel filter / water separator. With silicon-impregnated cellulose paper, these filters offer a large media surface area for maximum filtration capacity and long life. Separators are part of a two-filter system and require a coalescer pre-filter. After determining the correct separator, the “Related Parts” field will show the appropriate coalescer to purchase.

Pleated Microfilters (HFP) - HFP filters are manufactured with high-grade, silicone-treated media and synthetic fibers. The filters are used to remove particulate contamination in diesel fuel, biodiesel mixtures, and other petroleum distillates, before it reaches downstream coalescer filters and expensive system components.

For further information, please consult literature in the “Product Support” tab

Markets:
• Agriculture
• Construction
• Power Generation
• Oil and Gas
• Transportation

Applications:
• Diesel and Biodiesel Engines
• Gasoline
• Kerosene

Benefits:
• Removes water that enters the system through condensation in the fuel tank. Any water present in the fuel stream will support bacterial growth, which can cause clogged filters and result in the formation of corrosive acids. Susceptible components then rust and corrode, leading to erosion and wear of critical fuel system components.
• Prevents costly injector damage and increases operational life of downstream filters.
• Saves time and money by eliminating unplanned maintenance and unscheduled downtime from system component failure.
• Removes free water that often collects in fuel tanks and drums. Free water formation occurs when humid air inside a container or tank cools to the point that water condenses out of the air.
• Removes hard particles (e.g., sand and silica) present in air that are introduced during transfer and distribution.

Features:
• Available with various micron ratings (1, 5, 10, and 25)
• Available in three different types: coalescer filter, silicone-treated separator or pleated microfilter

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x


Encontrar un distribuidor

Puntos de venta

Contacto local

PARKER HANNIFIN RACOR DIVISION

3400 FINCH ROAD

MODESTO

CA

UNITED STATES

95353

Teléfono

2095217860

Fax

2095293278

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
687630