SB Adaptors | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Tamaño

Tipo de serie

Tamaño de la rosca de la conexión 2 (pulg)

Tipo de junta

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
SB Adaptors SB Adaptors SB Adaptors SB Adaptors

SB Adaptors

The SB adaptors is the perfect device to connect accumulator with safety block SB range
Temperature range -20°C to + 80 °C
Seals material : NBR

Descripción completa del producto

The SB adaptors engineered for all PARKER accumulators and others to connect with SB safety block range.
Different sealing system shape offer to fit to all of accumulator fluid port sealing system. This is the essential accessorie for safety condition accumulator fitting.

Markets:
Machine tooling
Manufacture of lifting and handling equipment
Production of electricity
Oil and gas field services, nec
Hydraulic Equipment, Installation And Service
Blast furnaces and steel mills
Machinery Castings, Aluminum
Oil and gas field machinery
Presses: hydraulic and pneumatic, mechanical and m
Air and gas compressors
Pumps, hydraulic power transfer
Windmills, electric generating
Hydraulic systems equipment & supplies
Industrial supplies
Hydraulic equipment repair
Applications:
•Power Units
•Tooling machine
•Cranes – Lift equipment
•Presses
•Wind Power
'Industrial ; Power Unit ; Presses; Tooling machine ; windmill

Documentos relacionados

×
Productos Tamaño Tipo de serie Tamaño de la rosca de la conexión 2 (pulg) Tipo de junta
35183200223 10 & 20 Accumulator adaptor BSP 3/4" O'ring
35183300223 10 & 20 Accumulator adaptor BSP 1"-1/4 O'ring
35183400223 10 & 20 Accumulator adaptor BSP 2" O'ring
35183500223 32 Accumulator flange adaptor BSP 1"-1/4 O'ring
35183600223 32 Accumulator flange adaptor BSP 2" O'ring
35183700223 10 & 20 Accumulator adaptor BSP 1/2" Bonded seal
35183800223 10 & 20 Accumulator adaptor BSP 3/4" Bonded seal
35183900223 10 & 20 Accumulator adaptor BSP 1" Bonded seal
35184000223 10 & 20 Accumulator adaptor BSP 1"-1/4 Bonded seal
35184100223 10 & 20 Accumulator adaptor BSP 2" Bonded seal
35184200223 32 Accumulator flange adaptor BSP 1"-1/4 Bonded seal
35184300223 32 Accumulator flange adaptor BSP 1"-1/2 Bonded seal
35184400223 32 Accumulator flange adaptor BSP 2" Bonded seal

Productos Recomendados


687PDC
687940