Fresh Water Flush | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Fresh Water Flush

Fresh Water Flush

Parker watermaker systems come complete, but are also fully customizable. Whether it's routine maintenance, or an upgrade for your system, Parker accessories will extend the life of your watermaker and keep maintenance costs affordable.

Especificaciones técnicas

  • Serie compatible: Aqua Whisper Family , Aqua Matic Family, Pro Mini Family, Seafari Family, LTM , LWM , H2O ECO
  • Marca: Parker Water Makers
  • Tipo de productos: Accessory
  • Aplicación: Leisure
Safety Warning

Descripción completa del producto

Seawater can shorten the life of a Reverse Osmosis (RO) membrane by introducing biological contaminants into the system. If seawater is not removed periodically from the membrane, minerals will attach to the surface causing corrosion of the internal parts. Biological fouling is also an issue, as seawater contains microscopic organisms that can die and decay, causing a bad smell and corrosion. Rinsing the watermaker with fresh water will prevent these potential issues, saving unnecessary maintenance and costly repairs.

The Parker Fresh Water Flush Option greatly prolongs the life of the membranes by rinsing them with fresh water at the touch of a button. By rinsing the watermaker with fresh water, this Parker option removes all salt water, minerals, and other living organisms from the internal parts of the system, flushing the membranes with clean fresh water.

The Parker Fresh Water Flush automatically flushes your system every seven days, using the on-board water supply. This prevents salt water corrosion of the internal parts and reduces biological fouling of the RO membrane.

Please Note: the Fresh Water Flush is not a replacement for a membrane preservative treatment. Preserving a membrane is still recommended to prevent bacterial growth.

Documentos relacionados

×
Productos

687PDC
941281