UV Sterilizer | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
UV Sterilizer

UV Sterilizer

Parker watermaker systems come complete, but are also fully customizable. Whether it's routine maintenance, or an upgrade for your system, Parker accessories will extend the life of your watermaker and keep maintenance costs affordable.

Especificaciones técnicas

  • Serie compatible: AquaMatic Family , Aqua Whisper Family , H2O ECO , LTM, PW, LWM, PRO mini ,Aqua DUO
  • Marca: Parker
  • Tipo de productos: Accessory
  • Aplicación: Leisure
Safety Warning

Descripción completa del producto

The Parker Ultraviolet Sterilizer processes up to 2.5 gallons per minute, resulting in the 99.8% sterilization of all micro-organisms, such as reproducing bacteria and viruses. Holding tanks (for the product water) are vented, inviting potential contaminants. The bottom line, is there is no control of water quality in the holding tank itself. By using a UV Sterilizer, although optional, the benefits are vast. Please Note: Ultraviolet replacement U.V. lamps are also available. 12 voltage DC .

Documentos relacionados

×
Productos

687PDC
941281