OBSOLETE: SL - Self-Regulating Temptrace™ Bundles for Low Temperature Maintenance | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Número de tubos

Material de las tuberías

Diámetro exterior de los tubos (pulg)

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
OBSOLETE: SL - Self-Regulating Temptrace™ Bundles for Low Temperature Maintenance

OBSOLETE: SL - Self-Regulating Temptrace™ Bundles for Low Temperature Maintenance OBSOLETE

Note: This product is no longer available - please contact us for further assistance.

Especificaciones técnicas

  • Número de tubos: 1 to Multiple
  • Material de la cubierta: Flame Resistant - PVC, TPE, PE & PU, PU, TPR, LDPE, PVDF
  • Temperatura máxima de funcionamiento: 85 °C, 185 °F
  • Material del tubo: Seamless Stainless Steel Type 316/316L ASTM A269 (Other materials available upon request. See How to Specify and Order for details), Welded Stainless Steel Type 316/316L ASTM A269 (Other materials available upon request. See How to Specify and Order for details), Seamless Copper Type 122 DHP ASTM B68/B75 (Other materials available upon request. See How to Specify and Order for details)
  • Diámetro exterior del tubo: 1/8 to 1 inch (metric sizes also available from 2mm to 16mm)
  • Diámetro exterior nominal: 1.21 to 1.99 inch
  • Radio de curvatura mínimo: 7 to 12 inch
  • Temperatura interna máxima: 185 °F, 85C °C
  • Salida de calefacción: 3, 5, 8 or 10 W/ft
  • Voltaje de entrada: 120 VAC, 240 VAC
  • Longitud del circuito: 215' to 270' ft
  • Clasificación del contacto del interruptor: 25 A
  • Color de la cubierta: Black is standard, other cover colors are available upon request. See How to Specify & Order for details.
Safety Warning

Descripción completa del producto

Parflex SL-Self-Regulating Temptrace™ Bundles are designed to provide freeze protection and low temperature maintenance for gases, liquids or other viscous materials in chemical processing and refinery applications. The tubing is thermally insulated with a non-hygroscopic inorganic fiberglass material and protected with a flexible, black, flame-resistant PVC jacket for added protection. The thermal insulation allows for the transfer of fluids or gases up to 185°F (85°C) while maintaining an outer jacket surface temperature of 140°F (60°C), meeting NEC Personnel Protection Code 427.12. Standard SL designs come with an internal tinned copper braid on the heating cable for grounding purposes and a TPR jacket over the heating cable to provide additional protection against many inorganic chemical solutions. For order details, refer to our latest literature on the Product Support tab.

Markets:  
• Chemical Processing and Refining

Features/Benefits:
• Product is highly customizable – multiple options are available for tubing materials, tubing sizes, wall thicknesses, heating cable voltage and heat output, cover material and color
• Constructed with a flexible, flame-resistant PVC jacket for added protection
• Standard designs come with an internal copper braid on the heating cable for grounding purposes and a TPR jacket over the heating cable to provide additional protection against many inorganic chemical solutions

Applications:
• Designed to provide freeze protection and low temperature maintenance for gases, liquids or other viscous materials

Certifications/Compliance:
• NEC Personnel Protection Code 427.12
• Heating cables are rated per NEC standards:
- Cables with heat outputs of 3, 5 and 8 watts/ft have a T3 rating
- Cables with heat outputs of 10, 15 and 20 watts/ft have a T2D rating

Technical Specifications:
• Standard Tubing Materials: Seamless Copper Type 122 DHP ASTM B68-B75, as well as seamless and welded stainless steel tubing, Type 316/316L ASTM A269
• Insulation: Non-hygroscopic inorganic fiberglass
• Cover: FR-PVC
• Additional jacketing materials are available upon request, including non-halogenated FR-TPE and Urethanes
• Heating cables are available in 120V and 208-277 volt, with heat outputs of 3, 5, 8 and 10 watt/ft
• Readily available in 1/4”, 3/8”, and 1/2” sizes as well as metric sizes (6mm, 8mm, 10mm and 12mm)
• All Temptrace™ products are pressure tested prior to shipment
• Third party testing and witnessing is available upon request, including DNV, ABS and Lloyd's Register

Documentos relacionados

Compliance, Certifications & Safety
Parflex ABS Certification for Tubes and Tube Bundles
×
Productos Número de tubos Material de las tuberías Diámetro exterior de los tubos (pulg)
SL512-B0435A 1 Seamless Stainless Steel Type 316/316L ASTM A269 1/4
SL512-B0635A 1 Seamless Stainless Steel Type 316/316L ASTM A269 3/8
SL512-B0835A 1 Seamless Stainless Steel Type 316/316L ASTM A269 1/2
SL812-B1249A 1 Seamless Stainless Steel Type 316/316L ASTM A269 3/4
SL512-B0435B 2 Seamless Stainless Steel Type 316/316L ASTM A269 1/4
SL512-B0635B 2 Seamless Stainless Steel Type 316/316L ASTM A269 3/8
SL812-B0835B 2 Seamless Stainless Steel Type 316/316L ASTM A269 1/2
SL812-B1249B 2 Seamless Stainless Steel Type 316/316L ASTM A269 3/4
SL512-20435A 1 Welded Stainless Steel Type 316/316L ASTM A269 1/4
SL512-20635A 1 Welded Stainless Steel Type 316/316L ASTM A269 3/8
SL512-20835A 1 Welded Stainless Steel Type 316/316L ASTM A269 1/2
SL812-21249A 1 Welded Stainless Steel Type 316/316L ASTM A269 3/4
SL512-20435B 2 Welded Stainless Steel Type 316/316L ASTM A269 1/4
SL512-20635B 2 Welded Stainless Steel Type 316/316L ASTM A269 3/8
SL812-20835B 2 Welded Stainless Steel Type 316/316L ASTM A269 1/2
SL812-21249B 2 Welded Stainless Steel Type 316/316L ASTM A269 3/4
SL512-10430A 1 Seamless Copper Type 122 DHP ASTM B68/B75 1/4
SL512-10632A 1 Seamless Copper Type 122 DHP ASTM B68/B75 3/8
SL512-10835A 1 Seamless Copper Type 122 DHP ASTM B68/B75 1/2
SL812-11249A 1 Seamless Copper Type 122 DHP ASTM B68/B75 3/4
SL512-10430B 2 Seamless Copper Type 122 DHP ASTM B68/B75 1/4
SL512-10632B 2 Seamless Copper Type 122 DHP ASTM B68/B75 3/8
SL812-10835B 2 Seamless Copper Type 122 DHP ASTM B68/B75 1/2
SL812-11249B 2 Seamless Copper Type 122 DHP ASTM B68/B75 3/4

687PDC
687563