Miniature Pump EZ-Mount | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Miniature Pump EZ-Mount

Miniature Pump EZ-Mount

Parker’s Miniature Pump EZ-Mount provides ease of installation and effective control of vibration transfer. The Parker EZ Mount was designed to mount easily to all Parker’s BTX-Connect, BTX-Brush, TTC (IIS), and LTC (IIS) miniature diaphragm pumps.

Especificaciones técnicas

  • Material del cuerpo: Noryl GTX830
  • Peso: 0.63 to 0.71 oz, 18 to 20 g
  • Precio: 14
  • Temperatura de funcionamiento: 41 to 158 °F, 5 to 70 °C
  • Humedad de servicio: 0 to 95 % Relative Humidity
Safety Warning

Descripción completa del producto

Parker’s EZ Mount is a vibration isolation mounting system that provides ease of installation and effective control of vibration transfer. The Parker EZ Mount was designed to mount easily to all Parker’s BTC (IIS), TTC (IIS) and LTC (IIS) miniature diaphragm pumps.

Markets:
• Clinical Diagnostics
• Analytical Chemistry
• Printing
• Respiratory
• Patient Therapy

Features/Benefits:
• Isolation feet on the EZ mount can be rotated in any one of three ninety-degree planes and is designed for top-down or bottom-up mounting providing simple installation.
• EZ mount was designed to minimize weight added to the pump assembly. Approximate weights are: Style A – 0.63 oz (18 g), Style B – 0.71 oz (20 g).
• Effectively absorbs vibration to minimize most vibration-induced noise and vibration transfer into an instrument.
• Designed to keep height and size down to a minimum. 
• Engineered for Parker BTC, TTC, and LTC pumps to ease integration into your system.

Applications:
• Point of Care Diagnosis
• Negative Pressure Wound Therapy
• Compression Therapy
• Patient Monitoring
• Respiratory Care

Documentos relacionados

×

687PDC
687821