Permanent Crimp Fittings - SF Series | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Permanent Crimp Fittings - SF Series

Permanent Crimp Fittings - SF Series

Parker permanent crimp fittings – SF series are qualified for use with 56DH/568DH Diagnostic hose with a -1.5 (.09”) I.D.

Especificaciones técnicas

  • Tamaño del puerto: 1/8 to 1/4 inch
  • Forma: Straight
  • Aplicación: Diagnostics, Hydraulics
  • Diámetro interior de la manguera: 2.3 mm, 0.09 inch
  • Tipo de conexión: Crimp, Pipe, 37° Flare, Seal-Lok
  • Longitud: 1.13 to 2.06 inch
  • Tamaño de la conexión: View Part Details.
  • Estilo de productos: Crimp (Permanent)
Safety Warning

Descripción completa del producto

Parker's SF Series fittings are crimp style permanent fittings qualified for use with the Parker 56DH/568DH Diagnostic Hose. These compact fittings are used in hydraulic and pneumatic systems where a small O.D. hose is necessary. They are available in straight and 90° elbow shapes to accommodate different application requirements.

Markets:  
• Industrial
• Agriculture
• Construction
• Mobile Equipment
• Transportation

Features/Benefits:
• Available in straight and 90° elbow shapes to accommodate different application requirements
• Parkalign® dies

Applications:
• Hydraulic and pneumatic systems where a small O.D. hose is necessary
• Hydraulic diagnostic hoses

Documentos relacionados

×
Productos

687PDC
687563