Low-Inertia Brushless Servo Motors (Encoder Feedback) - SME-Series | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Low-Inertia Brushless Servo Motors (Encoder Feedback) - SME-Series

Low-Inertia Brushless Servo Motors (Encoder Feedback) - SME-Series

Available in 60-170mm frame sizes, SME motors use innovative salient pole technology to achieve low rotor inertias and high dynamic performance. SME motors have encoder feedback.

Especificaciones técnicas

  • Grado de protección de admisión: IP65, IP67 (SME170 only), IP64
  • Tamaño del eje: > 30 to 40 mm, > 15 to 20 mm, > 20 to 30 mm, > 1 to 15 mm
  • Tipo de eje: Keyway, Smooth
  • Accionamiento Parker compatible: SLVD-N, HIDRIVE, TWIN-N/SPD-N, TPD-M
  • Velocidad de salida máxima: up to 7500 RPM
  • Tipo de montaje: > 200 to 300 mm (PCD), > 50 to 100 mm (Pilot Ø), > 50 to 100 mm (PCD), 1 to 50 mm (Pilot Ø), > 100 to 200 mm (Pilot Ø), 1 to 50 mm (PCD), > 100 to 200 mm (PCD)
  • Tipo de retroalimentación: Absolute Single-turn EnDat Encoder, Absolute Multi-turn EnDat Encoder, Absolute Multi-turn SinCos/HIPERFACE Encoder, Absolute Single-turn SinCos/HIPERFACE Encoder, Absolute Single-turn HIPERFACE DSL® Encoder, Absolute Multi-turn HIPERFACE DSL® Encoder, Incremental Encoder
  • Serie del producto: SME
  • Tecnología: Electromechanical
  • Temperatura de funcionamiento: -10 to 40 °C, 14 to 104 °F
  • Estilo de productos: Brushless Servo
  • Tamaño del bastidor: 60 mm, 82 mm, 40 mm, 100 mm, 115 mm, 170 mm, 142 mm
  • Cumplimiento con especificaciones: UL/cUL (SME60-142 for torque between 1.4 to 15 Nm), CE
  • Voltaje de entrada: 400 to 480 VAC, 230 VAC
  • Tipo de productos: Electric Motor
  • Par continuo: 0.19 to 60 Nm, 1.68 to 531 lb-inch
  • Par motor: 0.75 to 190 Nm, 6.64 to 1682 lb-inch
  • Velocidad nominal: up to 7500 RPM
  • Freno de sujeción incluido: Optional
  • Método de enfriamiento: Air-Cooled / Natural Convection
Safety Warning

Descripción completa del producto

The SME series brushless servo motors have been designed to combine cutting-edge technology with extremely high performance. Utilising innovative ‘Salient Pole' technology, featuring Neodymium-Iron-Boron magnets uniquely encapsulated to the motor shaft, SME synchronous servo motors can achieve very high accelerations and withstand high overloads without any risk of demagnetisation or detachment of the magnets. Additionally the motor's dimensions are considerably reduced, offering significant advantages in terms of specific torque and dynamic performance. Compared to traditional-technology brushless servo motors, the specific torque of SME serrvo motors is approximately 30% higher and rotor inertias are extremely low, making it especially suited to highly dynamic applications.

The SME brushless servo motor series offers a high degree of flexibility thanks to its extensive range of motor frame configurations, flange and shaft options, feedback devices and winding options.

Markets:
• Factory Automation
• Packaging Machinery
• Food & Beverage
• Miscellaneous Industrial
• Miscellaneous Manufacturing
• Lab/Diagnostic
• Life Sciences
• Pharma

Features/Benefits:
• Brushless synchronous servo motors available in 60, 82, 100, 115, 142 and 170mm frame sizes
• Speeds up to 7500 min-1 / Continuous stall torques from 0.55 to 60Nm
• Low inertia rotor / High dynamic performance
• Increased inertia and holding brake options available
• Feedback options of incremental, single-/multi-turn absolute encoder plus Hiperface DSL
• High degree of flexibility thanks to a wide range of standard options

Applications:
• Material Forming machines
• Material Handling machines
• In-Plant / Automotive Industry equipments
• Textile Machines
• Robotics
• Special Machines
• Servo Hydraulic Pumps

Technical Overview:
- Rotor Design : Rotor with surface rare earth magnets
- Magnets : NdFeB
- Number of poles : 8
- Power Range  : 0.2 – 9.4 kW
- Torque Range : 0.55 – 60 Nm
- Speed Range : 0 – 7500 min-1
- Shaft End : Plain keyed shaft / Plain smooth shaft (option)
- Protection Level (IEC60034-5) : IP64 / IP65 (option) / IP67 (SME170)
- Feedback sensors : Incremental Encoder / Hiperface Absolute Encoder (SinCos + DSL)  / EnDat Absolute Encoder
- Other options : Brake / Thermal protection / Increased inertia
- Marking : CE / UL (SME60-142)
- Voltage Supply : 230 / 400 VAC (other voltages by request)
- Temperature Class : Class F
- Connection : Connectors / Terminal Box

Parker SME brushless servo motors are available with standard and custom options to adapt the motor to your application. If the option for your application is not listed, please consult our technical department.

Documentos relacionados

×

687PDC
A87859