4840-12-0610-0400 - SOFT-SHIELD 4840 Electrically Conductive Foam EMI Shielding Gaskets | Parker NA

SOFT-SHIELD 4840 Electrically Conductive Foam EMI Shielding Gaskets | #4840-12-0610-0400

4840-12-0610-0400

SOFT-SHIELD 4840 Electrically Conductive Foam EMI Shielding Gaskets | #4840-12-0610-0400

Parker Chomerics SOFT-SHIELD® 4840 conductive, Z axis foam consists of silver-plated nylon fibers embedded into low density open cell urethane foam for grounding of environmentally controlled applications.


Especificaciones técnicas

  • Longitud: 50 ft (15, 240 mm)
  • Tipo de adhesivo: Electrically Conductive PSA
  • Anchura: 24 in (609.6 mm)
  • Vida útil en depósito: 24 Months (with adhesive), Indefinite (no adhesive)
  • Temperatura de almacenamiento: 70 ± 20 °F, 21 ± 10 °C
  • Material del tejido: Silver-Plated Fibers into Urethane Foam
  • Temperatura de funcionamiento: -40 to 70 °C, -40 to 158 °F
  • Deflexión a presión: 15 %
  • Clasificación de inflamabilidad: UL 94 V-0
  • Serie del producto: SOFT-SHIELD 4840
  • Tipo de productos: Bulk Roll
  • Nivel de blindaje de ruido: 60 dB (Avg)
Safety Warning

Información del artículo

Parker Chomerics SOFT-SHIELD® 4840 is an electrically conductive foam used for grounding of environmentally controlled applications. Consisting of silver-plated nylon fibers embedded into a low-density urethane foam, SOFT-SHIELD® 4840 is a low compression force gasket solution ideal for high volume applications such as consumer devices and industrial electronics. It is a more cost-effective version of the market leading SOFT-SHIELD® 4850, requiring lower compression forces but providing slightly lower conductivity (higher through resistance).

SOFT-SHIELD® 4840 is flammability rated to UL 94 V-0 with an operating temperature range of -40°C to 70°C. The optimized dispersion of conductive fibers within the foam matrix means that this material is electrically stable over many closure cycles which experiencing a low compression set (<15%). Provided with or without a conductive pressure sensitive adhesive, SOFT-SHIELD® 4840 is available in bulk rolls, cut sheets, or custom die cut shapes.

Product Features
• Z-axis electrical conductivity
• Good through resistance (<150 milliohms at 30% gasket deflection)
• Average 60 dB shielding effectiveness from 20 MHz to 10 GHz
• Low closure force (<2 PSI)
• Stable electrical performance (through resistance) after multiple closure cycles
• Low compression set (<15%)
• Available in cut sheets, bulk rolls or custom die cut shapes
• Non-nickel bearing material
• RoHS, REACH and UL 94 V-0 compliant

Typical Applications
• High volume consumer electronic devices
• Servers, desktop PCs, and laptops
• I/O panels, backplanes, connectors, access panels and rectangular/square strip gasket seals
• Telecom infrastructure rack and enclosure components

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

×

Cantidad
Solicitar un presupuesto

El artículo se ha añadido correctamente a la cesta de presupuesto IR A MIS COTIZACIONES

x

OK

x

Encontrar un distribuidor

Puntos de venta

Contacto local

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
179336