Soft Start / Dump Valve - 06S Series (Compact) | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Soft Start / Dump Valve - 06S Series (Compact) Soft Start / Dump Valve - 06S Series (Compact)

Soft Start / Dump Valve - 06S Series (Compact) OBSOLETE

Note: This product is no longer available - please refer to the “Related Products” section of this page for alternative products, or contact us for further assistance.

Especificaciones técnicas

  • Función: 3/2
  • Número de posiciones: 2
  • Tipo de accionamiento: Solenoid
  • Rango de presión de entrada máxima: 200 psig, 13.8 bar
  • Presión mínima de trabajo: 30 psig, 2.1 bar
  • Índice de caudal máximo: 70 SCFM, 33 m3/hour
  • Tipo de puerto: BSPP, NPT
  • Tamaño del puerto: 3/8 inch
  • Temperatura ambiente máxima: 120 °F, 49 °C
  • Voltaje de entrada: 120 VAC, 24 VDC
  • Conexión eléctrica: 22mm 3-Pin (DIN 43650 Form B) or 2-Pin M12
  • Peso: 2.25 lb, 1.02 kg
  • Cumplimiento con especificaciones: n/a
Safety Warning

Descripción completa del producto

06S modular compact combined soft start / dump valves provide for the safe introduction of pressure to machines or systems.  Soft start / dump valves, when set, allow the pressure to gradually build to the set point before fully opening to deliver full flow air line pressure. The controlled introduction can be an important safety factor and prevent damage to tooling when air pressure is introduced at machine or system start up. When the valve is installed into the pneumatic system and the pilot operator receives no signal, the air is blocked at port 1. When a pilot signal is received at the pilot operator, the valve shifts, closing the connection between ports 2 and 3. At the same time, air flow begins between ports 1 and 2 at a slow rate, controlled by the needle valve located on top of the valve. When the downstream pressure reaches approximately 60% of the supply pressure, the main valve spool opens, allowing full flow through the valve in the system. If pilot signal or system pressure is lost, the valve returns to its initial state, venting the downstream pressure through port 3.

Pressure supply piping must be the same size as the inlet port or larger, to insure the pilot valve receives sufficient pressure supply during high flow conditions. The valve should be mounted downstream of the FRL, with the soft start adjustment needle easily accessible. Note: soft start/dump valves are not intended to be used as emergency shut-off valves, but should be placed after a manual shut off valve. The 06S can be mounted using a modular connector to other 06 series air preparation products.    

Markets:
• Factory Automation
• Heavy Industries

Features/Benefits:
• Safely energizes the downstream pneumatic system
• Modular design with integrated ports
• 3 way 2 position function ensures safe pressure introduction
• High flow & exhaust capability
• Adjustable slow start
• Solenoid or air pilot operation options
• Silencer included

Applications:
• Assembly
• Production Lines

Documentos relacionados

×
Productos

687PDC
687577