Solenoid Valve Retention Pins | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Serie del producto

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Solenoid Valve Retention Pins

Solenoid Valve Retention Pins

Parker offers retention pins to mount Parker X Valves and LX Valves to a printed circuit board (PCB).

Especificaciones técnicas

  • Material del pasador: Phospher bronze
  • Altura: 0.52 in (1.321 cm)
  • Anchura: 0.255 inch, 0.648 cm
Safety Warning

Descripción completa del producto

Parker offers retention pins as an alternative mounting option for Parker X Valves and LX Valves. Retention pins can be placed around the valve and soldered down to a printed circuit board.

Markets
• Portable Medical Equipment
• Environmental Monitoring
• Respiratory
• Anesthesia
• Patient Monitoring
• Patient Therapy

Features/Benefits
• Allows for mounting to a printed circuit board (PCB)
• For use with Parker X Valves and LX Valves

Typical Applications
• Air & Oxygen Delivery
• Portable Equipment
• Blood Pressure Monitoring
• Wound Therapy
• Sensor Zeroing

Documentos relacionados

×
Productos Serie del producto
190-006020-001 X Valve, LX Valve

687PDC
687821