Solenoid Valves- S4A Type | #S4A320YS32B2XSN


LOADING IMAGES
S4A320YS32B2XSN

Solenoid Valves- S4A Type | #S4A320YS32B2XSN

1-1/4 S4A 1-1/4SW 120R ST


Especificaciones técnicas

  • Tipo de tamiz: With Strainer
  • Tamaño del puerto (pulg): 1-1/4"
  • Material de la válvula: Standard Valve Material
  • Capacidad mínima operativa: Full Capacity
  • Tamaño del puerto (mm): 32mm
  • Estilo de operación: None
  • Conexión: 1-1/4"
  • Material del cuerpo: Gray Iron
  • Tipo de válvula de retención: No Check Valve
  • Recubrimiento: No Plating
  • Tipo de cuerpo: Flanged
  • Tipo de brida: Socket Weld
  • Tipo de bobina: 120AC~60Hz-Leaded Red LED Pilot Light
  • Material del asiento: PTFE
  • Número de modelo: 1-1/4 S4A 1-1/4SW 120R ST
  • Tipo de productos: S4A
  • Temperatura mínima de funcionamiento: -30 °C, -25 °F
  • Temperatura máxima de funcionamiento: 105 °C, 220 °F
  • Presión de trabajo máxima: 27.6 bar, 400 psig
  • Coeficiente del caudal: 17 Kv, 20 Cv
  • Tipo de operación: None
  • Tamaño del puerto: 32 mm, 1-1/4" inch
  • Capacidad mínima operativa: Full Capacity
  • Tipo de tamiz: With Strainer
  • Tipo de cara de la brida: Socket Weld
  • Tamaño de la conexión: 1-1/4"
  • Tipo de bobina: 120AC~60Hz-Leaded Red LED Pilot Light
  • Válvula de retención: No Check Valve
  • Material de la válvula: Standard Valve Material
  • Tipo de recubrimiento: No Plating
  • Tipo de cuerpo: Flanged
  • Material del cuerpo: Gray Iron
  • Material del asiento: PTFE
Safety Warning

Información del artículo

Parker’s S4 solenoids are the refrigeration industry’s standard for solenoid valves and have provided decades of safe and reliable operation.  These valves are highly configurable and can be provided with flanges for Socket Welding, Butt Welding, ODS connections, and Threaded connections.  The S4 is offered in sizes from ¾” (DN20) to 8” (DN200).  These valves may be opened by means of the manual opening stem for servicing or in case of electrical power failure.  As the S4 valves up to 4” feature a flanged connection they may be easily removed from the system for servicing.  The S4 valves are pilot operated and require a minimum 0.21 bar (3 psi) pressure drop to fully open.  The S4AD is a spring closing, pilot operated, dual-position solenoid valve which is crucial for evaporator control groups that use hot gas defrost.  The dual position function of the S4AD allows the system to equalize before fully opening and can prevent liquid hammer.  The S4X is an explosion proof hazardous environment type solenoid carrying a NEMA Type 4 and 7 classification.

Market:

• Industrial Refrigeration
• Commercial Refrigeration

Features and Benefits:
S4A
• Standard Coil Housing Meets NEMA 3R and NEMA 4- Rain Tight
• Coil Housing Surpasses NEMA Salt Spray Test
• Plunger-Needle Assembly Same for S4A, S5A, S6N, S6A, S8F
• Molded Class “F” Coil Construction
• Same Coil Fits Most Refrigerating Specialties Solenoid Valves
• Pilot Light Available
• Stainless Steel Needle
• Manual Opening Stem
• Design Pressure (MRP): 28 bar (400 PSIG)
S4W
• Cast Steel Body–Strong, Light Weight
• Welds Directly In The Line-No Flanges
• Removable Seat-Serviceable From Top Side
• Maximum Opening Pressure Difference (MOPD): 21 bar (300 psig)
• PTFE Pilot Seat
• Streamlined Fluid Flow Pattern
• Pilot Solenoid Parts Are Same As Used With Most Other R/S Solenoids
• Design Pressure (MRP):27.6 bar (400 psig)
• Manual Opening Stem
S4AD
• Prevents the damaging effects of vapor propelled liquid
• Combined use as a hot gas and soft gas valve
• Integrated S6A Pilot Solenoids
• Standard Coil Housing meets NEMA 3R and NEMA 4- Rain Tight
• Reduced installation costs
• Pilot light available
• Manual Opening Stem
• Maximum Rated Pressure (MRP): 27.6bar (400psig)
S4X
• Explosion Proof
• Hazardous Environment Type
• Standard Coil Housing meets NEMA Type 4 and 7

Application:
• Refrigerant Liquid Lines, Hot Gas Lines, or Suction Lines in a temperature range of -45° to 105° C (-50° to 220° F)
• The dual-position feature of the S4AD is specifically designed to help aid against the damaging effects of liquid hammer and sudden liquid deceleration.
• This valve is typically applied as a combination hot gas valve and soft gas valve or as a liquid solenoid.
• Hazardous Environment (S4X)

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

×


Encontrar un distribuidor

Puntos de venta

Contacto local

Parker Hannifin Corporation

Refrigerating Specialties Division

2445 South 25th Avenue

Broadview, IL 60155 USA

Teléfono

+1 (708) 681-6300

Fax

+1 (708) 681-6306

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
687475