S6N05NX00B1XP - Solenoid Valves S8F and S6N | Parker NA

Solenoid Valves S8F and S6N | #S6N05NX00B1XP

Click to View CAD Model
S6N05NX00B1XP

Solenoid Valves S8F and S6N | #S6N05NX00B1XP

S6N DN 120


Especificaciones técnicas

  • Tipo de válvula de retención: Without Check Valve
  • Tamaño del puerto (mm): 5mm
  • Tipo de brida: No Flange
  • Tamaño del puerto (pulg): 3/16"
  • Tipo de tamiz: Without Strainer
  • Conexión: None
  • Material de la válvula: Meets Pressure Equipment Directive (PED)
  • Tipo de bobina: 120AC~60Hz-Leaded Standard
  • Número de modelo: S6N DN 120
  • Diferencia de presiones máxima: 20.7 bar, 300 psig
  • Presión de trabajo máxima: 28 bar, 406 psig
  • Tamaño del puerto: 5 mm, 3/16 inch
  • Tipo de válvula: S6N
  • Tipo de cara de la brida: No Flange
  • Tamaño de la conexión: None
  • Tipo de bobina: 120VAC (60Hz), Leaded Standard
  • Tipo de tamiz: Without Strainer
  • Material de la válvula: Meets Pressure Equipment Directive (PED)
  • Válvula de retención: Without Check Valve
Safety Warning

Información del artículo

A solenoid valve is an electrically operated device used to control the flow of liquids or gases in a fully open or fully closed configuration. The S6N & S8F are normally closed solenoid valves to control the flow of refrigerant. Like all Refrigerating Specialties Solenoid Valves, these valves do not modulate. When electrically energized, they open wide; when de-energized, the valves close to stop flow in the normal direction. The S8F is direct acting; the valve needle is lifted and held open electrically by the solenoid coil. No pressure drop or flow is required to open or hold open this valve. Thus, the S6N Solenoid Valve is ideal for use as a pilot solenoid valve. The S8F is a pilot operated valve which features a higher flow capacity than the S6N. Both valves are available with ductile iron or stainless steel bodies.

Market:
• Industrial Refrigeration
• Commercial Refrigeration

Features and Benefits:
• Standard Coil Housing Meets NEMA 3R and NEMA 4 - Rain Tight
• Coil Housing Surpasses NEMA Salt Spray Test
• Plunger-Needle Assembly Same for S4A, S5A, S8F, S6A
• PTFE Seat- S6N (Replaceable)
• Replaceable Piston Plug Assembly
• Molded Class “F” Coil Construction
• Same Coil Fits All Refrigerating Specialties Solenoid Valves
• Pilot Light Available
• Stainless Steel Needle
• MRP 28 bar (400 psig)- S6N / S8F
• MOPD 20.7 (300 psig)- S6N / S8F

Application:
• Although too small for suction line applications in most cases, the S6N is often used as a pilot solenoid valve to actuate gas powered valves in suction lines
• Automatic liquid flow stop to Thermal Expansion Valves, Float Valves, or Hand Expansion Valves
• Purge Point Solenoids

Leer más Mostrar menos

Diseños en CAD + Archivos


Documentos relacionados

×


Encontrar un distribuidor

Puntos de venta

Contacto local

Parker Hannifin Corporation

Refrigerating Specialties Division

2445 South 25th Avenue

Broadview, IL 60155 USA

Teléfono

+1 (708) 681-6300

Fax

+1 (708) 681-6306

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
687475