Consiga su cuenta de Parker hoy mismo!
Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.
Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.
Parker Chomerics Solid-D Shape Electrically Conductive Elastomer Extruded Gaskets are available in various CHO-SEAL® elastomer materials. Click into this product and select your desired part number.
Parker Chomerics has developed and enhanced virtually every aspect of conductive elastomer materials technology, from the earliest silver and silver-plated copper filled silicones, to the latest and more cost-effective silver-plated aluminum and nickel-plated graphite composites. Today we offer the most comprehensive selection and highest quality products available.
This item is sold as cord stock and quote cart quantity is in 1-foot (305 mm) increments.
Parker Chomerics Solid-D Shape Electrically Conductive Elastomer Extruded Gaskets are available in various CHO-SEAL® conductive elastomers, consisting of a silicone, fluorosilicone, EPDM or fluorocarbon-fluorosilicone binder with a filler of pure silver, silver-plated copper, silver-plated aluminum, silver-plated nickel, silver-plated glass, nickel-plated graphite, nickel-plated aluminum or non-plated graphite particles.
Standard Extruded Materials:
•CHO-SEAL 6502 (nickel-aluminum filled silicone)
•CHO-SEAL 6503 (nickel-aluminum filled fluorosilicone)
•CHO-SEAL 1298 (silver-aluminum filled fluorosilicone)
•CHO-SEAL 1285 (silver-aluminum filled silicone)
•CHO-SEAL 1287 (silver-aluminum filled fluorosilicone)
•CHO-SEAL 1215 (silver-copper filled silicone)
•CHO-SEAL 1217 (silver-copper filled fluorosilicone)
•CHO-SEAL S6305 (nickel-graphite filled silicone) UL 94 V-0
•CHO-SEAL 6308 (nickel-graphite filled silicone)
•CHO-SEAL 6370 (nickel-graphite filled silicone) UL 94 V-0
•CHO-SEAL L6303 (nickel-graphite filled fluorosilicone)
•CHO-SEAL 1350 (silver-glass filled silicone)
•CHO-SEAL 1273 (silver-copper filled silicone) UL 94 V-0
•CHO-SEAL 1401 (silver filled silicone)
•CHO-SEAL 6452 (nickel-graphite filled EPDM)
CHO-SEAL® Electrically Conductive Elastomer Extruded Gaskets are reliable over the life of the equipment. The same gasket is both an EMI shield and an environmental seal. Elastomer gaskets resist compression set, accommodate low closure force, and help control airflow. Parker Chomerics offers hundreds of standard extruded products, readily lathe-cut into washers, spliced, bonded, kiss-cut, or die-cut to reduce installation labor and to conserve material, resulting in a cost-effective alternative to other methods of EMI shielding and environmental sealing
Parker Chomerics Solid-D Shape Electrically Conductive Elastomer Extruded Gaskets Standard Tolerances (in):
• <0.200: ± 0.005
• 0.200 to 0.349: ± 0.008
• 0.350 to 0.500: ± 0.010
• >0.500: ± 3% nominal dimension
Features/Benefits:
• Superior reliability
• Cost effective
• Flexible design
• Co-extruded (with weather seals) options available
Typical Applications:
• Defense
• Aerospace
• Consumer electronics
• Telecom
• Industrial
• Automotive
• Life science
| Literature and Reference Materials |
|---|
| Application Note: Elastomer Load vs. Deflection Curves |
| Handbook: Chomerics Conductive Elastomer Engineering Handbook |
| Product Demos & Tutorials |
|---|
| Parker Chomerics Product Case Studies |
| Parker Chomerics Upcoming Webinars & On Demand Webinars |
| Selector Guides |
|---|
| Find the Correct Conductive Elastomer EMI Gasket For You |
| Productos | Nominal Dimension A | Nominal Dimension B | Nominal Dimension C | Material de la junta |
|---|---|---|---|---|
| 19-05-21166-6502 | 0.035 in / 0.89 mm | 0.035 in / 0.89 mm | 0.018 in / 0.46 mm | CHO-SEAL 6502 |
| 19-05-16047-6502 | 0.021 in / 0.53 mm | 0.040 in / 1.02 mm | 0.010 in / 0.25 mm | CHO-SEAL 6502 |
| 19-05-14769-6502 | 0.035 in / 0.89 mm | 0.062 in / 1.57 mm | 0.018 in / 0.46 mm | CHO-SEAL 6502 |
| 10-05-5589-6502 | 0.055 in / 1.40 mm | 0.064 in / 1.63 mm | 0.028 in / 0.71 mm | CHO-SEAL 6502 |
| 10-05-1362-6502 | 0.062 in / 1.57 mm | 0.068 in / 1.73 mm | 0.031 in / 0.79 mm | CHO-SEAL 6502 |
| 19-05-14422-6502 | 0.055 in / 1.40 mm | 0.070 in / 1.78 mm | 0.055 in / 1.40 mm | CHO-SEAL 6502 |
| 19-05-E163-6502 | 0.062 in / 1.57 mm | 0.074 in / 1.88 mm | 0.031 in / 0.79 mm | CHO-SEAL 6502 |
| 10-05-Z337-6502 | 0.060 in / 1.52 mm | 0.075 in / 1.91 mm | 0.030 in / 0.76 mm | CHO-SEAL 6502 |
| 10-05-3224-6502 | 0.094 in / 2.39 mm | 0.078 in / 1.98 mm | 0.047 in / 1.19 mm | CHO-SEAL 6502 |
| 19-05-12888-6502 | 0.088 in / 2.24 mm | 0.081 in / 2.06 mm | 0.044 in / 1.12 mm | CHO-SEAL 6502 |
| 10-05-A381-6503 | 0.187 in / 4.75 mm | 0.200 in / 5.08 mm | 0.093 in / 2.36 mm | CHO-SEAL 6503 |
| 19-05-21166-1298 | 0.035 in / 0.89 mm | 0.035 in / 0.89 mm | 0.018 in / 0.46 mm | CHO-SEAL 1298 |
| 19-05-16047-1298 | 0.021 in / 0.53 mm | 0.040 in / 1.02 mm | 0.010 in / 0.25 mm | CHO-SEAL 1298 |
| 19-05-14769-1298 | 0.035 in / 0.89 mm | 0.062 in / 1.57 mm | 0.018 in / 0.46 mm | CHO-SEAL 1298 |
| 10-05-5589-1298 | 0.055 in / 1.40 mm | 0.064 in / 1.63 mm | 0.028 in / 0.71 mm | CHO-SEAL 1298 |
| 10-05-1362-1298 | 0.062 in / 1.57 mm | 0.068 in / 1.73 mm | 0.031 in / 0.79 mm | CHO-SEAL 1298 |
| 19-05-14422-1298 | 0.055 in / 1.40 mm | 0.070 in / 1.78 mm | 0.055 in / 1.40 mm | CHO-SEAL 1298 |
| 19-05-E163-1298 | 0.062 in / 1.57 mm | 0.074 in / 1.88 mm | 0.031 in / 0.79 mm | CHO-SEAL 1298 |
| 10-05-Z337-1298 | 0.060 in / 1.52 mm | 0.075 in / 1.91 mm | 0.030 in / 0.76 mm | CHO-SEAL 1298 |
| 10-05-3224-1298 | 0.094 in / 2.39 mm | 0.078 in / 1.98 mm | 0.047 in / 1.19 mm | CHO-SEAL 1298 |
| 19-05-12883-1287 | 0.062 in / 1.57 mm | 0.085 in / 2.16 mm | 0.031 in / 0.79 mm | CHO-SEAL 1287 |
| 10-05-1363-1287 | 0.078 in / 1.98 mm | 0.089 in / 2.26 mm | 0.039 in / 0.99 mm | CHO-SEAL 1287 |
| 19-05-Z586-1287 | 0.094 in / 2.39 mm | 0.094 in / 2.39 mm | 0.047 in / 1.19 mm | CHO-SEAL 1287 |
| 10-05-4699-1287 | 0.062 in / 1.57 mm | 0.100 in / 2.54 mm | 0.031 in / 0.79 mm | CHO-SEAL 1287 |
| 19-05-23159-1287 | 0.125 in / 3.18 mm | 0.110 in / 2.79 mm | 0.062 in / 1.57 mm | CHO-SEAL 1287 |
| 10-05-2618-1287 | 0.150 in / 3.81 mm | 0.110 in / 2.79 mm | 0.075 in / 1.91 mm | CHO-SEAL 1287 |
| 19-05-C128-1287 | 0.102 in / 2.59 mm | 0.115 in / 2.92 mm | 0.051 in / 1.30 mm | CHO-SEAL 1287 |
| 19-05-21124-1287 | 0.165 in / 4.19 mm | 0.118 in / 3.00 mm | 0.083 in / 2.11 mm | CHO-SEAL 1287 |
| 10-05-A283-1287 | 0.122 in / 3.10 mm | 0.131 in / 3.33 mm | 0.061 in / 1.55 mm | CHO-SEAL 1287 |
| 19-05-A611-1287 | 0.091 in / 2.31 mm | 0.134 in / 3.40 mm | 0.045 in / 1.14 mm | CHO-SEAL 1287 |
| 10-05-1364-1287 | 0.122 in / 3.10 mm | 0.135 in / 3.43 mm | 0.061 in / 1.55 mm | CHO-SEAL 1287 |
| 10-05-1499-1217 | 0.118 in / 3.00 mm | 0.156 in / 3.96 mm | 0.059 in / 1.50 mm | CHO-SEAL 1217 |
| 19-05-F173-1217 | 0.156 in / 3.96 mm | 0.156 in / 3.96 mm | 0.078 in / 1.98 mm | CHO-SEAL 1217 |
| 10-05-1577-1217 | 0.178 in / 4.52 mm | 0.175 in / 4.45 mm | 0.089 in / 2.26 mm | CHO-SEAL 1217 |
| 19-05-W469-1217 | 0.188 in / 4.78 mm | 0.188 in / 4.78 mm | 0.094 in / 2.39 mm | CHO-SEAL 1217 |
| 10-05-A381-1217 | 0.187 in / 4.75 mm | 0.200 in / 5.08 mm | 0.093 in / 2.36 mm | CHO-SEAL 1217 |
| 19-05-21166-1273 | 0.035 in / 0.89 mm | 0.035 in / 0.89 mm | 0.018 in / 0.46 mm | CHO-SEAL 1273 |
| 19-05-16047-1273 | 0.021 in / 0.53 mm | 0.040 in / 1.02 mm | 0.010 in / 0.25 mm | CHO-SEAL 1273 |
| 19-05-14769-1273 | 0.035 in / 0.89 mm | 0.062 in / 1.57 mm | 0.018 in / 0.46 mm | CHO-SEAL 1273 |
| 10-05-5589-1273 | 0.055 in / 1.40 mm | 0.064 in / 1.63 mm | 0.028 in / 0.71 mm | CHO-SEAL 1273 |
| 19-05-E163-6370 | 0.062 in / 1.57 mm | 0.074 in / 1.88 mm | 0.031 in / 0.79 mm | CHO-SEAL 6370 |
| 10-05-Z337-6370 | 0.060 in / 1.52 mm | 0.075 in / 1.91 mm | 0.030 in / 0.76 mm | CHO-SEAL 6370 |
| 10-05-3224-6370 | 0.094 in / 2.39 mm | 0.078 in / 1.98 mm | 0.047 in / 1.19 mm | CHO-SEAL 6370 |
| 19-05-12888-6370 | 0.088 in / 2.24 mm | 0.081 in / 2.06 mm | 0.044 in / 1.12 mm | CHO-SEAL 6370 |
| 19-05-12883-6370 | 0.062 in / 1.57 mm | 0.085 in / 2.16 mm | 0.031 in / 0.79 mm | CHO-SEAL 6370 |
| 10-05-1363-6370 | 0.078 in / 1.98 mm | 0.089 in / 2.26 mm | 0.039 in / 0.99 mm | CHO-SEAL 6370 |
| 19-05-Z586-6370 | 0.094 in / 2.39 mm | 0.094 in / 2.39 mm | 0.047 in / 1.19 mm | CHO-SEAL 6370 |
| 10-05-4699-6370 | 0.062 in / 1.57 mm | 0.100 in / 2.54 mm | 0.031 in / 0.79 mm | CHO-SEAL 6370 |
| 19-05-23159-6370 | 0.125 in / 3.18 mm | 0.110 in / 2.79 mm | 0.062 in / 1.57 mm | CHO-SEAL 6370 |
| 10-05-2618-6370 | 0.150 in / 3.81 mm | 0.110 in / 2.79 mm | 0.075 in / 1.91 mm | CHO-SEAL 6370 |
| 19-05-C128-6370 | 0.102 in / 2.59 mm | 0.115 in / 2.92 mm | 0.051 in / 1.30 mm | CHO-SEAL 6370 |
| 19-05-21124-6370 | 0.165 in / 4.19 mm | 0.118 in / 3.00 mm | 0.083 in / 2.11 mm | CHO-SEAL 6370 |
| 19-05-A611-L6303 | 0.091 in / 2.31 mm | 0.134 in / 3.40 mm | 0.045 in / 1.14 mm | CHO-SEAL L6303 |
| 10-05-1364-L6303 | 0.122 in / 3.10 mm | 0.135 in / 3.43 mm | 0.061 in / 1.55 mm | CHO-SEAL L6303 |
| 10-05-1499-L6303 | 0.118 in / 3.00 mm | 0.156 in / 3.96 mm | 0.059 in / 1.50 mm | CHO-SEAL L6303 |
| 19-05-F173-L6303 | 0.156 in / 3.96 mm | 0.156 in / 3.96 mm | 0.078 in / 1.98 mm | CHO-SEAL L6303 |
| 10-05-1577-L6303 | 0.178 in / 4.52 mm | 0.175 in / 4.45 mm | 0.089 in / 2.26 mm | CHO-SEAL L6303 |
| 19-05-W469-L6303 | 0.188 in / 4.78 mm | 0.188 in / 4.78 mm | 0.094 in / 2.39 mm | CHO-SEAL L6303 |
| 10-05-A381-L6303 | 0.187 in / 4.75 mm | 0.200 in / 5.08 mm | 0.093 in / 2.36 mm | CHO-SEAL L6303 |
| 19-05-21166-1350 | 0.035 in / 0.89 mm | 0.035 in / 0.89 mm | 0.018 in / 0.46 mm | CHO-SEAL 1350 |
| 19-05-16047-1350 | 0.021 in / 0.53 mm | 0.040 in / 1.02 mm | 0.010 in / 0.25 mm | CHO-SEAL 1350 |
| 19-05-14769-1350 | 0.035 in / 0.89 mm | 0.062 in / 1.57 mm | 0.018 in / 0.46 mm | CHO-SEAL 1350 |
| 19-05-14422-6452 | 0.055 in / 1.40 mm | 0.070 in / 1.78 mm | 0.055 in / 1.40 mm | CHO-SEAL 6452 |
| 19-05-E163-6452 | 0.062 in / 1.57 mm | 0.074 in / 1.88 mm | 0.031 in / 0.79 mm | CHO-SEAL 6452 |
| 10-05-Z337-6452 | 0.060 in / 1.52 mm | 0.075 in / 1.91 mm | 0.030 in / 0.76 mm | CHO-SEAL 6452 |
| 10-05-3224-6452 | 0.094 in / 2.39 mm | 0.078 in / 1.98 mm | 0.047 in / 1.19 mm | CHO-SEAL 6452 |
| 19-05-12888-6452 | 0.088 in / 2.24 mm | 0.081 in / 2.06 mm | 0.044 in / 1.12 mm | CHO-SEAL 6452 |
| 19-05-12883-6452 | 0.062 in / 1.57 mm | 0.085 in / 2.16 mm | 0.031 in / 0.79 mm | CHO-SEAL 6452 |
| 10-05-1363-6452 | 0.078 in / 1.98 mm | 0.089 in / 2.26 mm | 0.039 in / 0.99 mm | CHO-SEAL 6452 |
| 19-05-Z586-6452 | 0.094 in / 2.39 mm | 0.094 in / 2.39 mm | 0.047 in / 1.19 mm | CHO-SEAL 6452 |
| 10-05-4699-6452 | 0.062 in / 1.57 mm | 0.100 in / 2.54 mm | 0.031 in / 0.79 mm | CHO-SEAL 6452 |
| 19-05-23159-6452 | 0.125 in / 3.18 mm | 0.110 in / 2.79 mm | 0.062 in / 1.57 mm | CHO-SEAL 6452 |
| 10-05-2618-6452 | 0.150 in / 3.81 mm | 0.110 in / 2.79 mm | 0.075 in / 1.91 mm | CHO-SEAL 6452 |
| 19-05-C128-6452 | 0.102 in / 2.59 mm | 0.115 in / 2.92 mm | 0.051 in / 1.30 mm | CHO-SEAL 6452 |
| 10-05-A283-6370 | 0.122 in / 3.10 mm | 0.131 in / 3.33 mm | 0.061 in / 1.55 mm | CHO-SEAL 6370 |
| 19-05-A611-6370 | 0.091 in / 2.31 mm | 0.134 in / 3.40 mm | 0.045 in / 1.14 mm | CHO-SEAL 6370 |
| 10-05-1364-6370 | 0.122 in / 3.10 mm | 0.135 in / 3.43 mm | 0.061 in / 1.55 mm | CHO-SEAL 6370 |
| 10-05-1499-6370 | 0.118 in / 3.00 mm | 0.156 in / 3.96 mm | 0.059 in / 1.50 mm | CHO-SEAL 6370 |
| 19-05-F173-6370 | 0.156 in / 3.96 mm | 0.156 in / 3.96 mm | 0.078 in / 1.98 mm | CHO-SEAL 6370 |
| 10-05-1577-6370 | 0.178 in / 4.52 mm | 0.175 in / 4.45 mm | 0.089 in / 2.26 mm | CHO-SEAL 6370 |
| 19-05-W469-6370 | 0.188 in / 4.78 mm | 0.188 in / 4.78 mm | 0.094 in / 2.39 mm | CHO-SEAL 6370 |
| 10-05-A381-6370 | 0.187 in / 4.75 mm | 0.200 in / 5.08 mm | 0.093 in / 2.36 mm | CHO-SEAL 6370 |
| 19-05-21166-6308 | 0.035 in / 0.89 mm | 0.035 in / 0.89 mm | 0.018 in / 0.46 mm | CHO-SEAL 6308 |
| 19-05-16047-6308 | 0.021 in / 0.53 mm | 0.040 in / 1.02 mm | 0.010 in / 0.25 mm | CHO-SEAL 6308 |
| 10-05-5589-1350 | 0.055 in / 1.40 mm | 0.064 in / 1.63 mm | 0.028 in / 0.71 mm | CHO-SEAL 1350 |
| 10-05-1362-1350 | 0.062 in / 1.57 mm | 0.068 in / 1.73 mm | 0.031 in / 0.79 mm | CHO-SEAL 1350 |
| 19-05-14422-1350 | 0.055 in / 1.40 mm | 0.070 in / 1.78 mm | 0.055 in / 1.40 mm | CHO-SEAL 1350 |
| 19-05-E163-1350 | 0.062 in / 1.57 mm | 0.074 in / 1.88 mm | 0.031 in / 0.79 mm | CHO-SEAL 1350 |
| 10-05-Z337-1350 | 0.060 in / 1.52 mm | 0.075 in / 1.91 mm | 0.030 in / 0.76 mm | CHO-SEAL 1350 |
| 10-05-3224-1350 | 0.094 in / 2.39 mm | 0.078 in / 1.98 mm | 0.047 in / 1.19 mm | CHO-SEAL 1350 |
| 19-05-12888-1350 | 0.088 in / 2.24 mm | 0.081 in / 2.06 mm | 0.044 in / 1.12 mm | CHO-SEAL 1350 |
| 19-05-12883-1350 | 0.062 in / 1.57 mm | 0.085 in / 2.16 mm | 0.031 in / 0.79 mm | CHO-SEAL 1350 |
| 10-05-1363-1350 | 0.078 in / 1.98 mm | 0.089 in / 2.26 mm | 0.039 in / 0.99 mm | CHO-SEAL 1350 |
| 19-05-Z586-1350 | 0.094 in / 2.39 mm | 0.094 in / 2.39 mm | 0.047 in / 1.19 mm | CHO-SEAL 1350 |
| 10-05-4699-1350 | 0.062 in / 1.57 mm | 0.100 in / 2.54 mm | 0.031 in / 0.79 mm | CHO-SEAL 1350 |
| 19-05-23159-1350 | 0.125 in / 3.18 mm | 0.110 in / 2.79 mm | 0.062 in / 1.57 mm | CHO-SEAL 1350 |
| 19-05-21124-6452 | 0.165 in / 4.19 mm | 0.118 in / 3.00 mm | 0.083 in / 2.11 mm | CHO-SEAL 6452 |
| 10-05-A283-6452 | 0.122 in / 3.10 mm | 0.131 in / 3.33 mm | 0.061 in / 1.55 mm | CHO-SEAL 6452 |
| 19-05-A611-6452 | 0.091 in / 2.31 mm | 0.134 in / 3.40 mm | 0.045 in / 1.14 mm | CHO-SEAL 6452 |
| 10-05-1364-6452 | 0.122 in / 3.10 mm | 0.135 in / 3.43 mm | 0.061 in / 1.55 mm | CHO-SEAL 6452 |
| 10-05-1499-6452 | 0.118 in / 3.00 mm | 0.156 in / 3.96 mm | 0.059 in / 1.50 mm | CHO-SEAL 6452 |
| 19-05-F173-6452 | 0.156 in / 3.96 mm | 0.156 in / 3.96 mm | 0.078 in / 1.98 mm | CHO-SEAL 6452 |
| 10-05-1577-6452 | 0.178 in / 4.52 mm | 0.175 in / 4.45 mm | 0.089 in / 2.26 mm | CHO-SEAL 6452 |
| 19-05-W469-6452 | 0.188 in / 4.78 mm | 0.188 in / 4.78 mm | 0.094 in / 2.39 mm | CHO-SEAL 6452 |
| 10-05-A381-6452 | 0.187 in / 4.75 mm | 0.200 in / 5.08 mm | 0.093 in / 2.36 mm | CHO-SEAL 6452 |
| 19-05-12888-1298 | 0.088 in / 2.24 mm | 0.081 in / 2.06 mm | 0.044 in / 1.12 mm | CHO-SEAL 1298 |
| 19-05-12883-1298 | 0.062 in / 1.57 mm | 0.085 in / 2.16 mm | 0.031 in / 0.79 mm | CHO-SEAL 1298 |
| 10-05-1363-1298 | 0.078 in / 1.98 mm | 0.089 in / 2.26 mm | 0.039 in / 0.99 mm | CHO-SEAL 1298 |
| 19-05-Z586-1298 | 0.094 in / 2.39 mm | 0.094 in / 2.39 mm | 0.047 in / 1.19 mm | CHO-SEAL 1298 |
| 10-05-4699-1298 | 0.062 in / 1.57 mm | 0.100 in / 2.54 mm | 0.031 in / 0.79 mm | CHO-SEAL 1298 |
| 19-05-23159-1298 | 0.125 in / 3.18 mm | 0.110 in / 2.79 mm | 0.062 in / 1.57 mm | CHO-SEAL 1298 |
| 10-05-2618-1298 | 0.150 in / 3.81 mm | 0.110 in / 2.79 mm | 0.075 in / 1.91 mm | CHO-SEAL 1298 |
| 19-05-C128-1298 | 0.102 in / 2.59 mm | 0.115 in / 2.92 mm | 0.051 in / 1.30 mm | CHO-SEAL 1298 |
| 19-05-21124-1298 | 0.165 in / 4.19 mm | 0.118 in / 3.00 mm | 0.083 in / 2.11 mm | CHO-SEAL 1298 |
| 10-05-A283-1298 | 0.122 in / 3.10 mm | 0.131 in / 3.33 mm | 0.061 in / 1.55 mm | CHO-SEAL 1298 |
| 10-05-1499-1287 | 0.118 in / 3.00 mm | 0.156 in / 3.96 mm | 0.059 in / 1.50 mm | CHO-SEAL 1287 |
| 19-05-F173-1287 | 0.156 in / 3.96 mm | 0.156 in / 3.96 mm | 0.078 in / 1.98 mm | CHO-SEAL 1287 |
| 10-05-1577-1287 | 0.178 in / 4.52 mm | 0.175 in / 4.45 mm | 0.089 in / 2.26 mm | CHO-SEAL 1287 |
| 19-05-W469-1287 | 0.188 in / 4.78 mm | 0.188 in / 4.78 mm | 0.094 in / 2.39 mm | CHO-SEAL 1287 |
| 10-05-A381-1287 | 0.187 in / 4.75 mm | 0.200 in / 5.08 mm | 0.093 in / 2.36 mm | CHO-SEAL 1287 |
| 19-05-21166-1215 | 0.035 in / 0.89 mm | 0.035 in / 0.89 mm | 0.018 in / 0.46 mm | CHO-SEAL 1215 |
| 19-05-16047-1215 | 0.021 in / 0.53 mm | 0.040 in / 1.02 mm | 0.010 in / 0.25 mm | CHO-SEAL 1215 |
| 19-05-14769-1215 | 0.035 in / 0.89 mm | 0.062 in / 1.57 mm | 0.018 in / 0.46 mm | CHO-SEAL 1215 |
| 10-05-5589-1215 | 0.055 in / 1.40 mm | 0.064 in / 1.63 mm | 0.028 in / 0.71 mm | CHO-SEAL 1215 |
| 10-05-1362-1215 | 0.062 in / 1.57 mm | 0.068 in / 1.73 mm | 0.031 in / 0.79 mm | CHO-SEAL 1215 |
| 10-05-1362-1273 | 0.062 in / 1.57 mm | 0.068 in / 1.73 mm | 0.031 in / 0.79 mm | CHO-SEAL 1273 |
| 19-05-14422-1273 | 0.055 in / 1.40 mm | 0.070 in / 1.78 mm | 0.055 in / 1.40 mm | CHO-SEAL 1273 |
| 19-05-E163-1273 | 0.062 in / 1.57 mm | 0.074 in / 1.88 mm | 0.031 in / 0.79 mm | CHO-SEAL 1273 |
| 10-05-Z337-1273 | 0.060 in / 1.52 mm | 0.075 in / 1.91 mm | 0.030 in / 0.76 mm | CHO-SEAL 1273 |
| 10-05-3224-1273 | 0.094 in / 2.39 mm | 0.078 in / 1.98 mm | 0.047 in / 1.19 mm | CHO-SEAL 1273 |
| 19-05-12888-1273 | 0.088 in / 2.24 mm | 0.081 in / 2.06 mm | 0.044 in / 1.12 mm | CHO-SEAL 1273 |
| 19-05-12883-1273 | 0.062 in / 1.57 mm | 0.085 in / 2.16 mm | 0.031 in / 0.79 mm | CHO-SEAL 1273 |
| 10-05-1363-1273 | 0.078 in / 1.98 mm | 0.089 in / 2.26 mm | 0.039 in / 0.99 mm | CHO-SEAL 1273 |
| 19-05-Z586-1273 | 0.094 in / 2.39 mm | 0.094 in / 2.39 mm | 0.047 in / 1.19 mm | CHO-SEAL 1273 |
| 10-05-4699-1273 | 0.062 in / 1.57 mm | 0.100 in / 2.54 mm | 0.031 in / 0.79 mm | CHO-SEAL 1273 |
| 19-05-23159-1273 | 0.125 in / 3.18 mm | 0.110 in / 2.79 mm | 0.062 in / 1.57 mm | CHO-SEAL 1273 |
| 10-05-2618-1273 | 0.150 in / 3.81 mm | 0.110 in / 2.79 mm | 0.075 in / 1.91 mm | CHO-SEAL 1273 |
| 19-05-12883-6502 | 0.062 in / 1.57 mm | 0.085 in / 2.16 mm | 0.031 in / 0.79 mm | CHO-SEAL 6502 |
| 10-05-1363-6502 | 0.078 in / 1.98 mm | 0.089 in / 2.26 mm | 0.039 in / 0.99 mm | CHO-SEAL 6502 |
| 19-05-Z586-6502 | 0.094 in / 2.39 mm | 0.094 in / 2.39 mm | 0.047 in / 1.19 mm | CHO-SEAL 6502 |
| 10-05-4699-6502 | 0.062 in / 1.57 mm | 0.100 in / 2.54 mm | 0.031 in / 0.79 mm | CHO-SEAL 6502 |
| 19-05-23159-6502 | 0.125 in / 3.18 mm | 0.110 in / 2.79 mm | 0.062 in / 1.57 mm | CHO-SEAL 6502 |
| 10-05-2618-6502 | 0.150 in / 3.81 mm | 0.110 in / 2.79 mm | 0.075 in / 1.91 mm | CHO-SEAL 6502 |
| 19-05-C128-6502 | 0.102 in / 2.59 mm | 0.115 in / 2.92 mm | 0.051 in / 1.30 mm | CHO-SEAL 6502 |
| 19-05-21124-6502 | 0.165 in / 4.19 mm | 0.118 in / 3.00 mm | 0.083 in / 2.11 mm | CHO-SEAL 6502 |
| 10-05-A283-6502 | 0.122 in / 3.10 mm | 0.131 in / 3.33 mm | 0.061 in / 1.55 mm | CHO-SEAL 6502 |
| 19-05-A611-6502 | 0.091 in / 2.31 mm | 0.134 in / 3.40 mm | 0.045 in / 1.14 mm | CHO-SEAL 6502 |
| 10-05-1364-6502 | 0.122 in / 3.10 mm | 0.135 in / 3.43 mm | 0.061 in / 1.55 mm | CHO-SEAL 6502 |
| 19-05-A611-1298 | 0.091 in / 2.31 mm | 0.134 in / 3.40 mm | 0.045 in / 1.14 mm | CHO-SEAL 1298 |
| 10-05-1364-1298 | 0.122 in / 3.10 mm | 0.135 in / 3.43 mm | 0.061 in / 1.55 mm | CHO-SEAL 1298 |
| 10-05-1499-1298 | 0.118 in / 3.00 mm | 0.156 in / 3.96 mm | 0.059 in / 1.50 mm | CHO-SEAL 1298 |
| 19-05-F173-1298 | 0.156 in / 3.96 mm | 0.156 in / 3.96 mm | 0.078 in / 1.98 mm | CHO-SEAL 1298 |
| 10-05-1577-1298 | 0.178 in / 4.52 mm | 0.175 in / 4.45 mm | 0.089 in / 2.26 mm | CHO-SEAL 1298 |
| 19-05-W469-1298 | 0.188 in / 4.78 mm | 0.188 in / 4.78 mm | 0.094 in / 2.39 mm | CHO-SEAL 1298 |
| 10-05-A381-1298 | 0.187 in / 4.75 mm | 0.200 in / 5.08 mm | 0.093 in / 2.36 mm | CHO-SEAL 1298 |
| 19-05-21166-1285 | 0.035 in / 0.89 mm | 0.035 in / 0.89 mm | 0.018 in / 0.46 mm | CHO-SEAL 1285 |
| 19-05-16047-1285 | 0.021 in / 0.53 mm | 0.040 in / 1.02 mm | 0.010 in / 0.25 mm | CHO-SEAL 1285 |
| 19-05-14769-1285 | 0.035 in / 0.89 mm | 0.062 in / 1.57 mm | 0.018 in / 0.46 mm | CHO-SEAL 1285 |
| 19-05-14422-1215 | 0.055 in / 1.40 mm | 0.070 in / 1.78 mm | 0.055 in / 1.40 mm | CHO-SEAL 1215 |
| 19-05-E163-1215 | 0.062 in / 1.57 mm | 0.074 in / 1.88 mm | 0.031 in / 0.79 mm | CHO-SEAL 1215 |
| 10-05-Z337-1215 | 0.060 in / 1.52 mm | 0.075 in / 1.91 mm | 0.030 in / 0.76 mm | CHO-SEAL 1215 |
| 10-05-3224-1215 | 0.094 in / 2.39 mm | 0.078 in / 1.98 mm | 0.047 in / 1.19 mm | CHO-SEAL 1215 |
| 19-05-12888-1215 | 0.088 in / 2.24 mm | 0.081 in / 2.06 mm | 0.044 in / 1.12 mm | CHO-SEAL 1215 |
| 19-05-12883-1215 | 0.062 in / 1.57 mm | 0.085 in / 2.16 mm | 0.031 in / 0.79 mm | CHO-SEAL 1215 |
| 10-05-1363-1215 | 0.078 in / 1.98 mm | 0.089 in / 2.26 mm | 0.039 in / 0.99 mm | CHO-SEAL 1215 |
| 19-05-Z586-1215 | 0.094 in / 2.39 mm | 0.094 in / 2.39 mm | 0.047 in / 1.19 mm | CHO-SEAL 1215 |
| 10-05-4699-1215 | 0.062 in / 1.57 mm | 0.100 in / 2.54 mm | 0.031 in / 0.79 mm | CHO-SEAL 1215 |
| 19-05-23159-1215 | 0.125 in / 3.18 mm | 0.110 in / 2.79 mm | 0.062 in / 1.57 mm | CHO-SEAL 1215 |
| 10-05-2618-1215 | 0.150 in / 3.81 mm | 0.110 in / 2.79 mm | 0.075 in / 1.91 mm | CHO-SEAL 1215 |
| 19-05-C128-1215 | 0.102 in / 2.59 mm | 0.115 in / 2.92 mm | 0.051 in / 1.30 mm | CHO-SEAL 1215 |
| 19-05-C128-1273 | 0.102 in / 2.59 mm | 0.115 in / 2.92 mm | 0.051 in / 1.30 mm | CHO-SEAL 1273 |
| 19-05-21124-1273 | 0.165 in / 4.19 mm | 0.118 in / 3.00 mm | 0.083 in / 2.11 mm | CHO-SEAL 1273 |
| 10-05-A283-1273 | 0.122 in / 3.10 mm | 0.131 in / 3.33 mm | 0.061 in / 1.55 mm | CHO-SEAL 1273 |
| 19-05-A611-1273 | 0.091 in / 2.31 mm | 0.134 in / 3.40 mm | 0.045 in / 1.14 mm | CHO-SEAL 1273 |
| 10-05-1364-1273 | 0.122 in / 3.10 mm | 0.135 in / 3.43 mm | 0.061 in / 1.55 mm | CHO-SEAL 1273 |
| 10-05-1499-1273 | 0.118 in / 3.00 mm | 0.156 in / 3.96 mm | 0.059 in / 1.50 mm | CHO-SEAL 1273 |
| 19-05-F173-1273 | 0.156 in / 3.96 mm | 0.156 in / 3.96 mm | 0.078 in / 1.98 mm | CHO-SEAL 1273 |
| 10-05-1577-1273 | 0.178 in / 4.52 mm | 0.175 in / 4.45 mm | 0.089 in / 2.26 mm | CHO-SEAL 1273 |
| 19-05-W469-1273 | 0.188 in / 4.78 mm | 0.188 in / 4.78 mm | 0.094 in / 2.39 mm | CHO-SEAL 1273 |
| 10-05-A381-1273 | 0.187 in / 4.75 mm | 0.200 in / 5.08 mm | 0.093 in / 2.36 mm | CHO-SEAL 1273 |
| 19-05-14769-6308 | 0.035 in / 0.89 mm | 0.062 in / 1.57 mm | 0.018 in / 0.46 mm | CHO-SEAL 6308 |
| 10-05-5589-6308 | 0.055 in / 1.40 mm | 0.064 in / 1.63 mm | 0.028 in / 0.71 mm | CHO-SEAL 6308 |
| 10-05-1362-6308 | 0.062 in / 1.57 mm | 0.068 in / 1.73 mm | 0.031 in / 0.79 mm | CHO-SEAL 6308 |
| 19-05-14422-6308 | 0.055 in / 1.40 mm | 0.070 in / 1.78 mm | 0.055 in / 1.40 mm | CHO-SEAL 6308 |
| 19-05-E163-6308 | 0.062 in / 1.57 mm | 0.074 in / 1.88 mm | 0.031 in / 0.79 mm | CHO-SEAL 6308 |
| 10-05-Z337-6308 | 0.060 in / 1.52 mm | 0.075 in / 1.91 mm | 0.030 in / 0.76 mm | CHO-SEAL 6308 |
| 10-05-3224-6308 | 0.094 in / 2.39 mm | 0.078 in / 1.98 mm | 0.047 in / 1.19 mm | CHO-SEAL 6308 |
| 19-05-12888-6308 | 0.088 in / 2.24 mm | 0.081 in / 2.06 mm | 0.044 in / 1.12 mm | CHO-SEAL 6308 |
| 19-05-12883-6308 | 0.062 in / 1.57 mm | 0.085 in / 2.16 mm | 0.031 in / 0.79 mm | CHO-SEAL 6308 |
| 10-05-1363-6308 | 0.078 in / 1.98 mm | 0.089 in / 2.26 mm | 0.039 in / 0.99 mm | CHO-SEAL 6308 |
| 19-05-Z586-6308 | 0.094 in / 2.39 mm | 0.094 in / 2.39 mm | 0.047 in / 1.19 mm | CHO-SEAL 6308 |
| 10-05-2618-1350 | 0.150 in / 3.81 mm | 0.110 in / 2.79 mm | 0.075 in / 1.91 mm | CHO-SEAL 1350 |
| 19-05-C128-1350 | 0.102 in / 2.59 mm | 0.115 in / 2.92 mm | 0.051 in / 1.30 mm | CHO-SEAL 1350 |
| 19-05-21124-1350 | 0.165 in / 4.19 mm | 0.118 in / 3.00 mm | 0.083 in / 2.11 mm | CHO-SEAL 1350 |
| 10-05-A283-1350 | 0.122 in / 3.10 mm | 0.131 in / 3.33 mm | 0.061 in / 1.55 mm | CHO-SEAL 1350 |
| 19-05-A611-1350 | 0.091 in / 2.31 mm | 0.134 in / 3.40 mm | 0.045 in / 1.14 mm | CHO-SEAL 1350 |
| 10-05-1364-1350 | 0.122 in / 3.10 mm | 0.135 in / 3.43 mm | 0.061 in / 1.55 mm | CHO-SEAL 1350 |
| 10-05-1499-1350 | 0.118 in / 3.00 mm | 0.156 in / 3.96 mm | 0.059 in / 1.50 mm | CHO-SEAL 1350 |
| 19-05-F173-1350 | 0.156 in / 3.96 mm | 0.156 in / 3.96 mm | 0.078 in / 1.98 mm | CHO-SEAL 1350 |
| 10-05-1577-1350 | 0.178 in / 4.52 mm | 0.175 in / 4.45 mm | 0.089 in / 2.26 mm | CHO-SEAL 1350 |
| 19-05-W469-1350 | 0.188 in / 4.78 mm | 0.188 in / 4.78 mm | 0.094 in / 2.39 mm | CHO-SEAL 1350 |
| 10-05-1499-6502 | 0.118 in / 3.00 mm | 0.156 in / 3.96 mm | 0.059 in / 1.50 mm | CHO-SEAL 6502 |
| 19-05-F173-6502 | 0.156 in / 3.96 mm | 0.156 in / 3.96 mm | 0.078 in / 1.98 mm | CHO-SEAL 6502 |
| 10-05-1577-6502 | 0.178 in / 4.52 mm | 0.175 in / 4.45 mm | 0.089 in / 2.26 mm | CHO-SEAL 6502 |
| 19-05-W469-6502 | 0.188 in / 4.78 mm | 0.188 in / 4.78 mm | 0.094 in / 2.39 mm | CHO-SEAL 6502 |
| 10-05-A381-6502 | 0.187 in / 4.75 mm | 0.200 in / 5.08 mm | 0.093 in / 2.36 mm | CHO-SEAL 6502 |
| 19-05-21166-6503 | 0.035 in / 0.89 mm | 0.035 in / 0.89 mm | 0.018 in / 0.46 mm | CHO-SEAL 6503 |
| 19-05-16047-6503 | 0.021 in / 0.53 mm | 0.040 in / 1.02 mm | 0.010 in / 0.25 mm | CHO-SEAL 6503 |
| 19-05-14769-6503 | 0.035 in / 0.89 mm | 0.062 in / 1.57 mm | 0.018 in / 0.46 mm | CHO-SEAL 6503 |
| 10-05-5589-6503 | 0.055 in / 1.40 mm | 0.064 in / 1.63 mm | 0.028 in / 0.71 mm | CHO-SEAL 6503 |
| 10-05-1362-6503 | 0.062 in / 1.57 mm | 0.068 in / 1.73 mm | 0.031 in / 0.79 mm | CHO-SEAL 6503 |
| 10-05-5589-1285 | 0.055 in / 1.40 mm | 0.064 in / 1.63 mm | 0.028 in / 0.71 mm | CHO-SEAL 1285 |
| 10-05-1362-1285 | 0.062 in / 1.57 mm | 0.068 in / 1.73 mm | 0.031 in / 0.79 mm | CHO-SEAL 1285 |
| 19-05-14422-1285 | 0.055 in / 1.40 mm | 0.070 in / 1.78 mm | 0.055 in / 1.40 mm | CHO-SEAL 1285 |
| 19-05-E163-1285 | 0.062 in / 1.57 mm | 0.074 in / 1.88 mm | 0.031 in / 0.79 mm | CHO-SEAL 1285 |
| 10-05-Z337-1285 | 0.060 in / 1.52 mm | 0.075 in / 1.91 mm | 0.030 in / 0.76 mm | CHO-SEAL 1285 |
| 10-05-3224-1285 | 0.094 in / 2.39 mm | 0.078 in / 1.98 mm | 0.047 in / 1.19 mm | CHO-SEAL 1285 |
| 19-05-12888-1285 | 0.088 in / 2.24 mm | 0.081 in / 2.06 mm | 0.044 in / 1.12 mm | CHO-SEAL 1285 |
| 19-05-12883-1285 | 0.062 in / 1.57 mm | 0.085 in / 2.16 mm | 0.031 in / 0.79 mm | CHO-SEAL 1285 |
| 10-05-1363-1285 | 0.078 in / 1.98 mm | 0.089 in / 2.26 mm | 0.039 in / 0.99 mm | CHO-SEAL 1285 |
| 19-05-Z586-1285 | 0.094 in / 2.39 mm | 0.094 in / 2.39 mm | 0.047 in / 1.19 mm | CHO-SEAL 1285 |
| 10-05-4699-1285 | 0.062 in / 1.57 mm | 0.100 in / 2.54 mm | 0.031 in / 0.79 mm | CHO-SEAL 1285 |
| 19-05-23159-1285 | 0.125 in / 3.18 mm | 0.110 in / 2.79 mm | 0.062 in / 1.57 mm | CHO-SEAL 1285 |
| 19-05-21124-1215 | 0.165 in / 4.19 mm | 0.118 in / 3.00 mm | 0.083 in / 2.11 mm | CHO-SEAL 1215 |
| 10-05-A283-1215 | 0.122 in / 3.10 mm | 0.131 in / 3.33 mm | 0.061 in / 1.55 mm | CHO-SEAL 1215 |
| 19-05-A611-1215 | 0.091 in / 2.31 mm | 0.134 in / 3.40 mm | 0.045 in / 1.14 mm | CHO-SEAL 1215 |
| 10-05-1364-1215 | 0.122 in / 3.10 mm | 0.135 in / 3.43 mm | 0.061 in / 1.55 mm | CHO-SEAL 1215 |
| 10-05-1499-1215 | 0.118 in / 3.00 mm | 0.156 in / 3.96 mm | 0.059 in / 1.50 mm | CHO-SEAL 1215 |
| 19-05-F173-1215 | 0.156 in / 3.96 mm | 0.156 in / 3.96 mm | 0.078 in / 1.98 mm | CHO-SEAL 1215 |
| 10-05-1577-1215 | 0.178 in / 4.52 mm | 0.175 in / 4.45 mm | 0.089 in / 2.26 mm | CHO-SEAL 1215 |
| 19-05-W469-1215 | 0.188 in / 4.78 mm | 0.188 in / 4.78 mm | 0.094 in / 2.39 mm | CHO-SEAL 1215 |
| 10-05-A381-1215 | 0.187 in / 4.75 mm | 0.200 in / 5.08 mm | 0.093 in / 2.36 mm | CHO-SEAL 1215 |
| 19-05-21166-1217 | 0.035 in / 0.89 mm | 0.035 in / 0.89 mm | 0.018 in / 0.46 mm | CHO-SEAL 1217 |
| 19-05-21166-S6305 | 0.035 in / 0.89 mm | 0.035 in / 0.89 mm | 0.018 in / 0.46 mm | CHO-SEAL S6305 |
| 19-05-16047-S6305 | 0.021 in / 0.53 mm | 0.040 in / 1.02 mm | 0.010 in / 0.25 mm | CHO-SEAL S6305 |
| 19-05-14769-S6305 | 0.035 in / 0.89 mm | 0.062 in / 1.57 mm | 0.018 in / 0.46 mm | CHO-SEAL S6305 |
| 10-05-5589-S6305 | 0.055 in / 1.40 mm | 0.064 in / 1.63 mm | 0.028 in / 0.71 mm | CHO-SEAL S6305 |
| 10-05-1362-S6305 | 0.062 in / 1.57 mm | 0.068 in / 1.73 mm | 0.031 in / 0.79 mm | CHO-SEAL S6305 |
| 19-05-14422-S6305 | 0.055 in / 1.40 mm | 0.070 in / 1.78 mm | 0.055 in / 1.40 mm | CHO-SEAL S6305 |
| 19-05-E163-S6305 | 0.062 in / 1.57 mm | 0.074 in / 1.88 mm | 0.031 in / 0.79 mm | CHO-SEAL S6305 |
| 10-05-Z337-S6305 | 0.060 in / 1.52 mm | 0.075 in / 1.91 mm | 0.030 in / 0.76 mm | CHO-SEAL S6305 |
| 10-05-3224-S6305 | 0.094 in / 2.39 mm | 0.078 in / 1.98 mm | 0.047 in / 1.19 mm | CHO-SEAL S6305 |
| 19-05-12888-S6305 | 0.088 in / 2.24 mm | 0.081 in / 2.06 mm | 0.044 in / 1.12 mm | CHO-SEAL S6305 |
| 19-05-12883-S6305 | 0.062 in / 1.57 mm | 0.085 in / 2.16 mm | 0.031 in / 0.79 mm | CHO-SEAL S6305 |
| 10-05-4699-6308 | 0.062 in / 1.57 mm | 0.100 in / 2.54 mm | 0.031 in / 0.79 mm | CHO-SEAL 6308 |
| 19-05-23159-6308 | 0.125 in / 3.18 mm | 0.110 in / 2.79 mm | 0.062 in / 1.57 mm | CHO-SEAL 6308 |
| 10-05-2618-6308 | 0.150 in / 3.81 mm | 0.110 in / 2.79 mm | 0.075 in / 1.91 mm | CHO-SEAL 6308 |
| 19-05-C128-6308 | 0.102 in / 2.59 mm | 0.115 in / 2.92 mm | 0.051 in / 1.30 mm | CHO-SEAL 6308 |
| 19-05-21124-6308 | 0.165 in / 4.19 mm | 0.118 in / 3.00 mm | 0.083 in / 2.11 mm | CHO-SEAL 6308 |
| 10-05-A283-6308 | 0.122 in / 3.10 mm | 0.131 in / 3.33 mm | 0.061 in / 1.55 mm | CHO-SEAL 6308 |
| 19-05-A611-6308 | 0.091 in / 2.31 mm | 0.134 in / 3.40 mm | 0.045 in / 1.14 mm | CHO-SEAL 6308 |
| 10-05-1364-6308 | 0.122 in / 3.10 mm | 0.135 in / 3.43 mm | 0.061 in / 1.55 mm | CHO-SEAL 6308 |
| 10-05-1499-6308 | 0.118 in / 3.00 mm | 0.156 in / 3.96 mm | 0.059 in / 1.50 mm | CHO-SEAL 6308 |
| 19-05-F173-6308 | 0.156 in / 3.96 mm | 0.156 in / 3.96 mm | 0.078 in / 1.98 mm | CHO-SEAL 6308 |
| 10-05-A381-1350 | 0.187 in / 4.75 mm | 0.200 in / 5.08 mm | 0.093 in / 2.36 mm | CHO-SEAL 1350 |
| 19-05-21166-1401 | 0.035 in / 0.89 mm | 0.035 in / 0.89 mm | 0.018 in / 0.46 mm | CHO-SEAL 1401 |
| 19-05-16047-1401 | 0.021 in / 0.53 mm | 0.040 in / 1.02 mm | 0.010 in / 0.25 mm | CHO-SEAL 1401 |
| 19-05-14769-1401 | 0.035 in / 0.89 mm | 0.062 in / 1.57 mm | 0.018 in / 0.46 mm | CHO-SEAL 1401 |
| 10-05-5589-1401 | 0.055 in / 1.40 mm | 0.064 in / 1.63 mm | 0.028 in / 0.71 mm | CHO-SEAL 1401 |
| 10-05-1362-1401 | 0.062 in / 1.57 mm | 0.068 in / 1.73 mm | 0.031 in / 0.79 mm | CHO-SEAL 1401 |
| 19-05-14422-1401 | 0.055 in / 1.40 mm | 0.070 in / 1.78 mm | 0.055 in / 1.40 mm | CHO-SEAL 1401 |
| 19-05-E163-1401 | 0.062 in / 1.57 mm | 0.074 in / 1.88 mm | 0.031 in / 0.79 mm | CHO-SEAL 1401 |
| 10-05-Z337-1401 | 0.060 in / 1.52 mm | 0.075 in / 1.91 mm | 0.030 in / 0.76 mm | CHO-SEAL 1401 |
| 10-05-3224-1401 | 0.094 in / 2.39 mm | 0.078 in / 1.98 mm | 0.047 in / 1.19 mm | CHO-SEAL 1401 |
| 19-05-12888-1401 | 0.088 in / 2.24 mm | 0.081 in / 2.06 mm | 0.044 in / 1.12 mm | CHO-SEAL 1401 |
| 19-05-14422-6503 | 0.055 in / 1.40 mm | 0.070 in / 1.78 mm | 0.055 in / 1.40 mm | CHO-SEAL 6503 |
| 19-05-E163-6503 | 0.062 in / 1.57 mm | 0.074 in / 1.88 mm | 0.031 in / 0.79 mm | CHO-SEAL 6503 |
| 10-05-Z337-6503 | 0.060 in / 1.52 mm | 0.075 in / 1.91 mm | 0.030 in / 0.76 mm | CHO-SEAL 6503 |
| 10-05-3224-6503 | 0.094 in / 2.39 mm | 0.078 in / 1.98 mm | 0.047 in / 1.19 mm | CHO-SEAL 6503 |
| 19-05-12888-6503 | 0.088 in / 2.24 mm | 0.081 in / 2.06 mm | 0.044 in / 1.12 mm | CHO-SEAL 6503 |
| 19-05-12883-6503 | 0.062 in / 1.57 mm | 0.085 in / 2.16 mm | 0.031 in / 0.79 mm | CHO-SEAL 6503 |
| 10-05-1363-6503 | 0.078 in / 1.98 mm | 0.089 in / 2.26 mm | 0.039 in / 0.99 mm | CHO-SEAL 6503 |
| 19-05-Z586-6503 | 0.094 in / 2.39 mm | 0.094 in / 2.39 mm | 0.047 in / 1.19 mm | CHO-SEAL 6503 |
| 10-05-4699-6503 | 0.062 in / 1.57 mm | 0.100 in / 2.54 mm | 0.031 in / 0.79 mm | CHO-SEAL 6503 |
| 19-05-23159-6503 | 0.125 in / 3.18 mm | 0.110 in / 2.79 mm | 0.062 in / 1.57 mm | CHO-SEAL 6503 |
| 10-05-2618-6503 | 0.150 in / 3.81 mm | 0.110 in / 2.79 mm | 0.075 in / 1.91 mm | CHO-SEAL 6503 |
| 10-05-2618-1285 | 0.150 in / 3.81 mm | 0.110 in / 2.79 mm | 0.075 in / 1.91 mm | CHO-SEAL 1285 |
| 19-05-C128-1285 | 0.102 in / 2.59 mm | 0.115 in / 2.92 mm | 0.051 in / 1.30 mm | CHO-SEAL 1285 |
| 19-05-21124-1285 | 0.165 in / 4.19 mm | 0.118 in / 3.00 mm | 0.083 in / 2.11 mm | CHO-SEAL 1285 |
| 10-05-A283-1285 | 0.122 in / 3.10 mm | 0.131 in / 3.33 mm | 0.061 in / 1.55 mm | CHO-SEAL 1285 |
| 19-05-A611-1285 | 0.091 in / 2.31 mm | 0.134 in / 3.40 mm | 0.045 in / 1.14 mm | CHO-SEAL 1285 |
| 10-05-1364-1285 | 0.122 in / 3.10 mm | 0.135 in / 3.43 mm | 0.061 in / 1.55 mm | CHO-SEAL 1285 |
| 10-05-1499-1285 | 0.118 in / 3.00 mm | 0.156 in / 3.96 mm | 0.059 in / 1.50 mm | CHO-SEAL 1285 |
| 19-05-F173-1285 | 0.156 in / 3.96 mm | 0.156 in / 3.96 mm | 0.078 in / 1.98 mm | CHO-SEAL 1285 |
| 10-05-1577-1285 | 0.178 in / 4.52 mm | 0.175 in / 4.45 mm | 0.089 in / 2.26 mm | CHO-SEAL 1285 |
| 19-05-W469-1285 | 0.188 in / 4.78 mm | 0.188 in / 4.78 mm | 0.094 in / 2.39 mm | CHO-SEAL 1285 |
| 19-05-16047-1217 | 0.021 in / 0.53 mm | 0.040 in / 1.02 mm | 0.010 in / 0.25 mm | CHO-SEAL 1217 |
| 19-05-14769-1217 | 0.035 in / 0.89 mm | 0.062 in / 1.57 mm | 0.018 in / 0.46 mm | CHO-SEAL 1217 |
| 10-05-5589-1217 | 0.055 in / 1.40 mm | 0.064 in / 1.63 mm | 0.028 in / 0.71 mm | CHO-SEAL 1217 |
| 10-05-1362-1217 | 0.062 in / 1.57 mm | 0.068 in / 1.73 mm | 0.031 in / 0.79 mm | CHO-SEAL 1217 |
| 19-05-14422-1217 | 0.055 in / 1.40 mm | 0.070 in / 1.78 mm | 0.055 in / 1.40 mm | CHO-SEAL 1217 |
| 19-05-E163-1217 | 0.062 in / 1.57 mm | 0.074 in / 1.88 mm | 0.031 in / 0.79 mm | CHO-SEAL 1217 |
| 10-05-Z337-1217 | 0.060 in / 1.52 mm | 0.075 in / 1.91 mm | 0.030 in / 0.76 mm | CHO-SEAL 1217 |
| 10-05-3224-1217 | 0.094 in / 2.39 mm | 0.078 in / 1.98 mm | 0.047 in / 1.19 mm | CHO-SEAL 1217 |
| 19-05-12888-1217 | 0.088 in / 2.24 mm | 0.081 in / 2.06 mm | 0.044 in / 1.12 mm | CHO-SEAL 1217 |
| 19-05-12883-1217 | 0.062 in / 1.57 mm | 0.085 in / 2.16 mm | 0.031 in / 0.79 mm | CHO-SEAL 1217 |
| 10-05-1363-S6305 | 0.078 in / 1.98 mm | 0.089 in / 2.26 mm | 0.039 in / 0.99 mm | CHO-SEAL S6305 |
| 19-05-Z586-S6305 | 0.094 in / 2.39 mm | 0.094 in / 2.39 mm | 0.047 in / 1.19 mm | CHO-SEAL S6305 |
| 10-05-4699-S6305 | 0.062 in / 1.57 mm | 0.100 in / 2.54 mm | 0.031 in / 0.79 mm | CHO-SEAL S6305 |
| 19-05-23159-S6305 | 0.125 in / 3.18 mm | 0.110 in / 2.79 mm | 0.062 in / 1.57 mm | CHO-SEAL S6305 |
| 10-05-2618-S6305 | 0.150 in / 3.81 mm | 0.110 in / 2.79 mm | 0.075 in / 1.91 mm | CHO-SEAL S6305 |
| 19-05-C128-S6305 | 0.102 in / 2.59 mm | 0.115 in / 2.92 mm | 0.051 in / 1.30 mm | CHO-SEAL S6305 |
| 19-05-21124-S6305 | 0.165 in / 4.19 mm | 0.118 in / 3.00 mm | 0.083 in / 2.11 mm | CHO-SEAL S6305 |
| 10-05-A283-S6305 | 0.122 in / 3.10 mm | 0.131 in / 3.33 mm | 0.061 in / 1.55 mm | CHO-SEAL S6305 |
| 19-05-A611-S6305 | 0.091 in / 2.31 mm | 0.134 in / 3.40 mm | 0.045 in / 1.14 mm | CHO-SEAL S6305 |
| 10-05-1364-S6305 | 0.122 in / 3.10 mm | 0.135 in / 3.43 mm | 0.061 in / 1.55 mm | CHO-SEAL S6305 |
| 10-05-1577-6308 | 0.178 in / 4.52 mm | 0.175 in / 4.45 mm | 0.089 in / 2.26 mm | CHO-SEAL 6308 |
| 19-05-W469-6308 | 0.188 in / 4.78 mm | 0.188 in / 4.78 mm | 0.094 in / 2.39 mm | CHO-SEAL 6308 |
| 10-05-A381-6308 | 0.187 in / 4.75 mm | 0.200 in / 5.08 mm | 0.093 in / 2.36 mm | CHO-SEAL 6308 |
| 19-05-21166-L6303 | 0.035 in / 0.89 mm | 0.035 in / 0.89 mm | 0.018 in / 0.46 mm | CHO-SEAL L6303 |
| 19-05-16047-L6303 | 0.021 in / 0.53 mm | 0.040 in / 1.02 mm | 0.010 in / 0.25 mm | CHO-SEAL L6303 |
| 19-05-14769-L6303 | 0.035 in / 0.89 mm | 0.062 in / 1.57 mm | 0.018 in / 0.46 mm | CHO-SEAL L6303 |
| 10-05-5589-L6303 | 0.055 in / 1.40 mm | 0.064 in / 1.63 mm | 0.028 in / 0.71 mm | CHO-SEAL L6303 |
| 10-05-1362-L6303 | 0.062 in / 1.57 mm | 0.068 in / 1.73 mm | 0.031 in / 0.79 mm | CHO-SEAL L6303 |
| 19-05-14422-L6303 | 0.055 in / 1.40 mm | 0.070 in / 1.78 mm | 0.055 in / 1.40 mm | CHO-SEAL L6303 |
| 19-05-E163-L6303 | 0.062 in / 1.57 mm | 0.074 in / 1.88 mm | 0.031 in / 0.79 mm | CHO-SEAL L6303 |
| 10-05-Z337-L6303 | 0.060 in / 1.52 mm | 0.075 in / 1.91 mm | 0.030 in / 0.76 mm | CHO-SEAL L6303 |
| 19-05-12883-1401 | 0.062 in / 1.57 mm | 0.085 in / 2.16 mm | 0.031 in / 0.79 mm | CHO-SEAL 1401 |
| 10-05-1363-1401 | 0.078 in / 1.98 mm | 0.089 in / 2.26 mm | 0.039 in / 0.99 mm | CHO-SEAL 1401 |
| 19-05-Z586-1401 | 0.094 in / 2.39 mm | 0.094 in / 2.39 mm | 0.047 in / 1.19 mm | CHO-SEAL 1401 |
| 10-05-4699-1401 | 0.062 in / 1.57 mm | 0.100 in / 2.54 mm | 0.031 in / 0.79 mm | CHO-SEAL 1401 |
| 19-05-23159-1401 | 0.125 in / 3.18 mm | 0.110 in / 2.79 mm | 0.062 in / 1.57 mm | CHO-SEAL 1401 |
| 10-05-2618-1401 | 0.150 in / 3.81 mm | 0.110 in / 2.79 mm | 0.075 in / 1.91 mm | CHO-SEAL 1401 |
| 19-05-C128-1401 | 0.102 in / 2.59 mm | 0.115 in / 2.92 mm | 0.051 in / 1.30 mm | CHO-SEAL 1401 |
| 19-05-21124-1401 | 0.165 in / 4.19 mm | 0.118 in / 3.00 mm | 0.083 in / 2.11 mm | CHO-SEAL 1401 |
| 10-05-A283-1401 | 0.122 in / 3.10 mm | 0.131 in / 3.33 mm | 0.061 in / 1.55 mm | CHO-SEAL 1401 |
| 19-05-A611-1401 | 0.091 in / 2.31 mm | 0.134 in / 3.40 mm | 0.045 in / 1.14 mm | CHO-SEAL 1401 |
| 10-05-1364-1401 | 0.122 in / 3.10 mm | 0.135 in / 3.43 mm | 0.061 in / 1.55 mm | CHO-SEAL 1401 |
| 19-05-C128-6503 | 0.102 in / 2.59 mm | 0.115 in / 2.92 mm | 0.051 in / 1.30 mm | CHO-SEAL 6503 |
| 19-05-21124-6503 | 0.165 in / 4.19 mm | 0.118 in / 3.00 mm | 0.083 in / 2.11 mm | CHO-SEAL 6503 |
| 10-05-A283-6503 | 0.122 in / 3.10 mm | 0.131 in / 3.33 mm | 0.061 in / 1.55 mm | CHO-SEAL 6503 |
| 19-05-A611-6503 | 0.091 in / 2.31 mm | 0.134 in / 3.40 mm | 0.045 in / 1.14 mm | CHO-SEAL 6503 |
| 10-05-1364-6503 | 0.122 in / 3.10 mm | 0.135 in / 3.43 mm | 0.061 in / 1.55 mm | CHO-SEAL 6503 |
| 10-05-1499-6503 | 0.118 in / 3.00 mm | 0.156 in / 3.96 mm | 0.059 in / 1.50 mm | CHO-SEAL 6503 |
| 19-05-F173-6503 | 0.156 in / 3.96 mm | 0.156 in / 3.96 mm | 0.078 in / 1.98 mm | CHO-SEAL 6503 |
| 10-05-1577-6503 | 0.178 in / 4.52 mm | 0.175 in / 4.45 mm | 0.089 in / 2.26 mm | CHO-SEAL 6503 |
| 19-05-W469-6503 | 0.188 in / 4.78 mm | 0.188 in / 4.78 mm | 0.094 in / 2.39 mm | CHO-SEAL 6503 |
| 10-05-A381-1285 | 0.187 in / 4.75 mm | 0.200 in / 5.08 mm | 0.093 in / 2.36 mm | CHO-SEAL 1285 |
| 19-05-21166-1287 | 0.035 in / 0.89 mm | 0.035 in / 0.89 mm | 0.018 in / 0.46 mm | CHO-SEAL 1287 |
| 19-05-16047-1287 | 0.021 in / 0.53 mm | 0.040 in / 1.02 mm | 0.010 in / 0.25 mm | CHO-SEAL 1287 |
| 19-05-14769-1287 | 0.035 in / 0.89 mm | 0.062 in / 1.57 mm | 0.018 in / 0.46 mm | CHO-SEAL 1287 |
| 10-05-5589-1287 | 0.055 in / 1.40 mm | 0.064 in / 1.63 mm | 0.028 in / 0.71 mm | CHO-SEAL 1287 |
| 10-05-1362-1287 | 0.062 in / 1.57 mm | 0.068 in / 1.73 mm | 0.031 in / 0.79 mm | CHO-SEAL 1287 |
| 19-05-14422-1287 | 0.055 in / 1.40 mm | 0.070 in / 1.78 mm | 0.055 in / 1.40 mm | CHO-SEAL 1287 |
| 19-05-E163-1287 | 0.062 in / 1.57 mm | 0.074 in / 1.88 mm | 0.031 in / 0.79 mm | CHO-SEAL 1287 |
| 10-05-Z337-1287 | 0.060 in / 1.52 mm | 0.075 in / 1.91 mm | 0.030 in / 0.76 mm | CHO-SEAL 1287 |
| 10-05-3224-1287 | 0.094 in / 2.39 mm | 0.078 in / 1.98 mm | 0.047 in / 1.19 mm | CHO-SEAL 1287 |
| 19-05-12888-1287 | 0.088 in / 2.24 mm | 0.081 in / 2.06 mm | 0.044 in / 1.12 mm | CHO-SEAL 1287 |
| 10-05-1363-1217 | 0.078 in / 1.98 mm | 0.089 in / 2.26 mm | 0.039 in / 0.99 mm | CHO-SEAL 1217 |
| 19-05-Z586-1217 | 0.094 in / 2.39 mm | 0.094 in / 2.39 mm | 0.047 in / 1.19 mm | CHO-SEAL 1217 |
| 10-05-4699-1217 | 0.062 in / 1.57 mm | 0.100 in / 2.54 mm | 0.031 in / 0.79 mm | CHO-SEAL 1217 |
| 19-05-23159-1217 | 0.125 in / 3.18 mm | 0.110 in / 2.79 mm | 0.062 in / 1.57 mm | CHO-SEAL 1217 |
| 10-05-2618-1217 | 0.150 in / 3.81 mm | 0.110 in / 2.79 mm | 0.075 in / 1.91 mm | CHO-SEAL 1217 |
| 19-05-C128-1217 | 0.102 in / 2.59 mm | 0.115 in / 2.92 mm | 0.051 in / 1.30 mm | CHO-SEAL 1217 |
| 19-05-21124-1217 | 0.165 in / 4.19 mm | 0.118 in / 3.00 mm | 0.083 in / 2.11 mm | CHO-SEAL 1217 |
| 10-05-A283-1217 | 0.122 in / 3.10 mm | 0.131 in / 3.33 mm | 0.061 in / 1.55 mm | CHO-SEAL 1217 |
| 19-05-A611-1217 | 0.091 in / 2.31 mm | 0.134 in / 3.40 mm | 0.045 in / 1.14 mm | CHO-SEAL 1217 |
| 10-05-1364-1217 | 0.122 in / 3.10 mm | 0.135 in / 3.43 mm | 0.061 in / 1.55 mm | CHO-SEAL 1217 |
| 10-05-1499-S6305 | 0.118 in / 3.00 mm | 0.156 in / 3.96 mm | 0.059 in / 1.50 mm | CHO-SEAL S6305 |
| 19-05-F173-S6305 | 0.156 in / 3.96 mm | 0.156 in / 3.96 mm | 0.078 in / 1.98 mm | CHO-SEAL S6305 |
| 10-05-1577-S6305 | 0.178 in / 4.52 mm | 0.175 in / 4.45 mm | 0.089 in / 2.26 mm | CHO-SEAL S6305 |
| 19-05-W469-S6305 | 0.188 in / 4.78 mm | 0.188 in / 4.78 mm | 0.094 in / 2.39 mm | CHO-SEAL S6305 |
| 10-05-A381-S6305 | 0.187 in / 4.75 mm | 0.200 in / 5.08 mm | 0.093 in / 2.36 mm | CHO-SEAL S6305 |
| 19-05-21166-6370 | 0.035 in / 0.89 mm | 0.035 in / 0.89 mm | 0.018 in / 0.46 mm | CHO-SEAL 6370 |
| 19-05-16047-6370 | 0.021 in / 0.53 mm | 0.040 in / 1.02 mm | 0.010 in / 0.25 mm | CHO-SEAL 6370 |
| 19-05-14769-6370 | 0.035 in / 0.89 mm | 0.062 in / 1.57 mm | 0.018 in / 0.46 mm | CHO-SEAL 6370 |
| 10-05-5589-6370 | 0.055 in / 1.40 mm | 0.064 in / 1.63 mm | 0.028 in / 0.71 mm | CHO-SEAL 6370 |
| 10-05-1362-6370 | 0.062 in / 1.57 mm | 0.068 in / 1.73 mm | 0.031 in / 0.79 mm | CHO-SEAL 6370 |
| 19-05-14422-6370 | 0.055 in / 1.40 mm | 0.070 in / 1.78 mm | 0.055 in / 1.40 mm | CHO-SEAL 6370 |
| 10-05-3224-L6303 | 0.094 in / 2.39 mm | 0.078 in / 1.98 mm | 0.047 in / 1.19 mm | CHO-SEAL L6303 |
| 19-05-12888-L6303 | 0.088 in / 2.24 mm | 0.081 in / 2.06 mm | 0.044 in / 1.12 mm | CHO-SEAL L6303 |
| 19-05-12883-L6303 | 0.062 in / 1.57 mm | 0.085 in / 2.16 mm | 0.031 in / 0.79 mm | CHO-SEAL L6303 |
| 10-05-1363-L6303 | 0.078 in / 1.98 mm | 0.089 in / 2.26 mm | 0.039 in / 0.99 mm | CHO-SEAL L6303 |
| 19-05-Z586-L6303 | 0.094 in / 2.39 mm | 0.094 in / 2.39 mm | 0.047 in / 1.19 mm | CHO-SEAL L6303 |
| 10-05-4699-L6303 | 0.062 in / 1.57 mm | 0.100 in / 2.54 mm | 0.031 in / 0.79 mm | CHO-SEAL L6303 |
| 19-05-23159-L6303 | 0.125 in / 3.18 mm | 0.110 in / 2.79 mm | 0.062 in / 1.57 mm | CHO-SEAL L6303 |
| 10-05-2618-L6303 | 0.150 in / 3.81 mm | 0.110 in / 2.79 mm | 0.075 in / 1.91 mm | CHO-SEAL L6303 |
| 19-05-C128-L6303 | 0.102 in / 2.59 mm | 0.115 in / 2.92 mm | 0.051 in / 1.30 mm | CHO-SEAL L6303 |
| 19-05-21124-L6303 | 0.165 in / 4.19 mm | 0.118 in / 3.00 mm | 0.083 in / 2.11 mm | CHO-SEAL L6303 |
| 10-05-A283-L6303 | 0.122 in / 3.10 mm | 0.131 in / 3.33 mm | 0.061 in / 1.55 mm | CHO-SEAL L6303 |
| 10-05-1499-1401 | 0.118 in / 3.00 mm | 0.156 in / 3.96 mm | 0.059 in / 1.50 mm | CHO-SEAL 1401 |
| 19-05-F173-1401 | 0.156 in / 3.96 mm | 0.156 in / 3.96 mm | 0.078 in / 1.98 mm | CHO-SEAL 1401 |
| 10-05-1577-1401 | 0.178 in / 4.52 mm | 0.175 in / 4.45 mm | 0.089 in / 2.26 mm | CHO-SEAL 1401 |
| 19-05-W469-1401 | 0.188 in / 4.78 mm | 0.188 in / 4.78 mm | 0.094 in / 2.39 mm | CHO-SEAL 1401 |
| 10-05-A381-1401 | 0.187 in / 4.75 mm | 0.200 in / 5.08 mm | 0.093 in / 2.36 mm | CHO-SEAL 1401 |
| 19-05-21166-6452 | 0.035 in / 0.89 mm | 0.035 in / 0.89 mm | 0.018 in / 0.46 mm | CHO-SEAL 6452 |
| 19-05-16047-6452 | 0.021 in / 0.53 mm | 0.040 in / 1.02 mm | 0.010 in / 0.25 mm | CHO-SEAL 6452 |
| 19-05-14769-6452 | 0.035 in / 0.89 mm | 0.062 in / 1.57 mm | 0.018 in / 0.46 mm | CHO-SEAL 6452 |
| 10-05-5589-6452 | 0.055 in / 1.40 mm | 0.064 in / 1.63 mm | 0.028 in / 0.71 mm | CHO-SEAL 6452 |
| 10-05-1362-6452 | 0.062 in / 1.57 mm | 0.068 in / 1.73 mm | 0.031 in / 0.79 mm | CHO-SEAL 6452 |