PE Tubing - Flame Resistant | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Diámetro exterior de los tubos (pulg)

Cantidad por paquete estándar (pies)

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
PE Tubing - Flame Resistant

PE Tubing - Flame Resistant

Spark resistant PEFR Series PE Tubing is flame resistant (UL 94 V-2) and excellent for pneumatic controls in HVAC applications. Resistant to stress cracking exceeds that of ordinary polyethylene tubing.

Especificaciones técnicas

  • Cumplimiento con especificaciones: UL 94 V-2, ASTM D1693
  • Aplicación: Pneumatics, Industrial Manufacturing
  • Diámetro interior del tubo: 2.4 to 9.5 mm, 0.096 to 0.375 inch
  • Diámetro exterior del tubo: 4 to 13 mm, 5/32 to 1/2 inch
  • Presión de trabajo máxima: 100 to 740 psi, 0.69 to 1.28 MPa, 6.9 to 12.8 bar
  • Presión de rotura mínima: 400 to 740 psi, 2.76 to 5.1 MPa, 27.6 - 51 bar
  • Temperatura mínima de funcionamiento: -65 °C, -85 °F
  • Temperatura máxima de funcionamiento: 66 °C, 150 °F
  • Radio de curvatura mínimo: 1/2 to 1-3/4 inch, 12.7 - 39.1 mm
  • Conector compatible: Compression, Compress-Align®, Poly-Tite, Hi-Duty, Fast & Tite, Flow Control, Prestolok, Dubl-Barb®, Compress-Align®, Hi-Duty, Fast & Tite®, Prestolok® (Brass), Dubl-Barb®
  • Medio: Air
  • Color: Black
  • Peso: 0.006 to 0.041 lb/ft, 0.009 to 0.061 kg/m
  • Material del tubo: Polyethylene (PE) (Flame Resistant)
  • Longitud por paquete: 152 to 304 m, 500 to 1000 ft
  • Material de la cubierta: n/a
  • Tamaño: -2.5 to -8
Safety Warning

Descripción completa del producto

Parker's PEFR Series Tubing features exceptional flame, spark and stress crack resistance. It is designed for use in industrial pneumatic markets for purposes that involve weld spatter and spark environments and pneumatic controls in HVAC applications. Its resistance to environmental stress cracking exceeds that of ordinary polyethylene tubing, as measured by ASTM D-1693 (10% IGEPAL). Utilizing PEFR Series Tubing for industrial applications in spark and weld-spatter environments will allow for successful and safe system operation without hose damage or stress cracking. For more product information, download the literature listed on the Product Support tab.



Markets:  

• Industrial Pneumatics

• HVAC



Features/Benefits:

• Excellent stress crack resistance for high performance in weld spatter and spark environments



Applications:

• Pneumatic controls in HVAC applications

• Weld spatter/spark environments



Certifications/Compliance:

• UL 94 V-2

• ASTM D-1693 (10% IGEPAL) for stress crack resistance



Technical Specifications:

• Extruded from flame resistant linear low-density polyethylene (LLDPE)

• Working and burst pressures rated at 73°F (23°C)

• The wall thickness is for reference only

• For tube support use, reference Catalog 4660 Tubing/Fitting Compatibility Chart

Documentos relacionados

×
Productos Diámetro exterior de los tubos (pulg) Cantidad por paquete estándar (pies)
PEFR-2.5-030-BLK-0500 5/32 500
PEFR-4-040-BLK-0500 1/4 500
PEFR-4-040-BLK-1000 1/4 1000
PEFR-6-062-BLK-0500 3/8 500
PEFR-8-062-BLK-0500 1/2 250

687PDC
687563