Water Transfer Hose - 540P | #540P-8


LOADING IMAGES
540P-8

Water Transfer Hose - 540P | #540P-8

Parker's 540P has a FDA compliant polyethylene core tube. This hose was developed for specialty water applications such as potable water and has expanded into other applications including CO2 transfer and two part foam and insulation applications.


Especificaciones técnicas

  • Diámetro interior de la manguera: 1/2
  • Factor de diseño: 4:1
  • Medio: Chemicals - Check your fluid compatibility with our catalogue chart., Water, Welding Gases (Industrial Gases)
  • Cumplimiento con especificaciones: FDA 21 CFR 177, SAE J517 and 100R7
  • Presión de trabajo máxima: 2000 psi, 13.8 MPa, 138 bar
  • Temperatura máxima de funcionamiento: 150 °F, 66 °C
  • Temperatura mínima de funcionamiento: -40 °C
  • Radio de curvatura mínimo: 3 inch, 76 mm
  • Aplicación: Potable Water, De-ionized Water, CO2 Transfer, Dispensing
  • Peso: 0.13 lb/ft, 0.19 kg/m
  • Material del tubo interno de la manguera: Polyethylene (PE)
  • Material de la cubierta: Polyurethane
  • Material del refuerzo de la manguera: Fiber
  • Conector compatible: 56 Series
  • Diámetro interior: 13 mm, 0.500 inch
  • Diámetro exterior: 0.810 inch, 20.6 mm
  • Tamaño: -8

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Información del artículo

Parker's 540P hose for water is an excellent transfer hose for water because of the FDA compliant polyethylene core tube. With the non-leaching, plasticizer free polyethylene core tube, this thermoplastic hose is used in the food and beverage industry for the transfer of CO2 in fountain drink machines. A more industrial application is found in two part foam insulation and adhesive applications because the low-moisture permeability of the core tube minimizes moisture contamination of the media.

Markets:
• Potable Water Handling
• Fluid Handling
• Food/Beverage

Features/Benefits:
• Plasticizer free non-leaching core tube, making this hose ideal for a wide range of fluid and material handling applications and easy to clean
• Low-moisture permeability

Applications:
• Potable water delivery to remote sites
• Distilled and de-ionized water
• CO2 transfer in beverage / soft drink dispensing
• Foam insulation dispensing
• Adhesive dispensing

Certifications/Compliance:
• Meets/Exceeds SAE 100R7
• Core tube compliant with FDA Title 21

Technical Specifications:
• Hose I.D. is nominal
• Hose O.D. is maximum

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

×


Encontrar un distribuidor

Puntos de venta

Contacto local

Parker Hannifin Corporation

Parflex Division

1300 N Freedom Street

Ravenna, OH 44266 USA

Teléfono

+1 (330) 296-2871

Fax

+1 (330) 296-8433

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
687563