NEXWRAP™ Polyethylene Spiral Chafe Guard, Series 475 | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Diámetro interior (Pulgadas)

Color

Cantidad por paquete estándar (pies)

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
NEXWRAP™ Polyethylene Spiral Chafe Guard, Series 475 NEXWRAP™ Polyethylene Spiral Chafe Guard, Series 475

NEXWRAP™ Polyethylene Spiral Chafe Guard, Series 475 OBSOLETE

Note: This product is no longer available - please refer to the “Related Products” section of this page for alternative products, or contact us for further assistance.

Especificaciones técnicas

  • Diámetro interior: 3/8 to 1 inch, 9.5 to 25.4 mm
  • Medio: Cables, Hoses, Tubing, Wires, Tubing, Cable Protection (Wires)
  • Color: White, Black
  • Temperatura mínima de funcionamiento: -50 °F, -45 °C
  • Temperatura máxima de funcionamiento: 140 °F, 60 °C
  • Aplicación: PVC Accessory
  • Peso: 18 to 56 lb, 8.16 to 25.40 kg
  • Tipo de paquete: Coils, Reels, Reel
Safety Warning

Descripción completa del producto

Parker's Series 475 Nexwrap Polyethylene Spiral Chafe Guard bundles cable, hose, tubing and wiring and protects those lines from abrasion and damage in multiple applications. The flexible, lightweight guard installs easily and enables routing of multiple lines without removing end terminals or couplings. Individual lines can be removed or replaced easily and the open spirals permit individual items to exit the bundle at any point in the harness, reducing downtime/maintenance time.

Markets:
• General Industrial

Features/Benefits:
• Black or white spiral wrapped linear low density polyethylene for easy installation, inspection/observation, abrasion resistance and durability.

Applications:
-usage
• Protection for cable, hose, tubing, wiring
• Bundling
• Conduit
• Resin infusion
• Wire harness
• Assembly lines
• Fabrication shops

Safety/Technical:
• Other colors available. Contact your local distributor for information.

Productos Diámetro interior (Pulgadas) Color Cantidad por paquete estándar (pies)
475-06000704 3/8 White 300
475-06008704 3/8 Black 300
475-08000504 1/2 White 500
475-08008504 1/2 Black 300
475-12000501 3/4 White 300
475-12008501 3/4 Black 500
475-16000401 1.000 White 300
475-16008401 1.000 Black 300

687PDC
687583