SPL Series Refrigerated Dryers | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Caudal (m3/min)

Potencia voltios/fase/Hz

Opción de drenaje

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
SPL Series Refrigerated Dryers

SPL Series Refrigerated Dryers

Parker Hiross SPL Series Refrigerated Dryers provide volume flow from 0.6 to 5 m³/min with pressure dew points of 3°C to 10°C which ensures continuity and reliability of industrial applications.

Especificaciones técnicas

  • Punto de rocío a presión: +3 °C, +5 °C, +7 °C Options Available
  • Temperatura ambiente máxima: 50 °C
  • Temperatura máxima de funcionamiento: 65 °C
  • Presión mínima de trabajo: 3 barg
  • Presión de trabajo máxima: 16 barg
  • Tamaño del puerto: 1/2 to 1-1/2 inch
  • Anchura: 450 to 555 mm
  • Altura: 430 to 600 mm
  • Profundidad: 210 to 425 mm
  • Peso: 19 to 58 kg
  • Tipo de conexión: BSPP-F
  • Tipo de refrigerante: R134a
Safety Warning

Descripción completa del producto

The application of high-quality air ensures continuity and reliability of industrial applications, the highest quality standards for finished products and the optimization of production costs.
Parker Hiross offers a range of refrigerated air drying solutions using advanced refrigeration technology. Starlette Plus is Parker Hiross’ answer to the specific needs of the industrial user.
Starlette Plus safeguards continuous performance and superior efficiency in every industrial compressed air application. It can easily be adapted to suit all working conditions, maintaining reliable dewpoint control and the lowest possible pressure drops and operating costs.
With its state-of-the-art PlusPack heat exchangers (patent pending) and the most compact dimensions of any system in its class, Starlette Plus is the superior choice for any compressed air treatment application.

Features
● Reliable air-tight piston compressors which do not require preheating.
● Simple and secure refrigeration circuits which do not require adjustment during operation and undergo vigorous quality testing in production.
● Large adjustable condenser and fan compartments to guarantee optimum performance even in extreme conditions.
● Security protection in the refrigeration circuit, increasing reliability and safeguarding the air dryer.
● Simple disassembly, with easy access to the internal components for efficient maintenance.
● Drain positioned in a niche, allowing easy access without the need to remove the top panel.

Documentos relacionados

×
Productos Caudal (m3/min) Potencia voltios/fase/Hz Opción de drenaje
811026G2 0.6 230V 1ph 50Hz Float
811136G2 1.8 115V 1ph 60Hz Timed Solenoid
811137G2 2.4 115V 1ph 60Hz Timed Solenoid
811171G3 3 230V 1ph 60Hz Timed Solenoid

687PDC
K23863