0450 14983 - Split Clipper Oil Seal | Parker NA

Split Clipper Oil Seal | #0450 14983

0450 14983

Split Clipper Oil Seal | #0450 14983

Split Clipper® rotary shaft seals have the same superior characteristics as solid general purpose Clipper oil seals, but are factory-split for easy installation.


Especificaciones técnicas

  • Familia de polímeros: NBR (Nitrile-Butadiene)
  • Anchura (pulg): 0.375
  • Diámetro del eje (pulg): 4.500
  • Diámetro interior (pulg): 5.250
  • Temperatura mínima de funcionamiento: -20 °F
  • Temperatura máxima de funcionamiento: 250 °F
  • Velocidad de corte máxima: 2000 ft/min, 10.2 m/sec
  • Presión de trabajo máxima: 0 psi
  • Tipo de aplicación térmica: Standard Temperature (-30 to 250°F)
  • Tipo de junta: Composite Rubber/aramid Fiber Heel
  • Material de junta del eje: Rubber
Safety Warning

Información del artículo

Split Clipper® Oil Seals have the same superior characteristics as solid general purpose Clipper Oil Seals, but are factory-split at one place in the circumference. This permits installation over the side of a shaft, rather than over the end, and often can save dismantling the equipment in order to replace the existing rotary shaft seal.

Solid Clipper Oil Seals should be used whenever practical to provide maximum bearing protection in rotating shaft applications. However, installing a solid seal in a failed application can be costly and time consuming. In such cases, Split Clipper Oil Seals can be used to minimize unscheduled downtime, specifically where equipment cannot be uncoupled. These seals will provide long and efficient service until major or scheduled machine overhaul permits convenient installation of a regular non-split seal.

Split Clipper Oil Seals are available in Series R, RPD and RUP profiles, depending upon shaft diameter. RUP and RPD profiles are general purpose spring loaded with a single lip and are widely used as replacement seals because they provide superior bearing protection and embody a unique principle of design. The tough, dense outer case and a soft, flexible lip are concentrically molded as a single unit. The seal's nonmetallic outer case forms a leak-free, press fit in the housing, conforming to minor surface irregularities.

Split Clipper rotary shaft oil seals provide excellent retention of grease and light oil splash. Some weepage in oil
splash applications may occur.

Advantages of the Split Clipper Oil Seal include:
• Saves costly down time
• Speedy repairs
• Easy installation – no special tools required
• No backup plates required
• Corrosion-resistant case reduces bore surface seizing
• Stainless steel coil garter spring helps keep split junction tight and compensates for minor shaft irregularities
• Flat lip contact design compensates for minor split-end misalignment

Standard Lip Materials:
NBR: Temp -20F / +250F
FKM: Temp -40F / +400F;

Shaft Surface Speed: Up to 2,000 fpm (10.2 m/s)

Size Range: 0.500 to 65.000 inch

Maximum Pressure: 0 psi.

Typical Applications:
Split Clipper Oil Seals are designed for applications such as motors, gearboxes, pumps, fans, industrial rolls, and custom equipment, where the same is not readily able to be disassembled due to time constraints.

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

×

Cantidad
Solicitar un presupuesto

El artículo se ha añadido correctamente a la cesta de presupuesto IR A MIS COTIZACIONES

x

OK

x

Encontrar un distribuidor

Puntos de venta

Contacto local

ENGINEERED POLYMER SYSTEMS DIV

2220 SOUTH 3600 WEST

SALT LAKE CITY

UT

UNITED STATES

84119

Teléfono

8019723000

Fax

8019734019

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
687567