Consiga su cuenta de Parker hoy mismo!
Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.
Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.
The Parker SRS valve is a compact, 10 mm PBT plastic manifold mount valve, designed for portable medical devices and those applications with limited space and available power.
The Parker SRS miniature solenoid valve is a compact and lightweight 10 mm manifold mount solenoid valve. Utilizing an integrated manifold seal design in combination
with a variety of electrical termination options, the SRS miniature solenoid valve simplifies pneumatic and electronic integration. With flow rates of up to 18 slpm and inlet pressures of up to 85 psig, the SRS miniature solenoid valve is an ideal solution for demanding portable instruments and medical devices that require minimal power consumption and quiet operation.
Markets
• Respiratory
• Anesthesia
• Patient Therapy
• Patient Monitoring
Features/Benefits
• Lightweight and compact to reduce system size and weight
• Integrated manifold seal and PC mount capability to simplify
integration
• Hermetically-sealed coil protects the valve from accidental
exposure to liquids
• Constucted of PBT and non-corrosive metal for use with
non-reactive gases
• RoHS compliant
Applications
• Medical & Analytical Gas Control
• Blood Pressure Monitoring
• Sensor Zeroing
• Patient Monitors
• Portable Medical Devices
| Productos | Conexión eléctrica | Tipo de configuración de la válvula | Requisito de presión de la aplicación | Tensión (VCC) |
|---|---|---|---|---|
| 911-000002-003 | 18" Wire Leads, Front | 3-Way Normally Closed | 0-35 psi / .020" Orifice | 5 |
| 911-000002-004 | .025" Square Pins Front | 3-Way Normally Open | 0-35 psi / .020" Orifice | 5 |
| 911-000002-005 | .025" Square Pins Manifold Interface | 3-Way Normally Open | 0-35 psi / .020" Orifice | 5 |
| 911-000002-006 | 18" Wire Leads, Front | 3-Way Normally Open | 0-35 psi / .020" Orifice | 5 |
| 911-000002-010 | .025" Square Pins Front | 3-Way Normally Closed | 0-35 psi / .020" Orifice | 12 |
| 911-000002-011 | .025" Square Pins Manifold Interface | 3-Way Normally Closed | 0-35 psi / .020" Orifice | 12 |
| 911-000002-012 | 18" Wire Leads, Front | 3-Way Normally Closed | 0-35 psi / .020" Orifice | 12 |
| 911-000002-013 | .025" Square Pins Front | 3-Way Normally Open | 0-35 psi / .020" Orifice | 12 |
| 911-000002-014 | .025" Square Pins Manifold Interface | 3-Way Normally Open | 0-35 psi / .020" Orifice | 12 |
| 911-000002-015 | 18" Wire Leads, Front | 3-Way Normally Open | 0-35 psi / .020" Orifice | 12 |
| 911-000002-019 | .025" Square Pins Front | 3-Way Normally Closed | 0-35 psi / .020" Orifice | 24 |
| 911-000002-020 | .025" Square Pins Manifold Interface | 3-Way Normally Closed | 0-35 psi / .020" Orifice | 24 |
| 911-000002-021 | 18" Wire Leads, Front | 3-Way Normally Closed | 0-35 psi / .020" Orifice | 24 |
| 911-000002-027 | 18" Wire Leads, Front | Distributor | 0-35 psi / .020" Orifice | 24 |
| 911-000003-001 | .025" Square Pins Front | 3-Way Normally Closed | 0-85 psi / .020" orifice | 5 |
| 911-000003-003 | 18" Wire Leads, Front | 3-Way Normally Closed | 0-85 psi / .020" orifice | 5 |
| 911-000003-006 | 18" Wire Leads, Front | 3-Way Normally Open | 0-85 psi / .020" orifice | 5 |
| 911-000003-010 | .025" Square Pins Front | 3-Way Normally Closed | 0-85 psi / .020" orifice | 12 |
| 911-000003-011 | .025" Square Pins Manifold Interface | 3-Way Normally Closed | 0-85 psi / .020" orifice | 12 |
| 911-000003-012 | 18" Wire Leads, Front | 3-Way Normally Closed | 0-85 psi / .020" orifice | 12 |
| 911-000003-013 | .025" Square Pins Front | 3-Way Normally Open | 0-85 psi / .020" orifice | 12 |
| 911-000003-014 | .025" Square Pins Manifold Interface | 3-Way Normally Open | 0-85 psi / .020" orifice | 12 |
| 911-000003-015 | 18" Wire Leads, Front | 3-Way Normally Open | 0-85 psi / .020" orifice | 12 |
| 911-000003-018 | 18" Wire Leads, Front | Distributor | 0-85 psi / .020" orifice | 12 |
| 911-000003-020 | .025" Square Pins Manifold Interface | 3-Way Normally Closed | 0-85 psi / .020" orifice | 24 |
| 911-000003-021 | 18" Wire Leads, Front | 3-Way Normally Closed | 0-85 psi / .020" orifice | 24 |
| 911-000003-022 | .025" Square Pins Front | 3-Way Normally Open | 0-85 psi / .020" orifice | 24 |
| 911-000003-023 | .025" Square Pins Manifold Interface | 3-Way Normally Open | 0-85 psi / .020" orifice | 24 |
| 911-000003-024 | 18" Wire Leads, Front | 3-Way Normally Open | 0-85 psi / .020" orifice | 24 |
| 911-000003-027 | 18" Wire Leads, Front | Distributor | 0-85 psi / .020" orifice | 24 |
| 911-000005-001 | .025" Square Pins Front | 3-Way Normally Closed | 0-20 psi / .030" orifice | 5 |
| 911-000005-002 | .025" Square Pins Manifold Interface | 3-Way Normally Closed | 0-20 psi / .030" orifice | 5 |
| 911-000005-003 | 18" Wire Leads, Front | 3-Way Normally Closed | 0-20 psi / .030" orifice | 5 |
| 911-000005-004 | .025" Square Pins Front | 3-Way Normally Open | 0-20 psi / .030" orifice | 5 |
| 911-000005-005 | .025" Square Pins Manifold Interface | 3-Way Normally Open | 0-20 psi / .030" orifice | 5 |
| 911-000005-006 | 18" Wire Leads, Front | 3-Way Normally Open | 0-20 psi / .030" orifice | 5 |
| 911-000005-010 | .025" Square Pins Front | 3-Way Normally Closed | 0-20 psi / .030" orifice | 12 |
| 911-000005-011 | .025" Square Pins Manifold Interface | 3-Way Normally Closed | 0-20 psi / .030" orifice | 12 |
| 911-000005-012 | 18" Wire Leads, Front | 3-Way Normally Closed | 0-20 psi / .030" orifice | 12 |
| 911-000005-013 | .025" Square Pins Front | 3-Way Normally Open | 0-20 psi / .030" orifice | 12 |
| 911-000005-014 | .025" Square Pins Manifold Interface | 3-Way Normally Open | 0-20 psi / .030" orifice | 12 |
| 911-000005-015 | 18" Wire Leads, Front | 3-Way Normally Open | 0-20 psi / .030" orifice | 12 |
| 911-000005-019 | .025" Square Pins Front | 3-Way Normally Closed | 0-20 psi / .030" orifice | 24 |
| 911-000005-021 | 18" Wire Leads, Front | 3-Way Normally Closed | 0-20 psi / .030" orifice | 24 |
| 911-000005-022 | .025" Square Pins Front | 3-Way Normally Open | 0-20 psi / .030" orifice | 24 |
| 911-000005-023 | .025" Square Pins Manifold Interface | 3-Way Normally Open | 0-20 psi / .030" orifice | 24 |
| 911-000005-027 | 18" Wire Leads, Front | Distributor | 0-20 psi / .030" orifice | 24 |
| 911-000006-001 | .025" Square Pins Front | 3-Way Normally Closed | 0-50 psi / .030" Orifice | 5 |
| 911-000006-003 | 18" Wire Leads, Front | 3-Way Normally Closed | 0-50 psi / .030" Orifice | 5 |
| 911-000006-006 | 18" Wire Leads, Front | 3-Way Normally Open | 0-50 psi / .030" Orifice | 5 |
| 911-000006-009 | 18" Wire Leads, Front | Distributor | 0-50 psi / .030" Orifice | 5 |
| 911-000006-011 | .025" Square Pins Manifold Interface | 3-Way Normally Closed | 0-50 psi / .030" Orifice | 12 |
| 911-000006-012 | 18" Wire Leads, Front | 3-Way Normally Closed | 0-50 psi / .030" Orifice | 12 |
| 911-000006-013 | .025" Square Pins Front | 3-Way Normally Open | 0-50 psi / .030" Orifice | 12 |
| 911-000006-015 | 18" Wire Leads, Front | 3-Way Normally Open | 0-50 psi / .030" Orifice | 12 |
| 911-000006-018 | 18" Wire Leads, Front | Distributor | 0-50 psi / .030" Orifice | 12 |
| 911-000006-019 | .025" Square Pins Front | 3-Way Normally Closed | 0-50 psi / .030" Orifice | 24 |
| 911-000006-020 | .025" Square Pins Manifold Interface | 3-Way Normally Closed | 0-50 psi / .030" Orifice | 24 |
| 911-000006-021 | 18" Wire Leads, Front | 3-Way Normally Closed | 0-50 psi / .030" Orifice | 24 |
| 911-000006-022 | .025" Square Pins Front | 3-Way Normally Open | 0-50 psi / .030" Orifice | 24 |
| 911-000006-023 | .025" Square Pins Manifold Interface | 3-Way Normally Open | 0-50 psi / .030" Orifice | 24 |
| 911-000006-024 | 18" Wire Leads, Front | 3-Way Normally Open | 0-50 psi / .030" Orifice | 24 |
| 911-000006-027 | 18" Wire Leads, Front | Distributor | 0-50 psi / .030" Orifice | 24 |
| 911-000006-028 | 18" Wire Leads, Manifold Interface | 3-Way Normally Closed | 0-50 psi / .030" orifice | 5 |
| 911-000008-003 | 18" Wire Leads, Front | 3-Way Normally Closed | 0-10 psi / .045 orifice | 5 |
| 911-000008-004 | .025" Square Pins Front | 3-Way Normally Open | 0-10 psi / .045 orifice | 5 |
| 911-000008-005 | .025" Square Pins Manifold Interface | 3-Way Normally Open | 0-10 psi / .045 orifice | 5 |
| 911-000008-006 | 18" Wire Leads, Front | 3-Way Normally Open | 0-10 psi / .045 orifice | 5 |
| 911-000008-007 | .025" Square Pins Front | Distributor | 0-10 psi / .045 orifice | 5 |
| 911-000008-010 | .025" Square Pins Front | 3-Way Normally Closed | 0-10 psi / .045 orifice | 12 |
| 911-000008-011 | .025" Square Pins Manifold Interface | 3-Way Normally Closed | 0-10 psi / .045 orifice | 12 |
| 911-000008-012 | 18" Wire Leads, Front | 3-Way Normally Closed | 0-10 psi / .045 orifice | 12 |
| 911-000008-013 | .025" Square Pins Front | 3-Way Normally Open | 0-10 psi / .045 orifice | 12 |
| 911-000008-014 | .025" Square Pins Manifold Interface | 3-Way Normally Open | 0-10 psi / .045 orifice | 12 |
| 911-000008-015 | 18" Wire Leads, Front | 3-Way Normally Open | 0-10 psi / .045 orifice | 12 |
| 911-000008-016 | .025" Square Pins Front | Distributor | 0-10 psi / .045 orifice | 12 |
| 911-000008-017 | .025" Square Pins Manifold Interface | Distributor | 0-10 psi / .045 orifice | 12 |
| 911-000008-018 | 18" Wire Leads, Front | Distributor | 0-10 psi / .045 orifice | 12 |
| 911-000008-019 | .025" Square Pins Front | 3-Way Normally Closed | 0-10 psi / .045 orifice | 24 |
| 911-000008-020 | .025" Square Pins Manifold Interface | 3-Way Normally Closed | 0-10 psi / .045 orifice | 24 |
| 911-000008-021 | 18" Wire Leads, Front | 3-Way Normally Closed | 0-10 psi / .045 orifice | 24 |
| 911-000008-023 | .025" Square Pins Manifold Interface | 3-Way Normally Open | 0-10 psi / .045 orifice | 24 |
| 911-000008-024 | 18" Wire Leads, Front | 3-Way Normally Open | 0-10 psi / .045 orifice | 24 |
| 911-000008-025 | .025" Square Pins Front | Distributor | 0-10 psi / .045 orifice | 24 |
| 911-000008-027 | 18" Wire Leads, Front | Distributor | 0-10 psi / .045 orifice | 24 |
| 911-000008-031 | 18" Wire Leads, Manifold Interface | 3-Way Normally Closed | 0-10 psi / .045 orifice | 12 |
| 911-000008-034 | 18" Wire Leads, Manifold Interface | 3-Way Normally Closed | 0-10 psi / .045 orifice | 24 |
| 911-000009-002 | .025" Square Pins Manifold Interface | 3-Way Normally Closed | 0-20 psi / .045 orifice | 5 |
| 911-000009-003 | 18" Wire Leads, Front | 3-Way Normally Closed | 0-20 psi / .045 orifice | 5 |
| 911-000009-004 | .025" Square Pins Front | 3-Way Normally Open | 0-20 psi / .045 orifice | 5 |
| 911-000009-006 | 18" Wire Leads, Front | 3-Way Normally Open | 0-20 psi / .045 orifice | 5 |
| 911-000009-009 | 18" Wire Leads, Front | Distributor | 0-20 psi / .045 orifice | 5 |
| 911-000009-010 | .025" Square Pins Front | 3-Way Normally Closed | 0-20 psi / .045 orifice | 12 |
| 911-000009-011 | .025" Square Pins Manifold Interface | 3-Way Normally Closed | 0-20 psi / .045 orifice | 12 |
| 911-000009-012 | 18" Wire Leads, Front | 3-Way Normally Closed | 0-20 psi / .045 orifice | 12 |
| 911-000009-013 | .025" Square Pins Front | 3-Way Normally Open | 0-20 psi / .045 orifice | 12 |
| 911-000009-014 | .025" Square Pins Manifold Interface | 3-Way Normally Open | 0-20 psi / .045 orifice | 12 |
| 911-000009-015 | 18" Wire Leads, Front | 3-Way Normally Open | 0-20 psi / .045 orifice | 12 |
| 911-000009-016 | .025" Square Pins Front | Distributor | 0-20 psi / .045 orifice | 12 |
| 911-000009-017 | .025" Square Pins Manifold Interface | Distributor | 0-20 psi / .045 orifice | 12 |
| 911-000009-018 | 18" Wire Leads, Front | Distributor | 0-20 psi / .045 orifice | 12 |
| 911-000009-019 | .025" Square Pins Front | 3-Way Normally Closed | 0-20 psi / .045 orifice | 24 |
| 911-000009-020 | .025" Square Pins Manifold Interface | 3-Way Normally Closed | 0-20 psi / .045 orifice | 24 |
| 911-000009-021 | 18" Wire Leads, Front | 3-Way Normally Closed | 0-20 psi / .045 orifice | 24 |
| 911-000009-022 | .025" Square Pins Front | 3-Way Normally Open | 0-20 psi / .045 orifice | 24 |
| 911-000009-023 | .025" Square Pins Manifold Interface | 3-Way Normally Open | 0-20 psi / .045 orifice | 24 |
| 911-000009-024 | 18" Wire Leads, Front | 3-Way Normally Open | 0-20 psi / .045 orifice | 24 |
| 911-000009-026 | .025" Square Pins Manifold Interface | Distributor | 0-20 psi / .045 orifice | 24 |
| 911-000009-027 | 18" Wire Leads, Front | Distributor | 0-20 psi / .045 orifice | 24 |