Static Dissipative Hose - 929BJ | #929BJ-4


LOADING IMAGES
929BJ-4

Static Dissipative Hose - 929BJ | #929BJ-4

Parker's 929BJ hose features a static-dissipative PTFE core tube and a brown silicone, steam cleanable jacket to provide a smooth cover to protect the stainless steel wire reinforcement against wear, fraying and contaminants.


Especificaciones técnicas

  • D.I. de la manguera (pulg): 3/16
  • Factor de diseño: 4:1
  • Medio: Air, Chemicals (Adhesive), Lubricants (Oils), Petroleum Hydraulic Fluids, Water
  • Cumplimiento con especificaciones: SAE J517 and 100R1, Type 4B
  • Presión de trabajo máxima: 3000 psi, 20.7 MPa, 207 bar
  • Temperatura máxima de funcionamiento: 450 °F, 232 °C
  • Radio de curvatura mínimo: 2 inch, 51 mm
  • Temperatura mínima de funcionamiento: -65 °F, -54 °C
  • Conector compatible: 91N Series
  • Aplicación: Adhesive Dispensing, Autoclave, Chemical Transfer, Compressed Air/Gases, High Temperature Hydraulics, High Temperature Applications
  • Diámetro interior: 3/16 inch, 5 mm
  • Peso: 0.17 lb/ft, 0.25 kg/m
  • Material del tubo interno de la manguera: Polytetrafluoroethylene (PTFE)
  • Material de la cubierta: Silicone
  • Rango de presión de vacío: 711.2 inch-Hg, 28 mm-Hg
  • Tamaño: -4
  • Material del refuerzo de la manguera: Braid of 304 Stainless Steel
  • Estilo de productos: Static Dissipative
  • Tipo de productos: PTFE Hose
  • Diámetro exterior: 14.7 mm, 0.580 inch

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Información del artículo

Parker's 929BJ Smoothbore Heavy Wall PTFE Hose features a specially designed brown silicone jacket to provide a clean, smooth cover to protect the stainless steel wire reinforcement against wear, fraying and contaminants. The hose is constructed of a static-dissipative PTFE core tube, reinforced with a 304 stainless steel braid, and protected with an extruded silicone cover for added durability.
929BJ assemblies are used in numerous applications including, but not limited to, chemical transfer lines, high temperature general hydraulics, and coolant lines.

Markets:  
• Fluid Handling
• Compressed Gas
• Transportation
• Military

Features/Benefits:
• Silicone cover protects the stainless steel wire reinforcement against wear and fraying
• Silicone cover provides clean, smooth cover and prevents contaminants from accumulating in braid
• Tight bend radius
• Improved kink resistance over .030” wall PTFE hose
• Enhanced resistance to gas permeation due to increased PTFE wall thickness
• Steam cleanable

Applications:
• Vacuum lines for high temperature autoclaves
• General hydraulics
• Compressed air/gases

Technical Specifications:
• Cover must be skived prior to fitting attachment
• Hose I.D. is nominal

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

×


Encontrar un distribuidor

Puntos de venta

Contacto local

Parker Hannifin Corporation

Parflex Division

1300 N Freedom Street

Ravenna, OH 44266 USA

Teléfono

+1 (330) 296-2871

Fax

+1 (330) 296-8433

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
687563