STREAMSHIELD Vent Panels | #FPCV-11025-BCAEA


LOADING IMAGES
FPCV-11025-BCAEA

STREAMSHIELD Vent Panels | #FPCV-11025-BCAEA

Parker Chomerics STREAMSHIELD™ Vent Panels serve as a high performance, economical solution to EMI and airflow issues for telecommunications and information technology markets


Especificaciones técnicas

  • Opciones: None
  • Recubrimiento: No Paint
  • Estilo: Straight (single layer)
  • Protección de superficie: Electroless Nickel
  • Tamaño del orificio (pulg): 1/8 inch
  • Anchura (pulg): 1.38
  • Grosor del material (pulg): 1/2 inch
  • Tipo/Configuración: Round Opening
  • Tamaño nominal: 25 mm Fan Size
Safety Warning

Información del artículo

Parker Chomerics family of honeycomb vents are utilized in electronics enclosures where EMI shielding and heat dissipation are required for long-term performance. Specific design considerations for honeycomb vents include overall size, EMI attenuation values, airflow rates, corrosion prevention, durability, and flame resistance. Parker Chomerics has a variety of vents that each serve specific applications or meet industry design needs.

Parker Chomerics STREAMSHIELD™ Vent Panels serve as a high performance, economical solution to EMI and airflow issues for telecommunications and information technology markets. These vents provide a sophisticated solution for regulatory standards to emissions suppression and heat management within electronics housings. There is an incredible amount of customization available, including but not limited to: alternative honeycomb cell sizes and thicknesses, custom sized frames, custom fastener hole patterns, coatings/platings, protective grilles, and specialty hardware.

Features and Benefits:
• Lightweight Design
• Economical Solution
• Excellent shielding (50 dB @ 10 GHz)
• Excellent aspect ratio for airflow (95% open area)
• Rapid prototyping and customization
• Availability of intumescent coating for fire containment

Typical Applications:
• Test equipment
• Wireless/Wireline Infrastructures
• Personal Computers
• Network Servers, Cabinets, and Enclosures
• Cellular Base Stations
• Rack-mounted power amplifiers
• High speed routers

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

×


Encontrar un distribuidor

Puntos de venta

Contacto local

Chomerics Division Europe

Unit 6, Century Point

Halifax Road

High Wycombe

Bucks

United Kingdom

HP12 3SL

Teléfono

+44 1494 455400

Fax

+44 1494 455466

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
179336