THERM-A-GAP 579 Thermally Conductive Gap Filler Pads | #69-12-21259-A579


LOADING IMAGES
69-12-21259-A579 69-12-21259-A579 69-12-21259-A579

THERM-A-GAP 579 Thermally Conductive Gap Filler Pads | #69-12-21259-A579

Parker Chomerics THERM-A-GAP™ 579 Thermally Conductive Gap Filler Pads provide a low hardness (30 Shore 00) solution with 3.0 W/m-K of thermal conductivity.


Especificaciones técnicas

  • Tipo de transportador: A - Aluminum Foil with PSA
  • Grosor del material: 0.08 in
  • Tamaño: 18" x 18"
  • Forma: Flat Sheets
  • Color: Pink
  • Gravedad específica: 2.9
  • Durómetro: 30 Shore 00
  • Deflexión a presión: 68 % @ 50 psi (345 kPa)
  • Conductividad térmica: 3 W/m-K
  • Impedancia térmica: 4.5 °C-cm2/W
  • Capacidad de calefacción: 1 J/g-K
  • Coeficiente de expansión térmica: 150 ppm/K
  • Resistencia dieléctrica: 200 VAC/mil
  • Resistividad volumétrica: 10^14 ohm-cm
  • Temperatura de funcionamiento: -67 to 392 °F
  • Constante dieléctrica: 8 @ 1 MHZ
  • Factor de disipación: 0.01 @ 1 MHZ
  • Pérdida de masa total de desgasificación: 0.19 % TML (0.06% CVCM)
  • Vida útil en depósito: 18 Months
  • Cumplimiento con especificaciones: UL 94 V-0, RoHS
Safety Warning

Información del artículo

Parker Chomerics THERM-A-GAP™ 579 Thermally Conductive Gap Filler Pads provide a low hardness (30 Shore 00) solution with 3.0 W/m-K of thermal conductivity. THERM-A-GAP 579 series gap-filler sheets and pads offer excellent thermal properties and the highest conformability at low clamping forces. THERM-A-GAP 579 is a combination of excellent thermal performance and conformability while possessing the lowest outgassing.


THERM-A-GAP 579 is available in various thicknesses and finished in standard sheets of 9"x9" or 18"x18". Custom size configurations and die cut parts are available as individual parts or on sheets. To receive a quote on a custom size part, choose your thickness and carrier options, and then select “custom” size.


Be sure to write in the comments section, upon check out of your quote request, which custom size dimensions you need. Our team will then reach out for your specific drawing to complete your quote request.


Available Carriers:
• G – woven glass (no PSA) - this carrier option provides reinforcement and a clean break / low tack interface surface, allowing for re-use of the pad if necessary or for prototyping. 
• A – aluminum foil (with PSA) - this carrier’s primary function is to allow a pressure sensitive adhesive on the gap pad.
• PN – PEN film - polyethylenenapthalate - this carrier permits the gap pad to see a shearing motion and offers a clear, cost effective dielectric film with fair thermal performance.
• KT – thermally enhanced polyimide – this carrier permits the gap pad to see a shearing motion and offers an excellent dielectric film with enhanced thermal performance.
• No carrier (no letter distinction) -  the no carrier or “un-reinforced” option allows the gap pad to have high tack surfaces on both sides, allowing for the pad to be highly conformable, but it does make cutting and handling of the product more difficult.


Features and Benefits:
• Ultra low deflection force requirements
• High thermal conductivity
• High tack surface reduces contact resistance
• UL 94 V-0 flammability rated
• RoHS compliant


Typical Applications:
• Telecommunications equipment
• Consumer electronics
• Automotive electronics (ECUs)
• LEDs & lighting
• Power conversion
• Desktop computers, laptops, servers
• Handheld devices
• Memory modules
• Vibration dampening

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

×

Cantidad
Solicitar un presupuesto

El artículo se ha añadido correctamente a la cesta de presupuesto IR A MIS COTIZACIONES

x

OK

x

Encontrar un distribuidor

Puntos de venta

Contacto local

Chomerics Division Europe

Unit 6, Century Point

Halifax Road

High Wycombe

Bucks

United Kingdom

HP12 3SL

Teléfono

+44 1494 455400

Fax

+44 1494 455466

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
179336