THERM-A-GAP PAD 60 Thermally Conductive Gap Filler Pads | #61-11-CUSTOM-PAD60


LOADING IMAGES
61-11-CUSTOM-PAD60 61-11-CUSTOM-PAD60 61-11-CUSTOM-PAD60

THERM-A-GAP PAD 60 Thermally Conductive Gap Filler Pads | #61-11-CUSTOM-PAD60

Parker Chomerics THERM-A-GAP™ PAD 60 Thermally Conductive Gap Filler Pads provide a low hardness (40 Shore 00) solution with 6.0 W/m-K of thermal conductivity.


Especificaciones técnicas

  • Grosor del material: 0.11 in (2.79 mm)
  • Forma: Custom
  • Tipo de transportador: No Carrier (Unsupported)
  • Tamaño: Custom
  • Color: Green
  • Gravedad específica: 3.3
  • Deflexión a presión: 38 % @ 50 psi (345 kPa)
  • Impedancia térmica: 0.24 °C-inch2/W, 1.5 °C-cm2/W
  • Capacidad de calefacción: 1 J/g-K
  • Coeficiente de expansión térmica: 150 ppm/K
  • Resistencia dieléctrica: 127 VAC/mil, 5.0 kVAC/mm
  • Resistividad volumétrica: 10^13 ohm-cm
  • Temperatura de funcionamiento: -67 to 392 °F, -55 to 200 °C
  • Constante dieléctrica: 9.3 @ 1 MHZ
  • Factor de disipación: 0.006 @ 1 MHZ
  • Pérdida de masa total de desgasificación: 0.05 % TML (0.01% CVCM)
  • Vida útil en depósito: 18 Months
  • Clasificación de inflamabilidad: UL 94 V-0
  • Cumplimiento con especificaciones: RoHS
  • Durómetro: Softest
  • Tipo de productos: Thermal Gap Pad
  • Conductividad térmica: 6 W/m-K
  • Temperatura de almacenamiento: 50 to 90 °F @ 50% RH, 10 to 32 °C @ 50% RH
Safety Warning

Información del artículo

Parker Chomerics THERM-A-GAP™ PAD 60 Thermally Conductive Gap Filler Pad is a soft, high performance thermal gap filler pad with 6.0 W/m-K and a Shore 00 hardness of 31. THERM-A-GAP PAD 60 offers the enticing combination of both excellent thermal conductivity and very low deflection, along with very low outgassing, to provide an effective thermal interface between heat sinks and electronic devices where there are uneven surfaces, air gaps and rough surface textures may exist.

THERM-A-GAP PAD 60 is available in various thicknesses and finished in standard sheets of 10" x 15" . Custom size configurations and die cut parts are available as individual parts, or on sheets.

To receive a quote on a custom size part, choose your thickness and carrier options, and then select “custom” size.
Be sure to write in the comments section, upon check out of your quote request, which custom size dimensions you need. Our team will then reach out for your specific drawing to complete your quote request.

Available Carriers:
• A – aluminum foil (with PSA) - this carrier’s primary function is to allow a pressure sensitive adhesive on the gap pad.
• No carrier (no letter distinction) - no carrier or “un-reinforced” option allows the gap pad to have high tack surfaces on both sides, allowing for the pad to be highly conformable, but it does make cutting and handling of the product more difficult.

Features and Benefits:
• 6.0 W/m-K Thermal Conductivity
• Thermal putty-like modulus
•Ultra-low deflection force requirements
• High thermal conductivity
• High tack surface reduces contact resistance
• UL 94 V-0 flammability rated
• RoHS compliant

Typical Applications:
• Telecommunications equipment
• Consumer electronics
• Automotive electronics (ECUs)
• LEDs & lighting
• Power conversion
• Desktop computers, laptops, servers
• Handheld devices
• Memory modules
• Vibration dampening

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

×

Cantidad
Solicitar un presupuesto

El artículo se ha añadido correctamente a la cesta de presupuesto IR A MIS COTIZACIONES

x

OK

x

Encontrar un distribuidor

Puntos de venta

Contacto local

Chomerics Division Europe

Unit 6, Century Point

Halifax Road

High Wycombe

Bucks

United Kingdom

HP12 3SL

Teléfono

+44 1494 455400

Fax

+44 1494 455466

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
179336