Thermoset® MD-130 Adhesive | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Nombre comercial

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Thermoset® MD-130 Adhesive

Thermoset® MD-130 Adhesive

Thermoset® MD-130 adhesive is a one-component, micro-electronic adhesive designed for a variety of semiconductor IC packaging applications where electrical conductivity is not required.

Especificaciones técnicas

  • Color: Black Paste
  • Viscosidad dinámica: 60000 cP @ 77°F (25°C)
  • Gravedad específica: 1.49
  • Hardness: 88 Shore D
  • Resistividad volumétrica: 1 x 10^15 ohm-cm @ 77°F (25°C)
  • Conductividad térmica: 0.42 W/m-K @ 248°F (120°C)
  • Cure Time: 8 to 24 min @ 302°F (150°C), 160 min @ 212°F (100°C)
Safety Warning

Descripción completa del producto

Thermoset® MD-130 adhesive is a one-component, micro-electronic adhesive designed for a variety of semiconductor IC packaging applications where electrical conductivity is not required.


Features and Benefits:

• Fast Cure – quickly cures at temperatures down to 100°C, leaving no pits or voids for a smooth surface.

• Broad Temperature Range – can be used on parts and devices that experience operating temperatures from -55°C to +130°C.

• Excellent Stability – provides long room temperature stability and high shear strength.


Shelf Life/Storage:

Shelf life is six months when stored between 0°C and 5°C in original, unopened container. Syringe must be maintained in a vertical (upright) position with the dispense tip facing down. Do not store syringe on its side (horizontally).

Documentos relacionados

×
Productos Nombre comercial
Thermoset MD-130 Thermoset MD-130 Adhesive

687PDC
1A0MGR