ATP-1000 - Thermowells, ThermoSync® RTD Probes Series | Parker NA

Thermowells, ThermoSync® RTD Probes Series | #ATP-1000

ThermoSync RTD Probes

Thermowells, ThermoSync® RTD Probes Series | #ATP-1000

Parker PGI ThermoSync® RTD Probes reduce thermal coupling errors from thermowells by using a unique two-piece protection tube. To achieve maximum accuracy, they should be used in conjunction with the ThermoSync® Thermowells.


Especificaciones técnicas

  • Opciones adicionales: N/A
  • Longitud de sonda (Pulgadas): 12.60"
  • Longitud de sonda: 12.60" inch
  • Opciones adicionales: N/A
  • Temperatura máxima de funcionamiento: 140 °F, 60 °C
  • Temperatura mínima de funcionamiento: -40° °F, -40° °C
  • Tipo de conjunto del cable: Optional 12', 24' or 50' Shielded Cable Leads with Weather-Tite Connector Seal - Consult Factory
  • Marcado: Probe Body is Laser Marked with Serial Number and Ratings of Traceability
  • Tipo de elemento de filtro: 4 Platinum Wire-Wound RTD | 6 Platinum Wire-Wound Dual RTD Consult Factory
  • Conexión eléctrica: 26 AWG PTFE
Safety Warning

Información del artículo

Parker PGI’s Thermosync® RTD are designed unlike conventional probes. Those probes are made of stainless steel tubing that cannot provide isolation from the pipe to the probe, thus causing incorrect measurement of pipeline gas.  In contrast, Parker PGI’s ThermoSync®  high accuracy RTD Probes use a precision RTD sensor in a unique two-piece protection tube. The body of the protection tube is made of heat insulating PVC (rated to 150°F) which helps block the pipe thermal transfer down the protection tube to the sensor.  The 4-wire RTD sensor is mounted in a highly thermal-conductive body for maximum accuracy and response. When combined with a ThermoSync™ Thermowell, temperature error vs. flow rates, and probe response time are both significantly reduced.  

Markets:
• Chemical
• Petrochemical
• Oil and Gas


Features/Benefits:
• Two piece Protection Tube design
• Tube body is insulating PVC plastic for excellent thermal insulation
• Options of cap & chain assembly, vent /bleed hole and SS tag

Applications:
• Gas flow measurement systems

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

×


Encontrar un distribuidor

Puntos de venta

Contacto local

Parker Hannifin Corporation

Instrumentation Products Division

1005 A Cleaner Way

Huntsville, AL 35805 USA

Teléfono

+1 (256) 881-2040

Fax

+1 (256) 881-5072

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
687516