Medium Duty Brake Motor - Torqmotor™ DF Series | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Medium Duty Brake Motor - Torqmotor™ DF Series Medium Duty Brake Motor - Torqmotor™ DF Series

Medium Duty Brake Motor - Torqmotor™ DF Series

The Torqmotor™ DF Series brake motor features an integrally mounted mechanical drum brake for parking. Intermittent pressures to 4000 psi, intermittent torques to 8100 lb-in, dynamic side load capability is 3600 lb at key. Shaft size 1.25 inch.

Especificaciones técnicas

  • Marca: Torqmotor™
  • Desplazamiento: 81 to 477 cm3/rev (Motor), 4.9 to 29.1 inch3/rev (Motor)
  • Diferencia de presiones máxima: 136 to 276 bar Intermittent (113 to 207 Continuous), up to 4000 psi
  • Índice de caudal máximo: 57 to 95 L/min Intermittent (46 to 76 Continuous), up to 25 gal/min
  • Par de salida máximo: 296 to 851 Nm Intermittent (220 to 681 Continuous), up to 7528 lb-inch
  • Par de arranque mínimo: 205 to 740 Nm Intermittent (158 to 603 Continuous), 1811 to 6548 lb-inch Intermittent (1401 to 5334 Continuous)
  • Velocidad operativa máxima: up to 749 RPM
  • Diámetro del eje: 1.25 inch
Safety Warning

Descripción completa del producto

A mechanical brake motor for tough applications Parker’s DF Series Low Speed High Torque (LSHT) orbital brake motor consists of a mechanical drum brake mounted integrally to our rugged Torqmotor™ TF Series LSHT hydraulic motor. The compact size, reliable holding capacity and ease of installation make this motor with parking brake the ideal choice for the propulsion systems on many turf, agricultural and other vehicles. Torqmotor™ DF Series has superior side load capacity, high pressure shaft seal and smooth low speed operation. Ideal for heavy duty propel applications requiring a parking brake.

DF Series is a rugged Low Speed High Torque (LSHT) orbital brake motor for medium duty applications, featuring: intermittent pressures to 4000 psi, intermittent torques to 8100 lb-in, dynamic side load maximum capability at the key: 3600 lb, available with either vertical or horizontally applied levers for brake actuation. Shaft size 1.25 inch nominal.


Markets:
• Construction Equipment
• Mining
• Material Handling Equipment
• Oil & Gas
• Turf Equipment
• Agricultural Machinery
• Material Handling Equipment
• Forestry Equipment

Features/Benefits:
• Intermittent pressures to 4000 psi
• Intermittent torques to 8100 lb-in
• Dynamic side load capability at key: 3600 lb
• Mechanical brake with hub
• Shaft size: 1.25 inch
• Reliable holding capacity
• Robust construction for longer life
• Superior side load capability
• Continuous oil flow across internal splines for longer life
• Smooth extra low speed operation
• High pressure shaft seal standard
• Innovative design eliminates case drain
• Dependability based on high quality design and manufacturing
• Designed and manufactured in Greeneville, TN USA


Applications:
• Trenchers
• Zero Turn Mowers
• Golf Course Maintenance Equipment
• Man Lifts
• Scissor Lifts
• Winches
• Boom Rotate

Documentos relacionados

×

687PDC
688058