Touch Screen Remote Control | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Serie compatible

Especificación

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Touch Screen Remote Control

Touch Screen Remote Control

Parker watermaker systems come complete, but are also fully customizable. Whether it's routine maintenance, or an upgrade for your system, Parker accessories will extend the life of your watermaker and keep maintenance costs affordable.

Especificaciones técnicas

  • Serie compatible: Aqua Whisper Family , Aqua Matic Family, Pro Mini Family, Seafari Family
  • Marca: Parker Water Makers
  • Tipo de productos: Accessory
  • Aplicación: Leisure
Safety Warning

Descripción completa del producto

Cruise with confidence using Parker #39;s Remote Control. The new state-of-the-art Touch Pad Remote Control Unit allows for remote operation and supervision of your system.

The user-friendly remote touch screen displays pictorial images of all operating conditions, viewable from any location on the boat. The full color LCD touch screens are designed to be simple and easy to use. Featuring an intuitive Human Machine Interface navigation menu, system startup and controls can be activated with a single touch allowing boaters more time to relax and enjoy their cruise.

Features/Benefits:
• Full color touch screen
• One-touch automation eliminates the need for an operator's attention
• Digital and bar graph readout of all system conditions in U.S. Standard or Metric
• Ability to display in multiple languages
• Computer interface ready
• NMEA compatible
• Ability to start up and shut down your system from your remote display by time duration or product quantity
• The screen also reminds you of any maintenance needs and if performance or water quality falls below a determined level.
• With Full-Color Alert System, boaters will be quickly advised of any maintenance issue

Documentos relacionados

×
Productos Serie compatible Especificación
61012029 Aqua Matic Family, Aqua matic xL, Aqua matic Dual Pass REMOTE ASSY 7 inch 100 feet cable
61012030 Aqua Matic Family, Aqua matic xL, Aqua matic Dual Pass REMOTE ASSY 7 inch 200 feet cable
61012032 Aqua Matic Family, Aqua matic xL, Aqua matic Dual Pass REMOTE ASSY 4inch 200 feet Cable
61012074 Aqua Matic Family, Aqua matic xL, Aqua matic Dual Pass REMOTE ASSY 4inch 100 feet Cable
90012015 Aqua Matic Family, Aqua matic xL, Aqua matic Dual Pass HMI 7 inch DISPLAY PROGRAMMED
90012016 Aqua Matic Family, Aqua matic xL, Aqua matic Dual Pass HMI 4 inch DISPLAY PROGRAMMED

687PDC
941281