TP Series Tap Changer Oil Filter Systems | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Aplicación

Caudal (gpm)

Tensión de entrada (V CA)

Fase de energía

Frecuencia (Hz)

Montaje incluido

Carcasa

Marca

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
TP Series Tap Changer Oil Filter Systems

TP Series Tap Changer Oil Filter Systems

Parker Velcon TP Series On-Line Oil Filtration for Load Tap Changer Systems

Especificaciones técnicas

  • Altura: 26 to 47 inch depending on configuration.
  • Anchura: 20 to 34 inch depending on configuration.
  • Profundidad: 122 to 14 inch depending on configuration.
  • Peso: 95 to 250 lb depending on configuration.
  • Aplicación: Electric Utility
  • Tipo de productos: Load Tap Changer Filter System
Safety Warning

Descripción completa del producto

Parker Velcon TP Series On-Line Oil Filtration for Load Tap Changer Systems
Productos Aplicación Caudal (gpm) Tensión de entrada (V CA) Fase de energía Frecuencia (Hz) Montaje incluido Carcasa Marca
TP2-1 Electric Utility 3 115 1 60 Temperature Control, Self Draining NEMA 4 Velcon
TP2-2 Electric Utility 3 230 1 60 Temperature Control, Self Draining NEMA 4 Velcon
TP2-3 Electric Utility 3 230 3 60 Temperature Control, Self Draining NEMA 4 Velcon
TP2-7 Electric Utility 3 220 1 50 Temperature Control, Self Draining NEMA 4 Velcon
TP2-8 Electric Utility 3 220 3 50 Temperature Control, Self Draining NEMA 4 Velcon
TP2-9 Electric Utility 3 380 3 50 Temperature Control, Self Draining NEMA 4 Velcon
TP3-1 Electric Utility 3 115 1 60 0 NEMA 4 Velcon
TP3-2 Electric Utility 3 230 1 60 0 NEMA 4 Velcon
TP3-3 Electric Utility 3 230 3 60 0 NEMA 4 Velcon
TP3-7 Electric Utility 3 220 1 50 0 NEMA 4 Velcon
TP3-8 Electric Utility 3 220 3 50 0 NEMA 4 Velcon
TP3-9 Electric Utility 3 380 3 50 0 NEMA 4 Velcon
TP2AF-1 Electric Utility 3 115 1 60 Viewing Window 0 Velcon
TP2AF-2 Electric Utility 3 230 1 60 Viewing Window 0 Velcon
TP2AF-3 Electric Utility 3 230 3 60 Viewing Window 0 Velcon
TP2AF-7 Electric Utility 3 220 1 50 Viewing Window 0 Velcon
TP2AF-8 Electric Utility 3 220 3 50 Viewing Window 0 Velcon
TP2AF-9 Electric Utility 3 380 3 50 Viewing Window 0 Velcon
TP3CE-1 Electric Utility 2.5 115 1 60 0 NEMA 4 Velcon
TP3CE-2 Electric Utility 2.5 230 1 60 0 NEMA 4 Velcon
TP3CE-3 Electric Utility 2.5 230 3 60 0 NEMA 4 Velcon
TP3CE-7 Electric Utility 2.5 220 1 50 0 NEMA 4 Velcon
TP3CE-8 Electric Utility 2.5 220 3 50 0 NEMA 4 Velcon
TP3CE-9 Electric Utility 2.5 380 3 50 0 NEMA 4 Velcon
TP5E-1 Electric Utility 5 115 1 60 0 0 Velcon
TP5E-2 Electric Utility 5 230 1 60 0 0 Velcon
TP5E-3 Electric Utility 5 230 3 60 0 0 Velcon
TP5E-7 Electric Utility 5 220 1 50 0 0 Velcon
TP5E-8 Electric Utility 5 220 3 50 0 0 Velcon
TP5E-9 Electric Utility 5 380 3 50 0 0 Velcon

687PDC
731421