Transfer Barrier Accumulators - BT Series - (Americas) | #BT11B4UX28G1

BT11B4UX28G1

Transfer Barrier Accumulators - BT Series - (Americas) | #BT11B4UX28G1 OBSOLETE

Transfer Barrier accumulators provide fluid separation where two different media must transfer pressure between each other without mixing. Also used as an accumulator in series with gas bottles where size constraints exist.


Especificaciones técnicas

  • Tipo de conexión del puerto de salida: NPT
  • Tamaño del puerto de salida (pulg): 1-1/4"
  • Tamaño del puerto de entrada (pulg): 3/4"
  • Tipo de fluido: Oil Service
  • Tipo de conexión del puerto de entrada: NPT
  • Material de elastómero: Fluoroelastomer
  • Presión de trabajo máxima (psi): 4, 000 psi
  • Volumen (Galones): 11 gallons
  • Presión de trabajo máxima: 275.8 bar
  • Volumen: 41.6 L
  • Cumplimiento con especificaciones: ASME Appendix 22, ADRN, DOSH, CUTR, ABS, DNV, SELO, NR-13, Lloyd's Registry Others on request.
  • Material del cuerpo: Chrome-molybdenum Alloy Steel
  • Reparable: Bottom Repairable
  • Diámetro: 9.06 inch
  • Longitud total: 59.86 inch, 1520.4 mm
Safety Warning

Información del artículo

Parker’s transfer barrier accumulator is a proven design which has served both the industrial and mobile hydraulic markets, providing energy management solutions for many hydraulic system applications. Offering a standard, globally certified transfer barrier accumulator (ASME, AS1210, CE, and CRN rated) is Parker’s approach at one shell design certified for most markets, geographies and applications.

These products are made to the highest quality standard and because of our in-house bladder molding operations, we offer extremely competitive lead times. The heart of any transfer barrier accumulator is the actual rubber bladder bag, and Parker bladders are engineered and manufactured in our own facility and subjected to our own high quality inspection standards.

Markets:
• Industrial
• Marine & Offshore
• Oil & Gas

Features/Benefits:
• 2-1/2 Gallon (2.5 G), 5 Gallon (5 G), 10 Gallon (10 G), 11 Gallon (11 G), and 15 Gallon (15 G) capacities
• 3,000 psi (3 KPSI) - 10,000 psi (10 KPSI)
• Global certifications (ie, ABS, ASME, AS1210, CRN, DNV, DOSH, NR-13, PED (CE), SELO, ASME app 22)
• Bladder compounds (Nitrile, Hydrin, Fluorocarbon, Butyl, EPR, etc)
• Fluid Ports (SAE, NPT, Code 61 & 62, BSPP, High Flow, etc)
• Safety Fuse Options
• Mounting Accessories

Applications:
• Energy Storage
• Pressure Compensation

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

×


Encontrar un distribuidor

Puntos de venta

Contacto local

Accumulator and Cooler Division - Americas

10711 North Second Street

Machesney Park, IL 61115

United States

Teléfono

+1 (815) 636-4100

Fax

+1 (815) 636-4111

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
687399