TRUFLUOR SINGLE CARTRIDGE FILTER HOUSING | PFA & PVDF DESIGNS FOR AGGRESSIVE CHEMICAL LIQUID FILTRATION | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
TRUFLUOR SINGLE CARTRIDGE FILTER HOUSING | PFA & PVDF DESIGNS FOR AGGRESSIVE CHEMICAL LIQUID FILTRATION

TRUFLUOR SINGLE CARTRIDGE FILTER HOUSING | PFA & PVDF DESIGNS FOR AGGRESSIVE CHEMICAL LIQUID FILTRATION OBSOLETE

Note: This product is no longer available - please contact us for further assistance.

Especificaciones técnicas

  • Marca: Parker
  • Industria: Microelectronics / Industrial
  • Función: Clarification, Prefiltration, Polishing
  • Medio: PFA, PVDF
  • Estructura del filtro: Single Cartridge Filter Vessel
  • Materiales de fabricación: PFA, PVDF
  • Cumplimiento con especificaciones: Non-ASME Code
  • Kits incluidos: 1 cartridge
  • Presión de trabajo máxima: 65 psi at 203°F, 4.5 bar at 203°F, 75 psi at 68°F, 5.2 bar at 68°F, 110 psi at 203°F, 150 psi at 68°F
Safety Warning

Descripción completa del producto

The simple, yet rugged design of the Trufluor single cartridge filter housing is an excellent solution to any aggressive liquid chemical filtration problem. The two-piece design allows for ease of installation and a positive seal.
Series TFH (Trufluor PFA) uses high purity PFA materials of construction to provide the broadest available chemical compatibility and strong mechanical properties with the lowest possible extractables. Use this choice with a fluoropolymer cartridge for an all fluoropolymer filtration system.
Series TVH (Trufluor PVDF) uses polyvinylidene fluoride (PVDF) materials of construction to provide excellent chemical compatibility and superior mechanical properties with the lowest possible extractables.
Both series accept a 10 in. (25.4 cm) 222 O-ring / flat SOE style filter cartridge. Choice of ¾” NPT or ¾” butt weld inlet and outlet connections available.
Features/Benefits
• High purity PFA construction
• Also available in PVDF
• Broad chemical compatibility
• Extremely low extractables
• Standard ¼” gauge connections upstream and downstream
Applications
• Filtration of High Purity Acids and Bases
• Fine Chemical Filtration
• Aggressive Solvent Filtration
• Acid Etch and BOE Filtration
• Filtration of Photomask and Photoresist (Chemicals, Solvents, and Developers)

Documentos relacionados

×
Productos

687PDC
679945