Consiga su cuenta de Parker hoy mismo!
Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.
Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.
Nota: Este producto ya no está disponible - por favor, póngase en contacto con nosotros para obtener más ayuda.
This product is no longer available from Parker. Contact us to find an alternative solution for your application.
RDV, AZV, AZ3 and AZ4 are a range of double acting twin rod cylinders designed for use in non rotate applications and are suited to handling and packaging applications.
■ RDV Series : Double acting twin rod (Twin rod one side only). Available in bore Ø25mm with round profile, adjustable pneumatic cushioning, magnetic piston and standard temperature -10°C to +70°C.
■ AZ versions : Available in bore sizes Ø32mm - Ø100mm with smooth profile tube, adjustable pneumatic cushioning, magnetic piston and standard temperature -20°C to +80°C. Available in three versions.
- AZV Series : Double acting twin rod (Twin rod one side only).
- AZ3 Series : Double acting through rod. (One side twin rod the other side single rod).
- AZ4 Series : Double acting twin through rod (Both sides twin rod).
General Technical Data:
• International Standards : N/A
• Bore Sizes
- RDV Version: Ø25mm
- AZ Version: Ø32, Ø40, Ø50, Ø63, Ø80 and Ø100mm
• Stroke Lengths
- RDV Version : 500mm maximum
- AZ Version : 2000mm maximum
• Versions
- RDV Version : Double acting
- AZ Version : Double acting twin rod (AZV) / double acting twin through rod (AZ4) / Double acting twin and single through rod (AZ3)
• Cushioning : Adjustable pneumatic
• Position Sensing : Choose between electronic or reed sensors with various cable lengths and 8 mm snap on, M12 threaded or flying lead connection.
• Installation : A wide range of cylinder mountings.
• Mounting Position : Any
Operating and Environmental Data:
• Operating Medium : For best possible service life and trouble-free operation dry, filtered compressed air to ISO 8573-1:2010 quality class 3.4.3 should be used. This specifies a dew point of +3°C for indoor operation (a lower dew point should be selected for minus temperature operation and we recommend the use of an inline dryer) and is in line with the air quality from most standard compressors with a standard filter.
• Operating Pressure : 10 bar maximum
• Operating Temperature
- RDV Version: Standard temperature -10°C to +70°C
- AZ Version: Standard temperature -20°C to +80°C
• Pre-lubricated : Further lubrication is normally not necessary. If additional lubrication is introduced it must be continued.
• Corrosion Resistance : Resistance to corrosion and chemicals.
Material Specification: RDV Version
• End Covers : Aluminium
• Cylinder Barrel : Stainless steel
• Piston Rod : Stainless steel
• Scraper ring : NBR (Nitrile rubber)
• Piston Rod Seal : NBR (Nitrile rubber)
• Piston : POM (Polyoxymethylene)
• Magnet : AINiCo 500
• Piston Bearing : Teflon
• Piston Seals : NBR (Nitrile rubber)
• Piston Bolt : Brass
• O rings : NBR (Nitrile rubber)
• Piston Rod Bearing : Clean metal
• Cushion Screws : Brass
• Cushion Seals : NBR (Nitrile rubber)
Material Specification: AZ Version
• End Covers : Cast aluminium
• Cylinder Barrel : Anodised aluminium
• Piston Rod : Steel, hard chrome plated
• End Cover Screws : Non alloy steel
• Scraper Ring : NBR (Nitrile rubber)
• Piston Rod Seal : NBR (Nitrile rubber)
• Piston : Aluminium
• Magnet : DPM-2
• Piston Bearing : Teflon
• Piston Seals : NBR (Nitrile rubber)
• Piston Bolt : Non alloy steel
• O rings : NBR (Nitrile rubber)
• Piston Rod Bearing : Clean metal
• Cushion Screws : Brass
• Cushion Seals : NBR (Nitrile rubber)
| Selector Guides |
|---|
| Parker Cost and Savings Calculators for Pneumatic Solutions |
| Literature and Reference Materials |
|---|
| Parker Pneumatic Components Catalogue PDE2600PNUK |
| 3D CAD : RDV & AZ Pneumatic Cylinders |
| Documentación y materiales de referencia |
|---|
| Parker Pneumatic RDV Series Installation Leaflet- P-A7P044PP |